• Special Screws
  • Socket Head Cap Screws

SLH/Socket Head Cap Screws with Low Profile

  • Space

Dimension Drawing

SLHSocket Head Cap Screws with Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max.
Tightening Torque
(N・m)
Qty
per Pack
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SLH-M2-5 M2 0.4 5 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.13 25.03 CAD Cart
SLH-M2-6 M2 0.4 6 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.15 25.03 CAD Cart
SLH-M2-8 M2 0.4 8 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.19 26.57 CAD Cart
SLH-M2-10 M2 0.4 10 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.23 27.17 CAD Cart
SLH-M2-12 M2 0.4 12 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.29 28.94 CAD Cart
SLH-M2.5-5 M2.5 0.45 5 4.5 1.6 1.5 1 Full Thread 0.5 50 0.26 18.07 CAD Cart
SLH-M2.5-6 M2.5 0.45 6 4.5 1.6 1.5 1 Full Thread 0.5 50 0.29 18.07 CAD Cart
SLH-M2.5-8 M2.5 0.45 8 4.5 1.6 1.5 1 Full Thread 0.5 50 0.35 20.44 CAD Cart
SLH-M2.5-10 M2.5 0.45 10 4.5 1.6 1.5 1 Full Thread 0.5 50 0.41 22.10 CAD Cart
SLH-M2.5-12 M2.5 0.45 12 4.5 1.6 1.5 1 Full Thread 0.5 50 0.47 23.48 CAD Cart
SLH-M3-6 M3 0.5 6 5.5 2 2 1.5 Full Thread 1.4 50 0.53 12.92 CAD Cart
SLH-M3-8 M3 0.5 8 5.5 2 2 1.5 Full Thread 1.4 50 0.62 12.92 CAD Cart
SLH-M3-10 M3 0.5 10 5.5 2 2 1.5 Full Thread 1.4 50 0.7 12.92 CAD Cart
SLH-M3-12 M3 0.5 12 5.5 2 2 1.5 Full Thread 1.4 50 0.78 14.43 CAD Cart
SLH-M3-16 M3 0.5 16 5.5 2 2 1.5 Full Thread 1.4 50 0.98 20.44 CAD Cart
SLH-M3-20 M3 0.5 20 5.5 2 2 1.5 12 1.4 50 1.2 20.44 CAD Cart
SLH-M4-6 M4 0.7 6 7 2.8 2.5 2.3 Full Thread 3.4 50 1.1 13.70 CAD Cart
SLH-M4-8 M4 0.7 8 7 2.8 2.5 2.3 Full Thread 3.4 50 1.3 14.43 CAD Cart
SLH-M4-10 M4 0.7 10 7 2.8 2.5 2.3 Full Thread 3.4 50 1.4 14.43 CAD Cart
SLH-M4-12 M4 0.7 12 7 2.8 2.5 2.3 Full Thread 3.4 50 1.6 15.15 CAD Cart
SLH-M4-16 M4 0.7 16 7 2.8 2.5 2.3 Full Thread 3.4 50 1.9 18.07 CAD Cart
SLH-M4-20 M4 0.7 20 7 2.8 2.5 2.3 Full Thread 3.4 50 2.3 23.48 CAD Cart
SLH-M4-25 M4 0.7 25 7 2.8 2.5 2.3 Full Thread 3.4 50 2.8 25.70 CAD Cart
SLH-M5-8 M5 0.8 8 8.5 3.5 3 2.7 Full Thread 6 50 1.8 23.48 CAD Cart
SLH-M5-10 M5 0.8 10 8.5 3.5 3 2.7 Full Thread 6 50 2 15.86 CAD Cart
SLH-M5-12 M5 0.8 12 8.5 3.5 3 2.7 Full Thread 6 50 2.3 17.43 CAD Cart
SLH-M5-16 M5 0.8 16 8.5 3.5 3 2.7 Full Thread 6 50 2.8 18.07 CAD Cart
SLH-M5-20 M5 0.8 20 8.5 3.5 3 2.7 Full Thread 6 50 3.3 20.44 CAD Cart
SLH-M5-25 M5 0.8 25 8.5 3.5 3 2.7 Full Thread 6 50 4.1 27.17 CAD Cart
SLH-M5-30 M5 0.8 30 8.5 3.5 3 2.7 16 6 50 4.9 29.50 CAD Cart
SLH-M5-35 M5 0.8 35 8.5 3.5 3 2.7 16 6 50 5.7 35.59 CAD Cart
SLH-M6-8 M6 1 8 10 4 4 3 Full Thread 10 20 3.1 10.91 CAD Cart
SLH-M6-10 M6 1 10 10 4 4 3 Full Thread 10 20 3.5 7.94 CAD Cart
SLH-M6-12 M6 1 12 10 4 4 3 Full Thread 10 20 3.8 7.94 CAD Cart
SLH-M6-16 M6 1 16 10 4 4 3 Full Thread 10 20 4.5 7.94 CAD Cart
SLH-M6-20 M6 1 20 10 4 4 3 Full Thread 10 20 5.3 8.26 CAD Cart
SLH-M6-25 M6 1 25 10 4 4 3 Full Thread 10 20 6.4 9.71 CAD Cart
SLH-M6-30 M6 1 30 10 4 4 3 18 10 20 7.1 11.84 CAD Cart
SLH-M6-35 M6 1 35 10 4 4 3 18 10 20 8.7 15.20 CAD Cart
SLH-M6-40 M6 1 40 10 4 4 3 18 10 20 9.8 16.36 CAD Cart
SLH-M6-45 M6 1 45 10 4 4 3 18 10 20 11 19.42 CAD Cart
SLH-M8-10 M8 1.25 10 13 5 5 3.8 Full Thread 27 20 7.2 17.54 CAD Cart
SLH-M8-12 M8 1.25 12 13 5 5 3.8 Full Thread 27 20 7.8 17.54 CAD Cart
SLH-M8-16 M8 1.25 16 13 5 5 3.8 Full Thread 27 20 9 13.06 CAD Cart
SLH-M8-20 M8 1.25 20 13 5 5 3.8 Full Thread 27 20 10 13.39 CAD Cart
SLH-M8-25 M8 1.25 25 13 5 5 3.8 Full Thread 27 20 12 13.72 CAD Cart
SLH-M8-30 M8 1.25 30 13 5 5 3.8 Full Thread 27 20 14 14.46 CAD Cart
SLH-M8-35 M8 1.25 35 13 5 5 3.8 22 27 20 16 19.73 CAD Cart
SLH-M8-40 M8 1.25 40 13 5 5 3.8 22 27 20 18 23.13 CAD Cart
SLH-M8-45 M8 1.25 45 13 5 5 3.8 22 27 20 20 26.03 CAD Cart
SLH-M8-50 M8 1.25 50 13 5 5 3.8 22 27 20 22 27.82 CAD Cart
SLH-M10-16 M10 1.5 16 16 6 6 4.5 Full Thread 46 10 15 11.57 CAD Cart
SLH-M10-20 M10 1.5 20 16 6 6 4.5 Full Thread 46 10 17 11.73 CAD Cart
SLH-M10-25 M10 1.5 25 16 6 6 4.5 Full Thread 46 10 19 12.56 CAD Cart
SLH-M10-30 M10 1.5 30 16 6 6 4.5 Full Thread 46 10 22 13.24 CAD Cart
SLH-M10-35 M10 1.5 35 16 6 6 4.5 Full Thread 46 10 24 14.30 CAD Cart
SLH-M10-40 M10 1.5 40 16 6 6 4.5 Full Thread 46 10 27 16.07 CAD Cart
SLH-M10-45 M10 1.5 45 16 6 6 4.5 32 46 10 30 19.42 CAD Cart
SLH-M10-50 M10 1.5 50 16 6 6 4.5 32 46 10 33 20.61 CAD Cart

*1: The hexagonal width across flat of SLH-M10-TZB has been changed from 7 mm to 6 mm.
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
SLH
Main Body SWCH45K
Ferrosoferric Oxide Film (Black)
Strength Class 8.8

Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws have low head heights.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
  • Conforms to DIN 7984.

Product List

Click here to see Socket Head Cap Screws

Click here to see Special Screws