Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|
| SNSL-M3-6-PN | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 0.71 | 14.38 | CAD | Cart |
| SNSL-M3-8-PN | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 0.8 | 14.38 | CAD | Cart |
| SNSL-M3-10-PN | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 0.88 | 14.38 | CAD | Cart |
| SNSL-M3-12-PN | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 0.96 | 14.38 | CAD | Cart |
| SNSL-M4-8-PN | M4 | 0.7 | 8 | 7 | 4 | 3 | 1.7 | 14.93 | CAD | Cart |
| SNSL-M4-10-PN | M4 | 0.7 | 10 | 7 | 4 | 3 | 1.8 | 14.93 | CAD | Cart |
| SNSL-M4-12-PN | M4 | 0.7 | 12 | 7 | 4 | 3 | 2 | 14.93 | CAD | Cart |
| SNSL-M4-16-PN | M4 | 0.7 | 16 | 7 | 4 | 3 | 2.3 | 15.55 | CAD | Cart |
| SNSL-M4-20-PN | M4 | 0.7 | 20 | 7 | 4 | 3 | 2.7 | 15.55 | CAD | Cart |
| SNSL-M5-8-PN | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 2.5 | 15.13 | CAD | Cart |
| SNSL-M5-10-PN | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 2.7 | 15.13 | CAD | Cart |
| SNSL-M5-12-PN | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 3 | 15.15 | CAD | Cart |
| SNSL-M5-16-PN | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 3.5 | 15.73 | CAD | Cart |
| SNSL-M5-20-PN | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 4 | 15.73 | CAD | Cart |
| SNSL-M6-10-PN | M6 | 1 | 10 | 10 | 6 | 5 | 4.7 | 16.39 | CAD | Cart |
| SNSL-M6-12-PN | M6 | 1 | 12 | 10 | 6 | 5 | 5.1 | 16.39 | CAD | Cart |
| SNSL-M6-16-PN | M6 | 1 | 16 | 10 | 6 | 5 | 5.8 | 17.12 | CAD | Cart |
| SNSL-M6-20-PN | M6 | 1 | 20 | 10 | 6 | 5 | 6.5 | 17.68 | CAD | Cart |
| SNSL-M6-25-PN | M6 | 1 | 25 | 10 | 6 | 5 | 7.6 | 17.68 | CAD | Cart |
| SNSL-M6-30-PN | M6 | 1 | 30 | 10 | 6 | 5 | 8.3 | 17.68 | CAD | Cart |
| SNSL-M8-16-PN | M8 | 1.25 | 16 | 13 | 8 | 6 | 12 | 19.73 | CAD | Cart |
| SNSL-M8-20-PN | M8 | 1.25 | 20 | 13 | 8 | 6 | 13 | 19.73 | CAD | Cart |
| SNSL-M8-25-PN | M8 | 1.25 | 25 | 13 | 8 | 6 | 15 | 19.73 | CAD | Cart |
| SNSL-M8-30-PN | M8 | 1.25 | 30 | 13 | 8 | 6 | 17 | 20.44 | CAD | Cart |
| SNSL-M8-35-PN | M8 | 1.25 | 35 | 13 | 8 | 6 | 19 | 20.44 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNSL-PN | |
|---|---|
| Main body | SUS316L Surface hardening treatment |
| Strength Class | A4-70 |
Application
Seizing & Sticking PreventionFPD production devices / semiconductor production devices /
food machinery / general industry machinery
Characteristics
- Hardening the screw surface prevents screw seizing / sticking.
- Unlike platings or coatings, there is nothing adhering to the surface, eliminating concerns about contamination due to stripping during tightening.
- Suitable for preventing seizing and sticking in environments where lubricant cannot be used.
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
- For details on the features of the special surface hardened treatment, please refer to the "Advantages of Special Surface Hardened Screws".
Precautions for Use
May have lower corrosion resistance than general SUS316L.We recommend performing a test under the same usage conditions as in actual usage in advance.