• Special Screws
  • Socket Head Cap Screws

SNSQS-SUC/Socket Head Cap Screws with Washers for Sheet Metal (SEMS)

  • Easy to Use

Dimension Drawing

SNSQS-SUCSocket Head Cap Screws with Washers for Sheet Metal (SEMS)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 B t T
(Approx.)
Fastenable
Minimum Plate Thickness
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNSQS-M3-8-SUC M3 0.5 8 5.5 8 3 2.5 0.5 0.7 0.9 20 1 14.03 CAD Cart
SNSQS-M3-10-SUC M3 0.5 10 5.5 8 3 2.5 0.5 0.7 0.9 20 1.1 14.03 CAD Cart
SNSQS-M3-12-SUC M3 0.5 12 5.5 8 3 2.5 0.5 0.7 0.9 20 1.2 14.03 CAD Cart
SNSQS-M3-16-SUC M3 0.5 16 5.5 8 3 2.5 0.5 0.7 0.9 20 1.4 14.03 CAD Cart
SNSQS-M3-20-SUC M3 0.5 20 5.5 8 3 2.5 0.5 0.7 0.9 20 1.6 15.60 CAD Cart
SNSQS-M3-25-SUC M3 0.5 25 5.5 8 3 2.5 0.5 0.7 0.9 20 1.8 15.60 CAD Cart
SNSQS-M4-8-SUC M4 0.7 8 7 10 4 3 0.8 1 1.1 20 2.2 16.84 CAD Cart
SNSQS-M4-10-SUC M4 0.7 10 7 10 4 3 0.8 1 1.1 20 2.4 16.84 CAD Cart
SNSQS-M4-12-SUC M4 0.7 12 7 10 4 3 0.8 1 1.1 20 2.6 16.84 CAD Cart
SNSQS-M4-16-SUC M4 0.7 16 7 10 4 3 0.8 1 1.1 20 3 16.84 CAD Cart
SNSQS-M4-20-SUC M4 0.7 20 7 10 4 3 0.8 1 1.1 20 3.4 21.83 CAD Cart
SNSQS-M4-25-SUC M4 0.7 25 7 10 4 3 0.8 1 1.1 20 3.9 21.83 CAD Cart
SNSQS-M4-30-SUC M4 0.7 30 7 10 4 3 0.8 1 1.1 20 4.4 21.83 CAD Cart
SNSQS-M5-8-SUC M5 0.8 8 8.5 12 5 4 0.8 1.3 1.5 20 3.5 24.95 CAD Cart
SNSQS-M5-10-SUC M5 0.8 10 8.5 12 5 4 0.8 1.3 1.5 20 3.8 24.95 CAD Cart
SNSQS-M5-12-SUC M5 0.8 12 8.5 12 5 4 0.8 1.3 1.5 20 4.1 24.95 CAD Cart
SNSQS-M5-16-SUC M5 0.8 16 8.5 12 5 4 0.8 1.3 1.5 20 4.7 24.95 CAD Cart
SNSQS-M5-20-SUC M5 0.8 20 8.5 12 5 4 0.8 1.3 1.5 20 5.3 24.95 CAD Cart
SNSQS-M5-25-SUC M5 0.8 25 8.5 12 5 4 0.8 1.3 1.5 20 6.1 31.18 CAD Cart
SNSQS-M5-30-SUC M5 0.8 30 8.5 12 5 4 0.8 1.3 1.5 20 6.8 31.18 CAD Cart
SNSQS-M5-35-SUC M5 0.8 35 8.5 12 5 4 0.8 1.3 1.5 20 7.6 31.18 CAD Cart
SNSQS-M6-10-SUC M6 1 10 10 13 6 5 1 1.5 2 20 6 37.41 CAD Cart
SNSQS-M6-12-SUC M6 1 12 10 13 6 5 1 1.5 2 20 6.4 37.41 CAD Cart
SNSQS-M6-16-SUC M6 1 16 10 13 6 5 1 1.5 2 20 7.2 37.41 CAD Cart
SNSQS-M6-20-SUC M6 1 20 10 13 6 5 1 1.5 2 20 8 37.41 CAD Cart
SNSQS-M6-25-SUC M6 1 25 10 13 6 5 1 1.5 2 20 9 37.41 CAD Cart
SNSQS-M6-30-SUC M6 1 30 10 13 6 5 1 1.5 2 20 10 46.76 CAD Cart
SNSQS-M6-35-SUC M6 1 35 10 13 6 5 1 1.5 2 20 11 46.76 CAD Cart
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
SNSQS-SUC
Screw Body SUSXM7 (Equivalent to SUS304)
Screw Body Strength Class A2 - 50
Plain Washer SUS304
Spring Washer SUS304

Application

Exterior panels/ Semiconductor manufacturing equipment / Equipment and device structures / Offshore instruments / General industrial machines

Characteristics

  • Stainless steel hex socket head cap screws with captive washers for sheet metal.
  • Former JIS-standard plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: P=3)
  • For screws with captive washers, see “What are screws with captive washers (SEMS screws)?” .
  • Compared to ordinary screws with captive washers, these screws have a shorter cylindrical section that includes incomplete threads, allowing them to fasten sheet metal. Plates less than half the conventional thickness can be fastened with screws with captive washers.*1

*1: For the plate thickness that can be fastened, see “Fastenable Plate Thickness” in the Dimensions table.

  • Bolts for sheet metal are also available with special specifications such as dimensions, material, head shape, and so on. Please contact our customer service.

Product List

Click here to see Socket Head Cap Screws

Click here to see Special Screws