• Special Screws
  • Socket Head Cap Screws

SVSLG-PN/Vented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening

  • Vacuum
  • Cleanroom Specification
  • Seizing & Sticking Prevention
  • Heat-resistance
  • High strength

Dimension Drawing

SVSLG-PNVented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d
Max.
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SVSLG-M3-6-PN M3 0.5 6 5.5 3 2.5 1.2 0.64 14.97 CAD Cart
SVSLG-M3-8-PN M3 0.5 8 5.5 3 2.5 1.2 0.81 14.97 CAD Cart
SVSLG-M3-10-PN M3 0.5 10 5.5 3 2.5 1.2 0.86 15.12 CAD Cart
SVSLG-M3-12-PN M3 0.5 12 5.5 3 2.5 1.2 0.9 15.44 CAD Cart
SVSLG-M3-15-PN M3 0.5 15 5.5 3 2.5 1.2 0.9 15.44 CAD Cart
SVSLG-M3-20-PN M3 0.5 20 5.5 3 2.5 1.2 1.28 15.44 CAD Cart
SVSLG-M3-25-PN M3 0.5 25 5.5 3 2.5 1.2 1.45 15.44 CAD Cart
SVSLG-M4-8-PN M4 0.7 8 7 4 3 1.5 1.4 15.44 CAD Cart
SVSLG-M4-10-PN M4 0.7 10 7 4 3 1.5 1.6 15.75 CAD Cart
SVSLG-M4-12-PN M4 0.7 12 7 4 3 1.5 1.8 16.06 CAD Cart
SVSLG-M4-15-PN M4 0.7 15 7 4 3 1.5 2 16.99 CAD Cart
SVSLG-M4-20-PN M4 0.7 20 7 4 3 1.5 2.3 17.46 CAD Cart
SVSLG-M4-25-PN M4 0.7 25 7 4 3 1.5 2.7 17.46 CAD Cart
SVSLG-M5-10-PN M5 0.8 10 8.5 5 4 1.5 2.5 16.21 CAD Cart
SVSLG-M5-12-PN M5 0.8 12 8.5 5 4 1.5 2.8 16.99 CAD Cart
SVSLG-M5-15-PN M5 0.8 15 8.5 5 4 1.5 3.3 17.77 CAD Cart
SVSLG-M5-20-PN M5 0.8 20 8.5 5 4 1.5 3.7 17.93 CAD Cart
SVSLG-M5-25-PN M5 0.8 25 8.5 5 4 1.5 4.4 17.93 CAD Cart
SVSLG-M5-30-PN M5 0.8 30 8.5 5 4 1.5 5.1 17.93 CAD Cart
SVSLG-M6-12-PN M6 1 12 10 6 5 2 4.7 17.46 CAD Cart
SVSLG-M6-15-PN M6 1 15 10 6 5 2 5.2 17.46 CAD Cart
SVSLG-M6-20-PN M6 1 20 10 6 5 2 5.8 19.49 CAD Cart
SVSLG-M6-25-PN M6 1 25 10 6 5 2 6.7 19.80 CAD Cart
SVSLG-M6-30-PN M6 1 30 10 6 5 2 7.3 19.80 CAD Cart

● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SVSLG-PN
Main Body SUS316L
Surface Hardening Treatment

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes / Food machinery

Characteristics

  • High strength stainless steel hex socket head cap screws.
  • The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws. Therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Galling and seizing are prevented by curing the screw surface.
  • Unlike plating or coating, there is nothing adhering to the surface, eliminating concerns about contamination due to stripping when tightening.
  • Suitable for preventing seizing in environments where lubricant cannot be used.
  • For the characteristics of special surface hardening treatment, see “Advantages of Special Surface Hardened Screws”.
  • Cleanroom washing/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Usage Example

Gas trapped at the bottom of the screw hole is released through SVSLG-PN, and gas trapped in the drilled hole is released through SWAS-VF.SWAS-VFSWAS-VF-PC

SVSLG-PNVented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening


Precautions for Use

May have lower corrosion resistance than general SUS316L.
We recommend performing a test under the same usage conditions as in actual usage in advance.

Mechanical Properties

Part Number / Strength Class Property
Tensile Strength (N/mm2) 0.2% Proof Load (N/mm2) Elongation (mm)
SVSLG-PN *1 1000 800 0.3d
A2-70/A4-70*2 700 450 0.4d
A2-50/A4-50*2 500 210 0.6d

*1: In-house specification value. Confirmed with test pieces (pre-treatment materials) from each production lot.
*2: Specification value from JIS B 1054-1:2013 (ISO 3506-1:2009) "Mechanical properties of corrosion-resistant stainless steel fasteners-Part 1: Bolts, screws and studs". Values in chart are for reference only. They are not guaranteed values.


Related Products

For ventilation of drilled holes, please use SWAS-VF.SWAS-VFSWAS-VF-PC

SVSLG-PNVented High Strength Stainless Steel Socket Head Cap Screws – Surface Hardening


Product List

Click here to see Socket Head Cap Screws

Click here to see Special Screws