• Special Screws
  • Compact and Space-Saving

SLH-ALK/Low Profile Socket Head Cap Screws with Nylon Patch

  • Space
  • Vibration resistant treatment

Dimension Drawing

SLH-ALKLow Profile Socket Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.5
M3
M4
M5
M6
M8
M10
L
All
5
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t L2 Max. Tightening
Torque
(N・m)
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SLH-M2-5-ALK M2 0.4 5 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.13 42.87 CAD Cart
SLH-M2-6-ALK M2 0.4 6 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.15 42.87 CAD Cart
SLH-M2-8-ALK M2 0.4 8 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.19 45.20 CAD Cart
SLH-M2-10-ALK M2 0.4 10 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.23 45.98 CAD Cart
SLH-M2-12-ALK M2 0.4 12 3.8 1.3 1.3 0.7 Full Thread 0.3 50 0.29 47.54 CAD Cart
SLH-M2.5-5-ALK M2.5 0.45 5 4.5 1.6 1.5 1 Full Thread 0.5 50 0.23 35.85 CAD Cart
SLH-M2.5-6-ALK M2.5 0.45 6 4.5 1.6 1.5 1 Full Thread 0.5 50 0.29 35.85 CAD Cart
SLH-M2.5-8-ALK M2.5 0.45 8 4.5 1.6 1.5 1 Full Thread 0.5 50 0.35 37.41 CAD Cart
SLH-M2.5-10-ALK M2.5 0.45 10 4.5 1.6 1.5 1 Full Thread 0.5 50 0.41 38.97 CAD Cart
SLH-M2.5-12-ALK M2.5 0.45 12 4.5 1.6 1.5 1 Full Thread 0.5 50 0.47 41.31 CAD Cart
SLH-M3-6-ALK M3 0.5 6 5.5 2 2 1.5 Full Thread 1.4 50 0.54 29.62 CAD Cart
SLH-M3-8-ALK M3 0.5 8 5.5 2 2 1.5 Full Thread 1.4 50 0.63 30.40 CAD Cart
SLH-M3-10-ALK M3 0.5 10 5.5 2 2 1.5 Full Thread 1.4 50 0.71 30.40 CAD Cart
SLH-M3-12-ALK M3 0.5 12 5.5 2 2 1.5 Full Thread 1.4 50 0.79 31.96 CAD Cart
SLH-M3-16-ALK M3 0.5 16 5.5 2 2 1.5 Full Thread 1.4 50 0.96 37.41 CAD Cart
SLH-M3-20-ALK M3 0.5 20 5.5 2 2 1.5 12 1.4 50 1.12 48.32 CAD Cart
SLH-M4-6-ALK M4 0.7 6 7 2.8 2.5 2.3 Full Thread 3.4 50 1.11 31.18 CAD Cart
SLH-M4-8-ALK M4 0.7 8 7 2.8 2.5 2.3 Full Thread 3.4 50 1.26 31.96 CAD Cart
SLH-M4-10-ALK M4 0.7 10 7 2.8 2.5 2.3 Full Thread 3.4 50 1.4 32.74 CAD Cart
SLH-M4-12-ALK M4 0.7 12 7 2.8 2.5 2.3 Full Thread 3.4 50 1.56 32.74 CAD Cart
SLH-M4-16-ALK M4 0.7 16 7 2.8 2.5 2.3 Full Thread 3.4 50 1.86 36.63 CAD Cart
SLH-M4-20-ALK M4 0.7 20 7 2.8 2.5 2.3 Full Thread 3.4 50 2.13 41.31 CAD Cart
SLH-M4-25-ALK M4 0.7 25 7 2.8 2.5 2.3 Full Thread 3.4 50 2.48 55.34 CAD Cart
SLH-M5-8-ALK M5 0.8 8 8.5 3.5 3 2.7 Full Thread 6 50 2.21 42.87 CAD Cart
SLH-M5-10-ALK M5 0.8 10 8.5 3.5 3 2.7 Full Thread 6 50 2.47 34.29 CAD Cart
SLH-M5-12-ALK M5 0.8 12 8.5 3.5 3 2.7 Full Thread 6 50 2.81 35.07 CAD Cart
SLH-M5-16-ALK M5 0.8 16 8.5 3.5 3 2.7 Full Thread 6 50 3.14 35.85 CAD Cart
SLH-M5-20-ALK M5 0.8 20 8.5 3.5 3 2.7 Full Thread 6 50 3.69 38.19 CAD Cart
SLH-M5-25-ALK M5 0.8 25 8.5 3.5 3 2.7 Full Thread 6 50 4.22 45.20 CAD Cart
SLH-M5-30-ALK M5 0.8 30 8.5 3.5 3 2.7 16 6 50 4.83 59.23 CAD Cart
SLH-M5-35-ALK M5 0.8 35 8.5 3.5 3 2.7 16 6 50 5.44 65.47 CAD Cart
SLH-M6-8-ALK M6 1 8 10 4 4 3 Full Thread 10 20 3.37 19.33 CAD Cart
SLH-M6-10-ALK M6 1 10 10 4 4 3 Full Thread 10 20 3.51 14.97 CAD Cart
SLH-M6-12-ALK M6 1 12 10 4 4 3 Full Thread 10 20 3.89 14.97 CAD Cart
SLH-M6-16-ALK M6 1 16 10 4 4 3 Full Thread 10 20 4.58 15.28 CAD Cart
SLH-M6-20-ALK M6 1 20 10 4 4 3 Full Thread 10 20 5.29 15.28 CAD Cart
SLH-M6-25-ALK M6 1 25 10 4 4 3 Full Thread 10 20 6.09 16.84 CAD Cart
SLH-M6-30-ALK M6 1 30 10 4 4 3 18 10 20 7.37 23.70 CAD Cart
SLH-M6-35-ALK M6 1 35 10 4 4 3 18 10 20 8.43 27.44 CAD Cart
SLH-M6-40-ALK M6 1 40 10 4 4 3 18 10 20 9.47 28.68 CAD Cart
SLH-M6-45-ALK M6 1 45 10 4 4 3 18 10 20 10.55 32.42 CAD Cart
SLH-M8-10-ALK M8 1.25 10 13 5 5 3.8 Full Thread 27 20 7.09 29.93 CAD Cart
SLH-M8-12-ALK M8 1.25 12 13 5 5 3.8 Full Thread 27 20 7.69 29.93 CAD Cart
SLH-M8-16-ALK M8 1.25 16 13 5 5 3.8 Full Thread 27 20 8.98 24.94 CAD Cart
SLH-M8-20-ALK M8 1.25 20 13 5 5 3.8 Full Thread 27 20 10.26 25.25 CAD Cart
SLH-M8-25-ALK M8 1.25 25 13 5 5 3.8 Full Thread 27 20 11.71 25.88 CAD Cart
SLH-M8-30-ALK M8 1.25 30 13 5 5 3.8 Full Thread 27 20 13.33 26.81 CAD Cart
SLH-M8-35-ALK M8 1.25 35 13 5 5 3.8 22 27 20 15.74 39.28 CAD Cart
SLH-M8-40-ALK M8 1.25 40 13 5 5 3.8 22 27 20 17.49 42.71 CAD Cart
SLH-M8-45-ALK M8 1.25 45 13 5 5 3.8 22 27 20 19.35 46.14 CAD Cart
SLH-M8-50-ALK M8 1.25 50 13 5 5 3.8 22 27 20 21.24 48.63 CAD Cart
SLH-M10-16-ALK M10 1.5 16 16 6 6 4.5 Full Thread 46 10 14.76 18.24 CAD Cart
SLH-M10-20-ALK M10 1.5 20 16 6 6 4.5 Full Thread 46 10 16.56 18.55 CAD Cart
SLH-M10-25-ALK M10 1.5 25 16 6 6 4.5 Full Thread 46 10 19.12 19.33 CAD Cart
SLH-M10-30-ALK M10 1.5 30 16 6 6 4.5 Full Thread 46 10 21.92 20.27 CAD Cart
SLH-M10-35-ALK M10 1.5 35 16 6 6 4.5 Full Thread 46 10 23.98 24.94 CAD Cart
SLH-M10-40-ALK M10 1.5 40 16 6 6 4.5 Full Thread 46 10 27.66 26.66 CAD Cart
SLH-M10-45-ALK M10 1.5 45 16 6 6 4.5 32 46 10 30.63 30.40 CAD Cart
SLH-M10-50-ALK M10 1.5 50 16 6 6 4.5 32 46 10 33.76 31.80 CAD Cart
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
SLH-ALK
Main Body SWCH45K
Ferrosoferric Oxide Film (Black)
Nylon Patch Nylon 11
Strength Class 8.8

Application

Reducing the size of equipment and devices
Screw return and fallout prevented

Characteristics

  • Hex socket head cap screws with low profile and nylon patch.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • For space-saving of equipment/devices and applications with limited overhead space.

Product List

Click here to see Compact and Space-Saving

Click here to see Special Screws