Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench | Hexalobular Socket No. | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M3-6-SH | M3 | 0.5 | 6 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.077 | 24.33 | CAD | Cart |
| SPE-M3-8-SH | M3 | 0.5 | 8 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.09 | 24.33 | CAD | Cart |
| SPE-M3-10-SH | M3 | 0.5 | 10 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.11 | 26.50 | CAD | Cart |
| SPE-M3-12-SH | M3 | 0.5 | 12 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.12 | 27.44 | CAD | Cart |
| SPE-M3-16-SH | M3 | 0.5 | 16 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.15 | 40.22 | CAD | Cart |
| SPE-M3-20-SH | M3 | 0.5 | 20 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 20 | 0.18 | 53.31 | CAD | Cart |
| SPE-M3-6-SH(100) | M3 | 0.5 | 6 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 100 | 0.077 | 79.80 | CAD | Cart |
| SPE-M3-8-SH(100) | M3 | 0.5 | 8 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 100 | 0.09 | 79.80 | CAD | Cart |
| SPE-M3-10-SH(100) | M3 | 0.5 | 10 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 100 | 0.11 | 85.40 | CAD | Cart |
| SPE-M3-12-SH(100) | M3 | 0.5 | 12 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 100 | 0.12 | 88.20 | CAD | Cart |
| SPE-M3-16-SH(100) | M3 | 0.5 | 16 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 100 | 0.15 | 124.60 | CAD | Cart |
| SPE-M3-20-SH(100) | M3 | 0.5 | 20 | 6 | 1.3 | SKX-8 | 8 | 376 | 0.2 | 100 | 0.18 | 161.00 | CAD | Cart |
| SPE-M4-6-SH | M4 | 0.7 | 6 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 20 | 0.15 | 35.23 | CAD | Cart |
| SPE-M4-8-SH | M4 | 0.7 | 8 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 20 | 0.18 | 36.17 | CAD | Cart |
| SPE-M4-10-SH | M4 | 0.7 | 10 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 20 | 0.2 | 38.35 | CAD | Cart |
| SPE-M4-12-SH | M4 | 0.7 | 12 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 20 | 0.23 | 42.72 | CAD | Cart |
| SPE-M4-16-SH | M4 | 0.7 | 16 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 20 | 0.26 | 51.13 | CAD | Cart |
| SPE-M4-20-SH | M4 | 0.7 | 20 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 20 | 0.32 | 53.31 | CAD | Cart |
| SPE-M4-25-SH | M4 | 0.7 | 25 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 20 | 0.37 | 74.19 | CAD | Cart |
| SPE-M4-6-SH(100) | M4 | 0.7 | 6 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 100 | 0.15 | 109.20 | CAD | Cart |
| SPE-M4-8-SH(100) | M4 | 0.7 | 8 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 100 | 0.18 | 113.40 | CAD | Cart |
| SPE-M4-10-SH(100) | M4 | 0.7 | 10 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 100 | 0.2 | 119.00 | CAD | Cart |
| SPE-M4-12-SH(100) | M4 | 0.7 | 12 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 100 | 0.23 | 130.20 | CAD | Cart |
| SPE-M4-16-SH(100) | M4 | 0.7 | 16 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 100 | 0.26 | 154.00 | CAD | Cart |
| SPE-M4-20-SH(100) | M4 | 0.7 | 20 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 100 | 0.32 | 162.40 | CAD | Cart |
| SPE-M4-25-SH(100) | M4 | 0.7 | 25 | 8 | 1.5 | SKX-10 | 10 | 713 | 0.45 | 100 | 0.37 | 217.00 | CAD | Cart |
| SPE-M5-6-SH | M5 | 0.8 | 6 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.22 | 59.85 | CAD | Cart |
| SPE-M5-8-SH | M5 | 0.8 | 8 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.26 | 59.85 | CAD | Cart |
| SPE-M5-10-SH | M5 | 0.8 | 10 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.29 | 59.85 | CAD | Cart |
| SPE-M5-12-SH | M5 | 0.8 | 12 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.34 | 74.19 | CAD | Cart |
| SPE-M5-16-SH | M5 | 0.8 | 16 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.41 | 79.18 | CAD | Cart |
| SPE-M5-20-SH | M5 | 0.8 | 20 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.49 | 92.27 | CAD | Cart |
| SPE-M5-25-SH | M5 | 0.8 | 25 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.59 | 105.37 | CAD | Cart |
| SPE-M5-30-SH | M5 | 0.8 | 30 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 20 | 0.69 | 145.26 | CAD | Cart |
| SPE-M5-6-SH(100) | M5 | 0.8 | 6 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.22 | 179.20 | CAD | Cart |
| SPE-M5-8-SH(100) | M5 | 0.8 | 8 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.26 | 179.20 | CAD | Cart |
| SPE-M5-10-SH(100) | M5 | 0.8 | 10 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.29 | 179.20 | CAD | Cart |
| SPE-M5-12-SH(100) | M5 | 0.8 | 12 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.34 | 217.00 | CAD | Cart |
| SPE-M5-16-SH(100) | M5 | 0.8 | 16 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.41 | 232.40 | CAD | Cart |
| SPE-M5-20-SH(100) | M5 | 0.8 | 20 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.49 | 268.80 | CAD | Cart |
| SPE-M5-25-SH(100) | M5 | 0.8 | 25 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.59 | 303.80 | CAD | Cart |
| SPE-M5-30-SH(100) | M5 | 0.8 | 30 | 9 | 1.5 | SKX-15 | 15 | 1200 | 0.81 | 100 | 0.69 | 414.40 | CAD | Cart |
| SPE-M6-10-SH | M6 | 1 | 10 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 10 | 0.39 | 62.97 | CAD | Cart |
| SPE-M6-12-SH | M6 | 1 | 12 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 10 | 0.45 | 62.97 | CAD | Cart |
| SPE-M6-16-SH | M6 | 1 | 16 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 10 | 0.55 | 62.97 | CAD | Cart |
| SPE-M6-20-SH | M6 | 1 | 20 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 10 | 0.66 | 72.64 | CAD | Cart |
| SPE-M6-25-SH | M6 | 1 | 25 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 10 | 0.82 | 95.55 | CAD | Cart |
| SPE-M6-30-SH | M6 | 1 | 30 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 10 | 0.93 | 108.94 | CAD | Cart |
| SPE-M6-40-SH | M6 | 1 | 40 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 10 | 1.22 | 111.60 | CAD | Cart |
| SPE-M6-10-SH(100) | M6 | 1 | 10 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 100 | 0.39 | 361.20 | CAD | Cart |
| SPE-M6-12-SH(100) | M6 | 1 | 12 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 100 | 0.45 | 361.20 | CAD | Cart |
| SPE-M6-16-SH(100) | M6 | 1 | 16 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 100 | 0.55 | 361.20 | CAD | Cart |
| SPE-M6-20-SH(100) | M6 | 1 | 20 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 100 | 0.66 | 414.40 | CAD | Cart |
| SPE-M6-25-SH(100) | M6 | 1 | 25 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 100 | 0.82 | 540.40 | CAD | Cart |
| SPE-M6-30-SH(100) | M6 | 1 | 30 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 100 | 0.93 | 616.00 | CAD | Cart |
| SPE-M6-40-SH(100) | M6 | 1 | 40 | 10 | 1.5 | SKX-20 | 20 | 1551 | 1.39 | 100 | 1.22 | 630.00 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-SH | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor devices / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK special low profile cap screw. All head heights are 1.5mm or less.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
- Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
- Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
- For the properties and precautions of plastic screws, please refer to "Properties of Plastic Screws". ⇒Plastic Screws
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".