• Special Screws (Bolts)
  • High Performance Stainless Steel Screws (Bolts)

SSHL-UCL/Socket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel - Cleanroom Washed & Packaged

  • Space
  • Cleanroom Specification
  • Chemical-proof
  • Nonmagnetic
  • Decoration

Dimension Drawing

SSHL-UCLSocket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel - Cleanroom Washed & Packaged寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t max. Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SSHL-M3-6-UCL M3 0.5 6 6 1.3 1.5 2 10 0.44 21.82 CAD Cart
SSHL-M3-8-UCL M3 0.5 8 6 1.3 1.5 2 10 0.53 21.82 CAD Cart
SSHL-M3-10-UCL M3 0.5 10 6 1.3 1.5 2 10 0.61 21.82 CAD Cart
SSHL-M4-6-UCL M4 0.7 6 8 1.5 2 2.5 10 0.89 24.64 CAD Cart
SSHL-M4-8-UCL M4 0.7 8 8 1.5 2 2.5 10 1 24.64 CAD Cart
SSHL-M4-10-UCL M4 0.7 10 8 1.5 2 2.5 10 1.2 24.64 CAD Cart
SSHL-M5-8-UCL M5 0.8 8 9 1.5 3 3 10 0.98 25.58 CAD Cart
SSHL-M5-10-UCL M5 0.8 10 9 1.5 3 3 10 1.2 25.58 CAD Cart
SSHL-M5-12-UCL M5 0.8 12 9 1.5 3 3 10 1.5 25.58 CAD Cart
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
SSHL-UCL
Main Body SUS316L
USC Cleaning
Strength Class A4 - 70

Application

Reducing the size of equipment and devices
FPD manufacturing equipment / Semiconductor manufacturing equipment / Medical equipment / Food related machinery

Characteristics

  • SUS316L hex socket head cap screw with special low profile.
  • All head heights are 1.5 mm or less. For space-saving of equipment/devices and applications with limited overhead space.
  • Compared to SUS304, SUS316L has excellent hydrogen embrittlement resistance, fluorine and chlorine gas resistance, and heat resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • SUS316L is non-magnetic.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance.
  • Because the basic components include Mo, the strength is high even at high temperatures.
  • Cleanroom washed (ultrasonic cleaning) and cleanroom packaged. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For parts embedded in FPD production devices, semiconductor manufacturing devices, medical equipment, or food machinery, or used in cleanrooms.
  • SUS304 equivalent SSHS-UCL is available.

SSHL-UCLSocket Head Cap Screws with Ultra Low Profile - 316L Stainless Steel - Cleanroom Washed & Packaged

To distinguish it fromSSHS-UCL, SSHL-UCLhas a cup point tip.


Product List

Click here to see High Performance Stainless Steel Screws (Bolts)

Click here to see Special Screws (Bolts)