• Special Screws
  • Loosening Prevention

SNFX-TBZ-ALK/Hexalobular Socket Flat Head Cap Screws with Nylon Patch

  • Vibration resistant treatment
  • Tightening Hole Damage Prevention

Dimension Drawing

SNFX-TBZ-ALKHexalobular Socket Flat Head Cap Screws with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
5
6
8
10
12
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Hexalobular
Socket
No.
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNFX-M3-5-TBZ-ALK M3 0.5 5 6 1.75 10 10 0.32 8.58 CAD Cart
SNFX-M3-6-TBZ-ALK M3 0.5 6 6 1.75 10 10 0.35 7.64 CAD Cart
SNFX-M3-8-TBZ-ALK M3 0.5 8 6 1.75 10 10 0.44 7.64 CAD Cart
SNFX-M3-10-TBZ-ALK M3 0.5 10 6 1.75 10 10 0.53 8.42 CAD Cart
SNFX-M3-12-TBZ-ALK M3 0.5 12 6 1.75 10 10 0.60 8.58 CAD Cart
SNFX-M4-8-TBZ-ALK M4 0.7 8 8 2.3 20 10 0.90 12.63 CAD Cart
SNFX-M4-10-TBZ-ALK M4 0.7 10 8 2.3 20 10 1.1 12.32 CAD Cart
SNFX-M4-12-TBZ-ALK M4 0.7 12 8 2.3 20 10 1.2 12.94 CAD Cart
SNFX-M5-10-TBZ-ALK M5 0.8 10 10 2.8 25 10 1.9 22.60 CAD Cart
SNFX-M5-12-TBZ-ALK M5 0.8 12 10 2.8 25 10 2.2 12.01 CAD Cart
SNFX-M6-10-TBZ-ALK M6 1 10 12 3.4 30 10 2.5 31.49 CAD Cart
SNFX-M6-12-TBZ-ALK M6 1 12 12 3.4 30 10 3 31.80 CAD Cart
SNFX-M6-20-TBZ-ALK M6 1 20 12 3.4 30 10 4.5 38.19 CAD Cart
SNFX-M6-25-TBZ-ALK M6 1 25 12 3.4 30 10 5.3 44.43 CAD Cart
SNFX-M6-30-TBZ-ALK M6 1 30 12 3.4 30 10 6.2 49.41 CAD Cart
SNFX-M6-35-TBZ-ALK M6 1 35 12 3.4 30 10 7.5 56.27 CAD Cart
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
SNFX-TBZ-ALK
Main Body Steel
Black Trivalent Chromate Treatment
Nylon Patch Nylon 11
Strength Class 4.8 Equivalent

Application

Prevention of damage to screw heads
Reliable tightening
Screw return and fallout prevented

Characteristics

  • Hexalobular socket*1 flat head screws with nylon patch.
  • Hexalobular socket shapes are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular WrenchSKX

SNFX-TBZ-ALKHexalobular Socket Flat Head Cap Screws with Nylon Patch

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SNFX-TBZ-ALKHexalobular Socket Flat Head Cap Screws with Nylon Patch

SKXB Hexalobular Short BitSKXB

SNFX-TBZ-ALKHexalobular Socket Flat Head Cap Screws with Nylon Patch

SRD Magnet ScrewdriverSRD

SNFX-TBZ-ALKHexalobular Socket Flat Head Cap Screws with Nylon Patch


Product List

Click here to see Loosening Prevention

Click here to see Special Screws