• Special Screws (Bolts)
  • Security Screws (Bolts) & Tamper Resistant Screws

SRGB/Five-Lobe Socket Bits (with Pin) for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRGBFive-Lobe Socket Bits (with Pin) for Tamper Resistant Screws寸法図

Specs/CAD

Unit : mm

Part Number Screw Part No. L B Mass
(g)
Price
(USD)
QTY
(Piece)
SRGB-3 SRGS-M3 32 6.35 6 60.16 Cart
SRGB-4 SRGS-M4 32 6.35 7.1 60.16 Cart
SRGB-56 SRGS-M5/SRGS-M6 32 6.35 7.5 60.16 Cart
SRGB-8 SRGS-M8 32 6.35 8.2 60.16 Cart

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Dedicated bit for button head cap screws with five-lobe holes (with Pin) SRGS. Use in combination with the dedicated magnetic screwdriver SRD.

Related Products

Button Head Cap Screws with Five-Lobe Holes (with Pin)SRGS
SRGS

SRGBFive-Lobe Socket Bits (with Pin) for Tamper Resistant Screws

Magnet ScrewdriversSRD forSRGB
SRD

SRGBFive-Lobe Socket Bits (with Pin) for Tamper Resistant Screws


Product List

Click here to see Security Screws (Bolts) & Tamper Resistant Screws

Click here to see Special Screws (Bolts)