Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | D | d | t | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRGFS-M4-10-ALK-SET | M4 | 0.7 | 10 | 8 | 2.3 | 12 | 4.5 | 2.5 | SRGB-4 | SRD-6.35 | 10 | 1.03 | 40.53 | CAD | Cart |
| SRGFS-M4-16-ALK-SET | M4 | 0.7 | 16 | 8 | 2.3 | 12 | 4.5 | 2.5 | SRGB-4 | SRD-6.35 | 10 | 1.48 | 43.18 | CAD | Cart |
| SRGFS-M4-20-ALK-SET | M4 | 0.7 | 20 | 8 | 2.3 | 12 | 4.5 | 2.5 | SRGB-4 | SRD-6.35 | 10 | 1.78 | 44.58 | CAD | Cart |
| SRGFS-M5-10-ALK-SET | M5 | 0.8 | 10 | 10 | 2.8 | 14 | 5.5 | 3 | SRGB-56 | SRD-6.35 | 10 | 1.73 | 49.88 | CAD | Cart |
| SRGFS-M5-16-ALK-SET | M5 | 0.8 | 16 | 10 | 2.8 | 14 | 5.5 | 3 | SRGB-56 | SRD-6.35 | 10 | 2.45 | 52.69 | CAD | Cart |
| SRGFS-M5-25-ALK-SET | M5 | 0.8 | 25 | 10 | 2.8 | 14 | 5.5 | 3 | SRGB-56 | SRD-6.35 | 10 | 3.54 | 57.36 | CAD | Cart |
| SRGFS-M5-40-ALK-SET | M5 | 0.8 | 40 | 10 | 2.8 | 14 | 5.5 | 3 | SRGB-56 | SRD-6.35 | 10 | 5.27 | 66.40 | CAD | Cart |
| SRGFS-M6-12-ALK-SET | M6 | 1 | 12 | 12 | 3.4 | 16 | 6.5 | 3.5 | SRGB-56 | SRD-6.35 | 10 | 3.04 | 61.26 | CAD | Cart |
| SRGFS-M6-16-ALK-SET | M6 | 1 | 16 | 12 | 3.4 | 16 | 6.5 | 3.5 | SRGB-56 | SRD-6.35 | 10 | 3.76 | 64.84 | CAD | Cart |
| SRGFS-M6-20-ALK-SET | M6 | 1 | 20 | 12 | 3.4 | 16 | 6.5 | 3.5 | SRGB-56 | SRD-6.35 | 10 | 4.45 | 67.80 | CAD | Cart |
| SRGFS-M6-30-ALK-SET | M6 | 1 | 30 | 12 | 3.4 | 16 | 6.5 | 3.5 | SRGB-56 | SRD-6.35 | 10 | 6.14 | 73.26 | CAD | Cart |
| SRGFS-M6-40-ALK-SET | M6 | 1 | 40 | 12 | 3.4 | 16 | 6.5 | 3.5 | SRGB-56 | SRD-6.35 | 10 | 7.9 | 85.42 | CAD | Cart |
| SRGFS-M6-50-ALK-SET | M6 | 1 | 50 | 12 | 3.4 | 16 | 6.5 | 3.5 | SRGB-56 | SRD-6.35 | 10 | 9.63 | 94.77 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRGFS-ALK-SET | |
|---|---|
| Screw Body | SUSXM7 |
| Screw Body Strength Class | Equivalent to A2-50 |
| Nylon Patch | Nylon 11 |
| Rosette Washer | SUS303 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Screw return and fallout prevented
Characteristics
- Set of five-lobe socket countersunk head screws with nylon patch SRGFS-ALK and rosette washers SWAS-RW.
- SRGFS-ALK can be used without countersinking.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.
- This prevents mounting and removing with regular tools.
- Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.