Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | D | d | t | Bit Part No. | Screwdriver Part No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRGFS-M5-10-SET | M5 | 0.8 | 10 | 10 | 2.8 | 14 | 5.5 | 3 | SRGB-M56 | SRD-6.35 | 10 | 1.73 | 44.74 | CAD | Cart |
| SRGFS-M5-16-SET | M5 | 0.8 | 16 | 10 | 2.8 | 14 | 5.5 | 3 | SRGB-M56 | SRD-6.35 | 10 | 2.45 | 47.39 | CAD | Cart |
| SRGFS-M5-25-SET | M5 | 0.8 | 25 | 10 | 2.8 | 14 | 5.5 | 3 | SRGB-M56 | SRD-6.35 | 10 | 3.54 | 52.06 | CAD | Cart |
| SRGFS-M5-40-SET | M5 | 0.8 | 40 | 10 | 2.8 | 14 | 5.5 | 3 | SRGB-M56 | SRD-6.35 | 10 | 5.27 | 61.10 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRGFS-SET | |
|---|---|
| Main Body | SUSXM7 |
| Rosette Washer | SUS303 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Set of five-lobe socket countersunk head screws SRGFS and rosette washers SWAS-RW.
- SRGFS can be used without countersinking.
- SRGFS cannot be mounted or removed with normal tools. Since the combined use of SWAS-RW will disable pinching and rotating SRGFS directly, the anti-theft performance is improved.
- Install and remove with SRGB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.









