Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | t | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRSAS-M3-6 | M3 | 0.5 | 6 | 5.7 | 1.65 | 0.9 | SRSAB-3 | SRD-6.35 | 10 | 0.43 | 28.47 | CAD | Cart |
| SRSAS-M3-8 | M3 | 0.5 | 8 | 5.7 | 1.65 | 0.9 | SRSAB-3 | SRD-6.35 | 10 | 0.52 | 28.47 | CAD | Cart |
| SRSAS-M3-10 | M3 | 0.5 | 10 | 5.7 | 1.65 | 0.9 | SRSAB-3 | SRD-6.35 | 10 | 0.61 | 29.20 | CAD | Cart |
| SRSAS-M3-12 | M3 | 0.5 | 12 | 5.7 | 1.65 | 0.9 | SRSAB-3 | SRD-6.35 | 10 | 0.7 | 30.75 | CAD | Cart |
| SRSAS-M3-20 | M3 | 0.5 | 20 | 5.7 | 1.65 | 0.9 | SRSAB-3 | SRD-6.35 | 10 | 1.1 | 37.53 | CAD | Cart |
| SRSAS-M4-6 | M4 | 0.7 | 6 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 0.89 | 29.20 | CAD | Cart |
| SRSAS-M4-8 | M4 | 0.7 | 8 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 1.1 | 29.20 | CAD | Cart |
| SRSAS-M4-10 | M4 | 0.7 | 10 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 1.2 | 29.89 | CAD | Cart |
| SRSAS-M4-12 | M4 | 0.7 | 12 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 1.4 | 31.63 | CAD | Cart |
| SRSAS-M4-16 | M4 | 0.7 | 16 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 1.7 | 32.61 | CAD | Cart |
| SRSAS-M4-20 | M4 | 0.7 | 20 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 2 | 37.70 | CAD | Cart |
| SRSAS-M4-25 | M4 | 0.7 | 25 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 2.4 | 40.23 | CAD | Cart |
| SRSAS-M4-30 | M4 | 0.7 | 30 | 7.6 | 2.2 | 1.3 | SRSAB-4 | SRD-6.35 | 10 | 2.7 | 47.92 | CAD | Cart |
| SRSAS-M5-8 | M5 | 0.8 | 8 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 2.4 | 40.23 | CAD | Cart |
| SRSAS-M5-10 | M5 | 0.8 | 10 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 2.7 | 40.23 | CAD | Cart |
| SRSAS-M5-12 | M5 | 0.8 | 12 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 2.9 | 41.65 | CAD | Cart |
| SRSAS-M5-16 | M5 | 0.8 | 16 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 3.5 | 44.40 | CAD | Cart |
| SRSAS-M5-20 | M5 | 0.8 | 20 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 4 | 48.72 | CAD | Cart |
| SRSAS-M5-25 | M5 | 0.8 | 25 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 4.6 | 52.47 | CAD | Cart |
| SRSAS-M5-30 | M5 | 0.8 | 30 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 5.3 | 57.77 | CAD | Cart |
| SRSAS-M5-40 | M5 | 0.8 | 40 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 6.6 | 68.72 | CAD | Cart |
| SRSAS-M6-10 | M6 | 1 | 10 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 3.2 | 48.45 | CAD | Cart |
| SRSAS-M6-12 | M6 | 1 | 12 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 3.6 | 48.45 | CAD | Cart |
| SRSAS-M6-16 | M6 | 1 | 16 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 4.4 | 54.19 | CAD | Cart |
| SRSAS-M6-20 | M6 | 1 | 20 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 5.2 | 58.89 | CAD | Cart |
| SRSAS-M6-25 | M6 | 1 | 25 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 6.2 | 65.93 | CAD | Cart |
| SRSAS-M6-30 | M6 | 1 | 30 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 7.2 | 70.06 | CAD | Cart |
| SRSAS-M6-40 | M6 | 1 | 40 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 9.2 | 84.84 | CAD | Cart |
| SRSAS-M6-50 | M6 | 1 | 50 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 11 | 102.26 | CAD | Cart |
| SRSAS-M8-12 | M8 | 1.25 | 12 | 14 | 4.4 | 2.5 | SRSAB-8 | SRD-6.35 | 10 | 7.2 | 92.51 | CAD | Cart |
| SRSAS-M8-16 | M8 | 1.25 | 16 | 14 | 4.4 | 2.5 | SRSAB-8 | SRD-6.35 | 10 | 8.4 | 92.51 | CAD | Cart |
| SRSAS-M8-20 | M8 | 1.25 | 20 | 14 | 4.4 | 2.5 | SRSAB-8 | SRD-6.35 | 10 | 9.6 | 104.70 | CAD | Cart |
| SRSAS-M8-25 | M8 | 1.25 | 25 | 14 | 4.4 | 2.5 | SRSAB-8 | SRD-6.35 | 10 | 11 | 116.01 | CAD | Cart |
| SRSAS-M8-30 | M8 | 1.25 | 30 | 14 | 4.4 | 2.5 | SRSAB-8 | SRD-6.35 | 10 | 13 | 129.19 | CAD | Cart |
| SRSAS-M8-40 | M8 | 1.25 | 40 | 14 | 4.4 | 2.5 | SRSAB-8 | SRD-6.35 | 10 | 16 | 140.50 | CAD | Cart |
| SRSAS-M8-50 | M8 | 1.25 | 50 | 14 | 4.4 | 2.5 | SRSAB-8 | SRD-6.35 | 10 | 19 | 171.26 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRSAS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- Button head cap screws with pin at the center of the three groove holes.
- This prevents mounting and removing with regular tools.
- Install and remove with SRSAB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.