• Special Screws (Bolts)
  • Vacuum

SNSLG-RY/High Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment

  • Vacuum
  • Seizing & Sticking Prevention
  • Chemical-proof
  • Nonmagnetic
  • High strength
  • Antireflection
  • LowOutgas
  • High Specific Strength

Dimension Drawing

SNSLG-RYHigh Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSLG-M3-6-RY M3 0.5 6 5.5 3 2.5 0.71 11.68 CAD Cart
SNSLG-M3-8-RY M3 0.5 8 5.5 3 2.5 0.88 11.68 CAD Cart
SNSLG-M3-10-RY M3 0.5 10 5.5 3 2.5 0.96 11.68 CAD Cart
SNSLG-M3-12-RY M3 0.5 12 5.5 3 2.5 1 11.68 CAD Cart
SNSLG-M3-15-RY M3 0.5 15 5.5 3 2.5 1 11.85 CAD Cart
SNSLG-M3-20-RY M3 0.5 20 5.5 3 2.5 1.4 11.85 CAD Cart
SNSLG-M3-25-RY M3 0.5 25 5.5 3 2.5 1.6 11.85 CAD Cart
SNSLG-M4-8-RY M4 0.7 8 7 4 3 1.6 12.53 CAD Cart
SNSLG-M4-10-RY M4 0.7 10 7 4 3 1.8 12.53 CAD Cart
SNSLG-M4-12-RY M4 0.7 12 7 4 3 2 12.70 CAD Cart
SNSLG-M4-15-RY M4 0.7 15 7 4 3 2.3 12.70 CAD Cart
SNSLG-M4-20-RY M4 0.7 20 7 4 3 2.7 12.70 CAD Cart
SNSLG-M4-25-RY M4 0.7 25 7 4 3 3.2 12.87 CAD Cart
SNSLG-M5-10-RY M5 0.8 10 8.5 5 4 2.7 12.70 CAD Cart
SNSLG-M5-12-RY M5 0.8 12 8.5 5 4 3 12.70 CAD Cart
SNSLG-M5-15-RY M5 0.8 15 8.5 5 4 3.5 12.87 CAD Cart
SNSLG-M5-20-RY M5 0.8 20 8.5 5 4 4 12.87 CAD Cart
SNSLG-M5-25-RY M5 0.8 25 8.5 5 4 4.8 13.04 CAD Cart
SNSLG-M5-30-RY M5 0.8 30 8.5 5 4 5.6 13.04 CAD Cart
SNSLG-M6-12-RY M6 1 12 10 6 5 5.1 12.87 CAD Cart
SNSLG-M6-15-RY M6 1 15 10 6 5 5.8 12.87 CAD Cart
SNSLG-M6-20-RY M6 1 20 10 6 5 6.5 13.04 CAD Cart
SNSLG-M6-25-RY M6 1 25 10 6 5 7.6 13.04 CAD Cart
SNSLG-M6-30-RY M6 1 30 10 6 5 8.3 13.22 CAD Cart
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
SNSLG-RY
Main Body SUS316L
Low Temperature Black Chrome Treatment

Application

Seizing prevention
Space-saving/lightweight
Optical equipment / FPD production equipment / Semiconductor manufacturing equipment / Equipment and device structures / General industrial machines

Characteristics

  • High-strength stainless steel hex socket head cap screws.
  • Tensile strength is 1000 N/mm2, 0.2% proof load 800 N/mm2
  • The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws. Therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
  • Made of SUS316L. It has excellent corrosion resistance.
  • Non-magnetic.
  • Corrosion resistance, chemical resistance, and abrasion resistance are excellent.
  • Low outgas quantity, usable in vacuum environments.
  • Excellent lubrication property. Suitable for preventing seizing.
  • Spectral reflectance 1.5% or below. For optical equipment and other applications requiring anti-reflection. ⇒The Features of Screws with Special Surface Treatment
  • Compliant with JIS B 1176, ISO 4762, and DIN 912. For shapes and dimensions, see “Technical Data (JIS B 1176, ISO4762)”.

Mechanical Properties

Part Number / Strength Class Property
Tensile Strength (N/mm2) 0.2% Proof Load (N/mm2) Elongation (mm)
SNSLG-RY *1 1000 800 0.3d
A2-70/A4-70*2 700 450 0.4d
A2-50/A4-50*2 500 210 0.6d

*1: In-house specification value. Confirmed with test pieces (pre-treatment materials) from each production lot.
*2: Specification value from JIS B 1054-1:2013 (ISO 3506-1:2009) "Mechanical properties of corrosion-resistant stainless steel fasteners-Part 1: Bolts, screws and studs". Values in chart are for reference only. They are not guaranteed values.


Magnetic Permeability Comparison

Part Number / Material Magnetic Permeability
SNSLG SUS316L 1.008
SNSL SUS316L 1.006
SUSXM7 1.4

Values in chart are for reference, using pre-surface treated materials, only. They are not guaranteed values.


Tightening Property (Reference)

SNSLG-RYHigh Strength Stainless Steel Socket Head Cap Screws – Low Temperature Black Chrome Treatment

Reference data for Hex Socket Head Cap Screw - SUSXM7 - Low Temperature Black Chrome Treatment SNSS-M5-25-RY.⇒The Features of Screws with Special Surface Treatment


Product List

Click here to see Vacuum

Click here to see Special Screws (Bolts)