Vented Screws / Vacuum Screws

These screws are suitable for use in vacuum chambers.

They efficiently discharge gas accumulated in screw holes or drilled holes, achieving stability in vacuum levels and high vacuum.
The gas vent holes in NBK's vacuum equipment screws are processed in a way that minimally affects the metal structure, reducing the risk
of brittle fracture during use and the generation of outgassing in vacuum environments.
           Vacuum_1en

Selection Conditions
  • Select Thread Size (Metric thread)M2.6
Image Vented Cross Recessed Flat Head Machine Screws
Part Name Vented Cross Recessed Flat Head Machine Screws
Part Number SVFS-M2.6
Feature Flat Head Machine Screws
Small Space
Material SUSXM7 (Equivalent to SUS304)
Surface Treatment -
Thread Size M2.6
Operating Temperature (℃) -
CAD CAD
Specifications Specifications
List SVFS-M2.6-10 SVFS-M2.6-4 SVFS-M2.6-5 SVFS-M2.6-6 SVFS-M2.6-8