• Special Screws (Bolts)
  • Vented Screws / Vacuum Screws

SNSL-PC/Socket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing

  • Vacuum
  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • LowOutgas
  • Heat Resistance/Chemical Resistance

Dimension Drawing

SNSL-PCSocket Head Cap Screws - 316L Stainless Steel - Specialized Chemical Polishing寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
5
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SNSL-M3-5-PC M3 0.5 5 5.5 3 2.5 5 0.67 9.61 CAD Cart
SNSL-M3-6-PC M3 0.5 6 5.5 3 2.5 5 0.71 9.61 CAD Cart
SNSL-M3-8-PC M3 0.5 8 5.5 3 2.5 5 0.8 9.61 CAD Cart
SNSL-M3-10-PC M3 0.5 10 5.5 3 2.5 5 0.88 9.61 CAD Cart
SNSL-M3-12-PC M3 0.5 12 5.5 3 2.5 5 0.96 10.30 CAD Cart
SNSL-M3-16-PC M3 0.5 16 5.5 3 2.5 5 1.2 11.50 CAD Cart
SNSL-M4-5-PC M4 0.7 5 7 4 3 5 1.4 9.61 CAD Cart
SNSL-M4-6-PC M4 0.7 6 7 4 3 5 1.5 9.61 CAD Cart
SNSL-M4-8-PC M4 0.7 8 7 4 3 5 1.7 9.95 CAD Cart
SNSL-M4-10-PC M4 0.7 10 7 4 3 5 1.8 9.95 CAD Cart
SNSL-M4-12-PC M4 0.7 12 7 4 3 5 2 10.98 CAD Cart
SNSL-M4-16-PC M4 0.7 16 7 4 3 5 2.3 12.36 CAD Cart
SNSL-M4-20-PC M4 0.7 20 7 4 3 5 2.7 13.04 CAD Cart
SNSL-M4-25-PC M4 0.7 25 7 4 3 5 3.2 15.78 CAD Cart
SNSL-M5-6-PC M5 0.8 6 8.5 5 4 5 2.2 11.84 CAD Cart
SNSL-M5-8-PC M5 0.8 8 8.5 5 4 5 2.5 10.64 CAD Cart
SNSL-M5-10-PC M5 0.8 10 8.5 5 4 5 2.7 11.32 CAD Cart
SNSL-M5-12-PC M5 0.8 12 8.5 5 4 5 3 10.47 CAD Cart
SNSL-M5-16-PC M5 0.8 16 8.5 5 4 5 3.5 12.86 CAD Cart
SNSL-M5-20-PC M5 0.8 20 8.5 5 4 5 4 13.72 CAD Cart
SNSL-M5-25-PC M5 0.8 25 8.5 5 4 5 4.8 14.76 CAD Cart
SNSL-M6-8-PC M6 1 8 10 6 5 5 4.3 15.61 CAD Cart
SNSL-M6-10-PC M6 1 10 10 6 5 5 4.7 15.78 CAD Cart
SNSL-M6-12-PC M6 1 12 10 6 5 5 5.1 15.78 CAD Cart
SNSL-M6-16-PC M6 1 16 10 6 5 5 5.8 17.67 CAD Cart
SNSL-M6-20-PC M6 1 20 10 6 5 5 6.5 20.07 CAD Cart
SNSL-M6-25-PC M6 1 25 10 6 5 5 7.6 20.75 CAD Cart
SNSL-M6-30-PC M6 1 30 10 6 5 5 8.3 24.18 CAD Cart
SNSL-M8-12-PC M8 1.25 12 13 8 6 5 11 27.96 CAD Cart
SNSL-M8-16-PC M8 1.25 16 13 8 6 5 12 28.30 CAD Cart
SNSL-M8-20-PC M8 1.25 20 13 8 6 5 13 32.25 CAD Cart
SNSL-M8-25-PC M8 1.25 25 13 8 6 5 15 33.79 CAD Cart
SNSL-M8-30-PC M8 1.25 30 13 8 6 5 17 37.38 CAD Cart
SNSL-M8-35-PC M8 1.25 35 13 8 6 5 19 43.39 CAD Cart
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
SNSL-PC
Main Body SUS316L
Special Chemical Polishing
Strength Class A4 - 70

Application

FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • SUS316L hex socket head cap screws.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance. This screw also has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • Because the basic components include Mo, the strength is high even at high temperatures.
  • Non-magnetic.
  • Special chemical polishing treatment improves the surface roughness. Outgas quantity is extremely low. Ideal for use in medium vacuum environments.
  • Cleanroom washing/cleanroom packing provided.⇒Cleanroom Wash / Cleanroom Packing Service

Product List

Click here to see Vented Screws / Vacuum Screws

Click here to see Special Screws (Bolts)