• Special Screws (Bolts)
  • Vented Screws / Vacuum Screws

SVSLG-AG/Vented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating

  • Vacuum
  • Cleanroom Specification
  • Seizing & Sticking Prevention
  • Electric conducting
  • High strength

Dimension Drawing

SVSLG-AGVented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B d
Max.
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SVSLG-M3-6-AG M3 0.5 6 5.5 3 2.5 1.2 0.64 8.73 CAD Cart
SVSLG-M3-8-AG M3 0.5 8 5.5 3 2.5 1.2 0.81 9.36 CAD Cart
SVSLG-M3-10-AG M3 0.5 10 5.5 3 2.5 1.2 0.86 10.14 CAD Cart
SVSLG-M3-12-AG M3 0.5 12 5.5 3 2.5 1.2 0.9 10.92 CAD Cart
SVSLG-M3-15-AG M3 0.5 15 5.5 3 2.5 1.2 0.9 12.16 CAD Cart
SVSLG-M3-20-AG M3 0.5 20 5.5 3 2.5 1.2 1.28 13.56 CAD Cart
SVSLG-M3-25-AG M3 0.5 25 5.5 3 2.5 1.2 1.45 15.44 CAD Cart
SVSLG-M4-8-AG M4 0.7 8 7 4 3 1.5 1.4 11.07 CAD Cart
SVSLG-M4-10-AG M4 0.7 10 7 4 3 1.5 1.6 11.85 CAD Cart
SVSLG-M4-12-AG M4 0.7 12 7 4 3 1.5 1.8 12.47 CAD Cart
SVSLG-M4-15-AG M4 0.7 15 7 4 3 1.5 2 13.88 CAD Cart
SVSLG-M4-20-AG M4 0.7 20 7 4 3 1.5 2.3 15.44 CAD Cart
SVSLG-M4-25-AG M4 0.7 25 7 4 3 1.5 2.7 17.15 CAD Cart
SVSLG-M5-10-AG M5 0.8 10 8.5 5 4 1.5 2.5 14.34 CAD Cart
SVSLG-M5-12-AG M5 0.8 12 8.5 5 4 1.5 2.8 15.12 CAD Cart
SVSLG-M5-15-AG M5 0.8 15 8.5 5 4 1.5 3.3 16.68 CAD Cart
SVSLG-M5-20-AG M5 0.8 20 8.5 5 4 1.5 3.7 18.24 CAD Cart
SVSLG-M5-25-AG M5 0.8 25 8.5 5 4 1.5 4.4 20.11 CAD Cart
SVSLG-M5-30-AG M5 0.8 30 8.5 5 4 1.5 5.1 21.83 CAD Cart
SVSLG-M6-12-AG M6 1 12 10 6 5 2 4.7 14.34 CAD Cart
SVSLG-M6-15-AG M6 1 15 10 6 5 2 5.2 15.44 CAD Cart
SVSLG-M6-20-AG M6 1 20 10 6 5 2 5.8 16.84 CAD Cart
SVSLG-M6-25-AG M6 1 25 10 6 5 2 6.7 18.40 CAD Cart
SVSLG-M6-30-AG M6 1 30 10 6 5 2 7.3 20.11 CAD Cart

● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SVSLG-AG
Main Body SUS316L
Silver Plating

Application

Vacuum devices / Vacuum chambers / FPD production equipment / Semiconductor manufacturing equipment / Electron microscopes

Characteristics

  • High strength stainless steel hex socket head cap screws.
  • The proof load is approximately 1.8 times that of general stainless steel hex socket head cap screws. Therefore, smaller screw diameters and reduced quantities are available to save space and reduce weight.
  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • Silver plating confers excellent screw lubrication properties and electrical conductivity. Suitable for preventing seizing and use in conductive sections of electronic parts.
  • Electric resistance
    Silver: 1.6μΩ・cm (gold: 2.3μΩ・cm)

*This is the performance of the silver material.


Usage Example

Gas trapped at the bottom of the screw hole is released through SVSLG-AG, and gas trapped in the drilled hole is released through SWAS-VF.SWAS-VFSWAS-VF-PC

SVSLG-AGVented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating


Mechanical Properties

Part Number / Strength Class Property
Tensile Strength (N/mm2) 0.2% Proof Load (N/mm2) Elongation (mm)
SVSLG-AG *1 1000 800 0.3d
A2-70/A4-70*2 700 450 0.4d
A2-50/A4-50*2 500 210 0.6d

*1: In-house specification value. Confirmed with test pieces (pre-treatment materials) from each production lot.
*2: Specification value from JIS B 1054-1:2013 (ISO 3506-1:2009) "Mechanical properties of corrosion-resistant stainless steel fasteners-Part 1: Bolts, screws and studs". Values in chart are for reference only. They are not guaranteed values.


Related Products

For ventilation of drilled holes, please use SWAS-VF.SWAS-VFSWAS-VF-PC

SVSLG-AGVented High Strength Stainless Steel Socket Head Cap Screws – Silver Plating


Product List

Click here to see Vented Screws / Vacuum Screws

Click here to see Special Screws (Bolts)