Couplings (Shaft Couplings)
Select by Torque / Bore Diameter
Select by Actuator
High Gain Couplings
Disc Couplings
Jaw Couplings
Beam Couplings
Oldham Couplings
Cross Joint Couplings
Rigid Couplings
Bellows Couplings
Serration Couplings
Flanged Shaft Coupling
Vented Screws / Vacuum Screws
Screws compatible with clean environments
Small Head Screws & Low Profile Screws
High Performance Stainless Steel Screws (Bolts)
Titanium Bolts (Screws)
Special Material Screws
Tools
Screws with Special Surface Treatment
Micro / Miniature Screws
Captive Bolts (Screws) / Full Thread Screws
Quick Release Fasteners
Functional Screws
UNC Screws / UNF Screws
Security Screws (Bolts) & Tamper Resistant Screws
Hexalobular Screws
Plugs
Washers / Inserts
Plastic Screws (Bolts)
Vibration Resistance
Screw Caps / Screw Covers
Chemical Resistance Screws
Socket Head Cap Screws (Bolts)
Hex Head Bolts (Screws)
Sheet Metal Fasteners
SEMS Screws / Improved Fastening Efficiency Screws
Purposes of use
Vacuum
Low Outgassing
Cleanroom
Chemical Resistance
High Strength
High Specific Strength
Heat Resistance
Galling & Seizing Prevention
Prevention of Screw Drive Damage
Anti-Reflective
Electrical Insulation
Non-Magnetic
Lightweight
Compact and Space-Saving
Increased Productivity
Captive
Loosening Prevention
Decoration
Fixing and Positioning
Conveyance
Positioning Brackets
Clamp Levers
Functional Levers
Knobs
Pulls
Plungers
Clamping Screws
Stopper Bolts・Stopper Screws
Adjust Bolts・Screw Adaptor
Handles
Grips
Cross Clampers・Shaft Clamping Units
ball joint・Angle Hinge
Structure Components
Hexagonpost
Set Collars
Indicators
Scales
Dial
Stages
Ball Rollers (Ball Transfers)
Display Mounting Systems
Swivel Mount
Auto-Positioning Units
Remote Gauge Inspection Cameras
Stoppers for Linear Guides
Motor Mounting Brackets
Factory Equipment Components
RoHS2 Certificate of Compliance Service
Couplings Bore and Keyway Additional Modification Service
Coupling Stainless Steel Screw Alteration Service
Cleanroom Wash / Cleanroom Packing Service
Shaft Coupling Shaft Hole Additional Modification Service
Vibration Resistant Treatment Service
Screw combination service
Laser engraving service
Scale Plate / Scale Sticker Cutting Service
Handle Shaft Hole Processing Service
Screw Length Adjustment Service
Captive Processing Service
Screw Supply Service
Special Screws |New Product
New Products introduced : Anti-Diagonal Tightening Screws
Apr. 01. 2026
Factory Equipment Components |New Product
New Products introduced : Carriers for 18L Drums
New Products introduced : Transport Locking Brackets
Machine Elements |New Product
New Products introduced : Stand Pipes for Swivel Mounts
Couplings |New Product
New Products introduced : Oldham Type Flexible Couplings
Feb. 24. 2026
New Products introduced : Standard Type Quick Clamp Fasteners
New Products introduced : Free Sliding Type Quick Clamp Fasteners
New Products introduced : Cam Bases for Quick Clamp Fasteners
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile and Nylon Patch
Jan. 27. 2026
New Products introduced : Cross Recessed Head Cap Screws with Extra Low Profile
New Products introduced : Extra Low Profile Hexalobular Socket Cap Screws with Nylon Patch (Inch Screws)
New Products introduced : Thin Hex Nuts
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws for Precision Instruments – Type 0-3
New Products introduced : Phillips Cross Recessed Pan Head Machine Screws with Pin
New Products introduced : Hexalobular Socket Pan Head Machine Screws with Captive Washer and Pin
New Products introduced : Tamper-Resistant Special Low Profile Cap Screws with Nylon Patch
New Products introduced : Two-Hole Flat Head Machine Screws
New Products introduced : Hex Socket Set Screws with Pin
New Products introduced : Bits for Cross Recessed Tamper-Resistance Screws with Pin
New Products introduced : Phillips Cross Recessed Flat Head Machine Screws (For Sheet Metal) with Nylon Patch
Captive Series
SEMI Standard (SEMI S8-0218)Compliant Products
All Stainless Steel Products
All Metal Products
Universal Design Products
Mar. 22. 2024
Aug. 03. 2020
Jul. 08. 2016
Aug. 19. 2014
Jul. 25. 2014
Jan. 30. 2025
Jan. 27. 2025
Nov. 07. 2023
Nov. 25. 2025
Apr. 27. 2026
Apr. 23. 2026
Nov. 26. 2025
Oct. 28. 2025
Jun. 28. 2024
Jan. 29. 2024
Jan. 19. 2024
Sep. 05. 2025
Oct. 25. 2016
Sep. 23. 2016
Jan. 06. 2015
Dec. 05. 2025
Oct. 29. 2025
Dec. 02. 2024
Oct. 07. 2024
Mar. 26. 2024
Nov. 12. 2025
Nov. 10. 2025
Nov. 18. 2024
Jun. 24. 2025
Jan. 14. 2025
Feb. 17. 2025
May. 16. 2025
May. 15. 2025
Jan. 10. 2025
May. 12. 2025
Apr. 30. 2025
Nov. 28. 2024
Nov. 06. 2024
Feb. 25. 2026
Dec. 22. 2025
Dec. 16. 2024
Nov. 27. 2024
Nov. 01. 2024
What makes our custom screws specialThe machine parts manufacturer Nabeya Bi-tech Kaisha (NBK) at e-nedzi.com manufactures special screws to the customer's specifications, such as tip machining and surface treatment. Special material screws, resin screws and loosening prevention are also available.Jan. 14. 2025 time >
The machine parts manufacturer Nabeya Bi-tech Kaisha (NBK) at e-nedzi.com manufactures special screws to the customer's specifications, such as tip machining and surface treatment. Special material screws, resin screws and loosening prevention are also available.
Jan. 14. 2025 time >
Vol. 13 Explaining the Rust Source "Galvanic Corrosion"Have you ever been surprised by rust suddenly appearing on rust-resistant aluminum? If this happens, the reduced strength resulting from the corrosion brings fears of possible damage. This phenomenon is known as "galvanic corrosion". Today, I will explain this principle and how it can be handled. Jan. 10. 2025 time >
Have you ever been surprised by rust suddenly appearing on rust-resistant aluminum? If this happens, the reduced strength resulting from the corrosion brings fears of possible damage. This phenomenon is known as "galvanic corrosion". Today, I will explain this principle and how it can be handled.
Jan. 10. 2025 time >
Fastening Screws in Areas with Cumulative Pitch Misalignment of Large PanelsDiscover how specially processed screws solved challenges with large equipment panels!Jan. 08. 2025 time >
Discover how specially processed screws solved challenges with large equipment panels!
Jan. 08. 2025 time >
Preventing gaps between the sheet and screw when fastening thin sheetsAre You Facing Issues with Screws Not Fully Tightening When Fixing Thin Plates? NBK's Ultra-Low Profile Hex Socket Head Bolts Are the Solution!Dec. 02. 2024 time >
Are You Facing Issues with Screws Not Fully Tightening When Fixing Thin Plates? NBK's Ultra-Low Profile Hex Socket Head Bolts Are the Solution!
Dec. 02. 2024 time >
Magnetic shield (permalloy shield) must be fixedScrews for fixing thin plates are available.Nov. 26. 2024 time >
Screws for fixing thin plates are available.
Nov. 26. 2024 time >
Vol.6 Varieties of Screws "Beyond" SUSProbably most of the screws you use are made of either iron or stainless steel. However, there are also screws made from various other materials that possess very interesting characteristics. Perhaps these may be able to resolve some of your problems that you have encountered with iron and stainless steel screws. Today, Nedzigon is here to introduce you to the different types and features of screws made of special materials. Nov. 18. 2024 time >
Probably most of the screws you use are made of either iron or stainless steel. However, there are also screws made from various other materials that possess very interesting characteristics. Perhaps these may be able to resolve some of your problems that you have encountered with iron and stainless steel screws. Today, Nedzigon is here to introduce you to the different types and features of screws made of special materials.
Nov. 18. 2024 time >
Solving common issues with Semiconductor Manufacturing Equipment(Pre-Process)This section introduces countermeasures for the special environments necessary for semiconductor manufacturing equipment (pre-process), and measures to improve productivity.Nov. 18. 2024 time >
This section introduces countermeasures for the special environments necessary for semiconductor manufacturing equipment (pre-process), and measures to improve productivity.
Chemical Resistance of Chemical-proof ScrewsThis page describes "Chemical Resistance of Chemical-proof Screws" such as ceramic, titanium, resin nickel and Inconel.Oct. 07. 2024 time >
This page describes "Chemical Resistance of Chemical-proof Screws" such as ceramic, titanium, resin nickel and Inconel.
Oct. 07. 2024 time >
Requiring high-strength yet lightweight screws【Space-saving & Weight Reduction】Introducing high specific strength screws that can reduce the weight of equipment and machinery.Oct. 07. 2024 time >
Introducing high specific strength screws that can reduce the weight of equipment and machinery.
No. 3: Process gas and wafer cleaning agentProcess gases (a special kind of gas) and cleaning agents (for removing impurities) are often used in semiconductor manufacturing processes.Oct. 07. 2024 time >
Process gases (a special kind of gas) and cleaning agents (for removing impurities) are often used in semiconductor manufacturing processes.
Property of Special Material ScrewsThis page describes "Properties of Special Material Screws" such as ceramic, nickel, aluminum, molybdenum, Inconel, Hastelloy and phosphor bronze.Oct. 07. 2024 time >
This page describes "Properties of Special Material Screws" such as ceramic, nickel, aluminum, molybdenum, Inconel, Hastelloy and phosphor bronze.
Screws must be protected from chemicals 【Energy-saving / reduced work-hours】Introducing screws with excellent chemical resistance and screws with head coatings.Oct. 07. 2024 time >
Introducing screws with excellent chemical resistance and screws with head coatings.
Titanium PropertyThis page describes "Titanium Properties" such as pure titanium, 64 titanium and β titanium.Oct. 02. 2024 time >
This page describes "Titanium Properties" such as pure titanium, 64 titanium and β titanium.
Oct. 02. 2024 time >
Reducing assembly time and preventing foreign object contamination【Workability & Maintenance】Introducing washer-integrated screws that reduce assembly time and prevent foreign object contamination.Sep. 06. 2024 time >
Introducing washer-integrated screws that reduce assembly time and prevent foreign object contamination.
Sep. 06. 2024 time >
Maintaining high strength in screws even in high-temperature environments【Productivity Improvement】Introducing special material screws that can withstand 1500°C.Sep. 06. 2024 time >
Introducing special material screws that can withstand 1500°C.
Screw Standards and Technical InformationJIS standards, material properties, surface treatment features and technical documents required for design are available here.Aug. 06. 2024 time >
JIS standards, material properties, surface treatment features and technical documents required for design are available here.
Aug. 06. 2024 time >
NEW SAVE