Date Updated:Oct. 07. 2024
Screws must be protected from chemicals 【Energy-saving / reduced work-hours】
Screws with excellent chemical resistance and screws with head coating only are available
We offer screws made from various materials with excellent chemical resistance.
Metal's chemical resistance
| Material | Chemical Resistance |
|---|---|
| MAT21*1 | |
| Hastelloy*2 | |
| Titanium | |
| Inconel*3 | |
| SUS316L(HiMo) | |
| SUS310S |
*2:Hastelloy is a registered trademark of Haynes International, Inc.
*3:Inconel is a registered trademark of Special Metals Corporation.
Resin's chemical resistance
| Material | Chemical Resistance |
|---|---|
| PTFE(Polytetrafluoroethylene) | |
| PVDF | |
| PP | |
| PEEK |
PTFE(Polytetrafluoroethylene)cover cap protects the screw head from chemicals.
The bolt head only has PFA Coating with excellent chemical resistance.
Chemical resistance changes with performance conditions. Always carry out tests under the same conditions in advance.Recommended product
Issue/case studies
Reduced cost/energy saving/long life
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical Equipment
FA Devices
Solution samples
Special Screws