• Stoppers for Linear Guides

Stoppers for Linear Guides, Base Mounting, Stainless Steel, with Stopper Bolt with Urethane Pad

NLSCNS-U

Dimension Drawing

NLSCNS-UStoppers for Linear Guides, Base Mounting, Stainless Steel, with Stopper Bolt with Urethane Pad寸法図

*: Check the A dimension based on the distance from the mounting surface to the top surface of the table and select accordingly.

Specs/CAD

Select

A
All
23.5
31.5
35.5
27.5
37.5
32.5
40.5
43.5
49.5
55.5
M (Fine)
Nominal of Thread
All
M6
M8

Unit : mm

Part Number W H A B J P T M (Fine)
Nominal of Thread
Pitch D L L2 Hex Socket Head Cap Screw Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
NLSCNS-01-U 50 30 23.5 12 18 35 12 M6 0.75 5.5 58 43 M5×16 102.2 92.74 CAD Cart
NLSCNS-02-U 50 38 31.5 12 18 35 12 M6 0.75 5.5 58 43 M5×16 116.1 96.03 CAD Cart
NLSCNS-03-U 50 43 35.5 12 18 35 12 M6 0.75 5.5 58 43 M5×16 124.8 99.61 CAD Cart
NLSCNS-04-U 50 35 27.5 12 20 35 12 M8 1.0 5.5 68 53 M5×16 124.7 98.05 CAD Cart
NLSCNS-05-U 50 43 35.5 12 20 35 12 M8 1.0 5.5 68 53 M5×16 139.6 101.63 CAD Cart
NLSCNS-06-U 50 45 37.5 12 20 35 12 M8 1.0 5.5 68 53 M5×16 143.3 101.63 CAD Cart
NLSCNS-07-U 50 40 32.5 16 20 35 16 M8 1.0 6.6 68 53 M6×20 182.7 108.48 CAD Cart
NLSCNS-08-U 50 48 40.5 16 20 35 16 M8 1.0 6.6 68 53 M6×20 202.4 108.48 CAD Cart
NLSCNS-09-U 50 51 43.5 16 20 35 16 M8 1.0 6.6 68 53 M6×20 210.2 108.48 CAD Cart
NLSCNS-10-U 65 57 49.5 16 24 45 16 M8 1.0 9 68 53 M8×20 276 118.78 CAD Cart
NLSCNS-11-U 65 63 55.5 16 24 45 16 M8 1.0 9 68 53 M8×20 291.4 123.92 CAD Cart
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
NLSCNS-U
Main Body SUS304
Hex Socket Head Cap Screw SUSXM7
Stopper Bolt with Urethane Pad
NSBUH
Urethane
NSBUH-U
Urethane (Black)
Shore Hardness A90
Stopper Bolt S45C
Electroless Nickel Plating
Lock Nut SUS304

Characteristics

  • Stoppers for linear guides with embedded stopper bolts with urethane pads NSBUH.
  • Urethane softens the noise of metal hitting metal.
  • Stopper bolts are the fine screw thread type, enabling easy fine adjustment of the screw-in depth.
  • Made of stainless steel. Suitable for environments where corrosion resistance is required.
  • Supported rail sizes are 15 mm/20 mm/25 mm/30 mm/35 mm.
  • Hex socket head cap screws for mounting are provided with all products.

Application

Softens the noise of metal hitting metal
Table position adjustment
Table retention and fall prevention
Stoppers for emergencies

Usage Example

NLSCNS-UStoppers for Linear Guides, Base Mounting, Stainless Steel, with Stopper Bolt with Urethane Pad

Use the lock nut on the opposite side of the side that receives the force.


Related Products

Replacement stopper bolts with urethane pad NSBUH are available.
NSBUH

NLSCNS-UStoppers for Linear Guides, Base Mounting, Stainless Steel, with Stopper Bolt with Urethane Pad

Replacement urethane pads NSBUH-U are available.
NSBUH-U

NLSCNS-UStoppers for Linear Guides, Base Mounting, Stainless Steel, with Stopper Bolt with Urethane Pad


Related Services

Product List

Click here to see Stoppers for Linear Guides