| Part Number | Max. Bore Diameter (mm) |
Rated Torque*1 (N・m) | |||||||
|---|---|---|---|---|---|---|---|---|---|
| MDS-40C-10-11 | 20 | 3.5 | 15000 | 1.3×10-5 | 2600 | 0.02 | 0.7 | ±0.2 | 68 |
*1: Correction of rated torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.
*2: These are values with max. bore diameter.
Structure
Clamping Type

Material/Finish
| MDS-C | |
|---|---|
| Hub | A2017 Anodized*1 |
| Disk | SUS304 |
| Pin | SUS303 |
| Collar | SUS303 |
| Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
*1: Due to manufacturing process requirements, couplings may have bores with or without surface treatment. This does not affect the performance of the couplings.
Characteristics
- Applicable motors
| MDS-C | |
|---|---|
| Servomotor | ◎ |
| Stepping Motor | ◎ |
| General-purpose Motor | ● |
- Property
| MDS-C | |
|---|---|
| Zero Backlash | ◎ |
| Allowable Misalignment | ○ |
- This is a disk type flexible coupling.
- It has compact design with short entire length.
- The stainless steel disk allows eccentricity, and angular misalignment, and end-play.
Application
Actuator / XY stageRelated Products
The Single-Disk type Flexible Coupling XHS-C is compatible with the servomotor with 350% instantaneous max. torque is available.XHS-C








