| Part Number | Max. Bore Diameter (mm) |
Rated Torque*1 (N・m) | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| MJC-25-BL | 12.7 | 3 | 6 | 0.4 | 25000 | 3.3×10-6 | 32 | 0.2 | 1 | 0~+ 0.9 | A80 | 34 |
*1: Correction of rated torque and max. torque due to load fluctuation is not required.However, if ambient temperature exceeds 30°C, be sure to correct the rated torque and max. torque with temperature correction factor shown in the table.MJC's allowable operating temperature is -20°C to 60°C.
*2: These are values with max. bore diameter.
| Part Number | Standard metric bore diameter (dimensional allowance H8) D1・D2 |
|||||||||||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 3 | 4 | 4.5 | 5 | 6 | 6.35 | 7 | 8 | 9.525 | 10 | 11 | 12 | 14 | 15 | 16 | 18 | 19 | 20 | 22 | 24 | 25 | 28 | 30 | 32 | 35 | 38 | 40 | 42 | 45 | 48 | 50 | 55 | |
| MJC-14-BL | ● | ● | ● | ● | ● | ● | ● | |||||||||||||||||||||||||
| MJC-20-BL | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||||||||||||||||||
| MJC-25-BL | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||||||||||||||||||
| MJC-30-BL | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||||||||||||||||||
| MJC-40-BL | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||||||||||||||
| MJC-55-BL | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | |||||||||||||||||
| MJC-65-BL | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||||||||||||||
| MJC-80-BL | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||||||||||||||||
| MJC-95-BL | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||||||||||||||||
| Part Number | Standard inch bore diameter (dimensional allowance H7) D1・D2 |
||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1/8 | 3/16 | 1/4 | 5/16 | 3/8 | 7/16 | 1/2 | 9/16 | 5/8 | 11/16 | 3/4 | 13/16 | 7/8 | 15/16 | 1 | 1- 1/8 | 1-1/4 | 1-3/8 | 1-1/2 | 1-5/8 | 1-3/4 | |
| MJC-14-BL | ● | ● | ● | ||||||||||||||||||
| MJC-20-BL | ● | ● | ● | ● | |||||||||||||||||
| MJC-25-BL | ● | ● | ● | ● | ● | ● | |||||||||||||||
| MJC-30-BL | ● | ● | ● | ● | ● | ● | ● | ||||||||||||||
| MJC-40-BL | ● | ● | ● | ● | ● | ● | ● | ● | |||||||||||||
| MJC-55-BL | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||||||
| MJC-65-BL | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||||
| MJC-80-BL | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ● | ||||||||||
| MJC-95-BL | ● | ● | ● | ● | ● | ● | ● | ||||||||||||||
●All products are provided with hex socket set screw.
●In a case where the bore diameter are φ3,φ4 and φ 1/8, the setscrew is used in only one place.
●Recommended dimensional allowances of applicable shaft diameter are h6 and h7.
●A set of hubs with set screw type for one side and clamping type or other type for the other side is available upon request.
Material/Finish
| MJC-BL | |
|---|---|
| Hub | A2017 Anodized*1 |
| Sleeve | Polyurethane |
| Hex Socket Set Screw | SCM435 Ferrosoferric Oxide Film (Black) |
| Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
*1: Due to manufacturing process requirements, couplings may have bores with or without surface treatment. This does not affect the performance of the couplings.
Structure
Set Screw Type MJC-BLMJC-WHMJC-RDMJC-GRMJC-EBLMJC-EWHMJC-ERDMJC-EGR
MJC-**-**Tight FitMJC-**-E**Easy Fit

Clamping Type MJC-CS-BLMJC-CS-WHMJC-CS-RDMJC-CS-GRMJC-CS-EBLMJC-CS-EWHMJC-CS-ERDMJC-CS-EGR
MJC-**CS-**Tight FitMJC-**CS-E**Easy Fit

Set Screw + Key Type MJC-K-BLMJC-K-WHMJC-K-RDMJC-K-GRMJC-K-EBLMJC-K-EWHMJC-K-ERDMJC-K-EGR
MJC-**K-**Tight FitMJC-**K-E**Easy Fit

Clamping + Key Type MJC-CSK-BLMJC-CSK-WHMJC-CSK-RDMJC-CSK-GRMJC-CSK-EWHMJC-CSK-ERDMJC-CSK-EGR
MJC-**CSK-**Tight FitMJC-**CSK-E**Easy Fit

Sleeve

Characteristics
- Applicable motors
| Tight Fit | Easy Fit | |
|---|---|---|
| Servomotor | ◎ | ○ |
| Stepping Motor | ◎ | ◎ |
| General-Purpose Motor | ◎ | ◎ |
- Property
| Tight Fit | Easy Fit | |
|---|---|---|
| Zero Backlash | ○ | - |
| High Torque | ◎ | ◎ |
| Allowable Misalignment | ○ | ○ |
| Vibration Absorption | ◎ | ◎ |
| Electrical Insulation | ◎ | ◎ |
| Assembling | ○ | ◎ |
| Allowable Operating Temperature |
-20℃ to 60℃ | -20℃ to 60℃ |
- This is a jaw type flexible coupling.
- Tight Fit enables transmission with zero backlash at low torque.
- Easy fit allows you to assemble and partition the hub and sleeve smoothly.
- Excellent flexibility allows eccentricity, angular misalignment and twisting vibration to be accepted.
- It has electrical insulation. Resistance value: Not less than 2 MΩ
- There are four types of sleeve hardness. Please select desirable units according to usage conditions including torque and misalignment.
- Sleeve Type

Selection
Selection based on shaft diameter and rated torque
The area bounded by the shaft diameter and rated torque indicates is the selection size.



Selection Example
In case of selected parameters of shaft diameter of φ15 and load torque of 6 N•m, the selected size for MJC-**-RD, MJC-**-ERD is MJC-30-RD, MJC-30-ERD.Selection based on the rated output of the servomotor
| Rated Output (W) |
Servomotor Specifications | Selection Outside Diameter Size | |||||
|---|---|---|---|---|---|---|---|
| Diameter of Motor Shaft (mm) |
Rated Torque (N・m) |
Instantaneous Max. Torque (N・m) |
MJC-**-BL MJC-**-EBL |
MJC-**-WH MJC-**-EWH |
MJC-**-RD MJC-**-ERD |
MJC-**-GR MJC-**-EGR |
|
| 10 | 5-6 | 0.032 | 0.096 | 14 | 14 | 14 | 14 |
| 20 | 5-6 | 0.064 | 0.19 | 14 | 14 | 14 | 14 |
| 30 | 5-7 | 0.096 | 0.29 | 14 | 14 | 14 | 14 |
| 50 | 6-8 | 0.16 | 0.48 | 20 | 20 | 20 | 20 |
| 100 | 8 | 0.32 | 0.95 | 20 | 20 | 20 | 20 |
| 200 | 9-14 | 0.64 | 1.9 | 30 | 30 | 30 | 30 |
| 400 | 14 | 1.3 | 3.8 | 30 | 30 | 30 | 30 |
| 750 | 16-19 | 2.4 | 7.2 | - | 40 | 40 | 40 |
Motor specifications are based on general values.For details, see the motor manufacturer's catalogs.This is the size for cases where devices such as reduction gears are not used.
Selection Example
In case of motor specification of shaft diameter of φ14 and rated torque of 0.64 N•m, the selected size of MJC-**-BL is as follows.Set Screw Type ----MJC-30-BL
Clamping Type ----MJC-30CS-BL
Set Screw + Key Type ----MJC-30K-BL
Clamping + Key Type ----MJC-30CSK-BL
Ambient Temperature / Temperature Correction Factor
| Ambient Temperature | Temperature Correction Factor |
|---|---|
| -20℃ to 30℃ | 1.00 |
| 30℃ to 40℃ | 0.80 |
| 40℃ to 60℃ | 0.70 |
Sleeve Details

Tight Fit
The hub and sleeve are press-fit and can be used under zero backlash*1.Since the sleeve's vibration absorption can raise the gain of a servomotor, this unit can achieve high responsive operation exceeding the Disk coupling.*1: For the torque used under zero backlash, please refer to dimensional table.
Easy Fit
This unit allows you to easily assemble and partition the hub and sleeve. This allows you to reduce the time of assembling the unit and maintenance.It is possible to mount a hub on the shaft in advance and easily assemble the unit even in a location where the coupling is less-visible.Slip torque
For slip torque, see Aluminum Alloy Coupling under "Slip Torque of Coupling - Set Screw Type" for details.Change in static torsional stiffness due to temperature




The change of torsional stiffness within the range of allowable operating temperature is as shown in the graph.
Before using the unit, be aware of the deterioration of responsiveness.
Eccentric Reaction Force














