| Part Number | Slip Torque | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| MSTS-20-6.35-8 | - | 10 | 1 | 31000 | 2.4×10-6 | 250 | 0.1 | 2 | ±0.3 | 38 |
*1: Correction of rated torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.
*2: These are values with max. bore diameter.
Characteristics
- This is a metal spring coupling with single-piece construction. A slit is inserted into a cylindrical material.
- A plate spring formed by a slit allows eccentricity, angular misalignment, and end-play to be accepted.
- There are two types of units made of aluminum alloy or all stainless steel.
- Wide variation of outside diameter φ 8 - φ 63.
- Property
| MST | MSTS | |
|---|---|---|
| Zero Backlash | ◎ | ◎ |
| High Torque | ○ | ○ |
| High Torsional Stiffness | ○ | ○ |
| Allowable Misalignment | ○ | ○ |
| Corrosion Resistance (All S.S.) | - | ◎ |
- Applicable motors
| MST | MSTS | |
|---|---|---|
| Servomotor | ● | ● |
| Stepping Motor | ◎ | ◎ |
| General-purpose Motor | ● | ● |
Material/Finish
| MSTS | |
|---|---|
| Main Body | SUS303 |
| Hex Socket Set Screw | SUSXM7 |
| Hex Socket Head Cap Screw | SUSXM7 |
Slip torque
For slip torque, see Stainless Steel Coupling under "Slip Torque of Coupling - Set Screw Type" for details.Structure
MSTS-KMade of all stainless steel
Set Screws + Key TypeMST-KMSTS-K
MST-KMade of aluminum alloy
Outside diameter φ12 - φ32

Clamping TypeMST-CMSTS-C
MST-C Made of aluminum alloyMSTS-C Made of all stainless steel
Outside diameter φ40 - φ63

Set Screw TypeMSTMSTS
MST Made of aluminum alloyMSTS Made of all stainless steel

Application
Transport device / XY stage / Parts feederSelection
Selection Example
In case of selected parameters of shaft diameter of φ10 and load torque of 1.5 N•m, the selected size forMSTMSTSis MST-25MSTS-25



Selection Based on Shaft Diameter and Rated Torque
The area bounded by the shaft diameter and rated torque indicates the selection size.Eccentric Reaction Force


Thrust reaction force


Change in static torsional stiffness due to temperature

The change of MST and MSTS in torsional stiffness due to temperature is small and the change in responsiveness is extremely small. If the unit is used under higher temperature, be careful about misalignment due to elongation or deflection of the shaft associated with thermal expansion.

Specification Changes
Please be informed of the following changes to the specifications of some sizes of the Flexible Coupling – Set Screw Type.See here for details
https://www.nbk1560.com/news/2025/20251203_Flexible-Coupling/







