| Part Number | Max. Bore Diameter (mm) |
Rated Torque*1 (N・m) | |||||||
|---|---|---|---|---|---|---|---|---|---|
| MSXP-25C-6-10 | 10 | 0.7 | 25000 | 3.0×10-7 | 110 | 0.05 | 0.5 | ±0.1 | 3.8 |
※ The selected shaft's slip torque is smaller than the coupling's rated torque. Please note.
*1: Correction of rated torque due to load fluctuation is not required. For more detailed information, please refer to Selection Guidelines.
※ The shaft's slip torque may be smaller than the coupling's rated torque depending on the shaft bore.
*2: These are values with max. bore diameter.Characteristics
- Property
| MSXP-C | |
|---|---|
| Low Particle | ◎ |
| Vacuum-supported | ○ |
| Low Outgas | ○ |
| Heat-resistance | ○ |
| Chemical Resistance | ◎ |
| Zero Backlash | ◎ |
| Allowable Misalignment | ○ |
| Electrical Insulation | ◎ |
| Cleanroom Specification | ◎ |
| Allowable Operating Temperature | -20℃ to 80℃ |
- This is a resin spring coupling with single-piece construction.
- It can be used in an environment or cleanroom where heat resistance and chemical resistance are required, such as FPD manufacturing equipment.
- PEEK superior in physical and chemical properties is adopted. Outgas quantity is extremely low.
- A plate spring formed by a slit allows eccentricity, angular misalignment, and end-play to be accepted.
Material/Finish
| MSXP-C | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) |
| Hex Socket Head Cap Screw | PEEK (Polyether Ether Ketone) |
PEEK's color may vary depending on the lot or other matters.
Slip torque
As in the table below, the clamping type MSXP-C has different slip torque according to the bore diameter. Take care during selection.Unit : N・m
| Part Number | Bore Diameter (mm) | |||||
|---|---|---|---|---|---|---|
| 6 | 8 | 10 | 12 | 14 | 15 | |
| MSXP-25C | 0.5 | 0.6 | 0.7 | |||
| MSXP-30C | 0.8 | 1.1 | 1.5 | |||
| MSXP-36C | 0.7 | 1.2 | 1.8 | 2.2 | ||
These are test values based on the conditions of shaft dimensional allowance: h7, hardness: 34-40 HRC, and screw tightening torque of the values described in MSXP-C dimension tables. They are not guaranteed values.
Slip torque changes with usage conditions. Carry out tests under conditions similar to actual conditions in advance.
Application
FPD manufacturing device / Semiconductor manufacturing devicePEEK's Chemical Resistance
| Chemical Name | PEEK |
|---|---|
| 10% Hydrochloric Acid | ○ |
| 10% Sulfuric Acid | ○ |
| 50% Sulfuric Acid | × |
| 10% Nitric Acid | ○ |
| 50% Nitric Acid | × |
| 50% Hydrofluoric Acid | × |
| 10% Phosphoric Acid | ○ |
| Formic Acid | △ |
| 10% Acetic Acid | ○ |
| Citric Acid | ○ |
| Chromic Acid | ○ |
| Boric Acid | ○ |
| Methyl Alcohol | ○ |
| Glycol | ○ |
| Ammonia | ○ |
| 10% Sodium Hydroxide | ○ |
| 10% Potassium Hydroxide | ○ |
| Calcium Hydroxide | ○ |
| Hydrogen Sulfide (gas) | ○ |
| Sulfur Dioxide | ○ |
| Ammonium Nitrate | ○ |
| Sodium Nitrate | ○ |
| Calcium Carbonate | ○ |
| Calcium Chloride | ○ |
| Magnesium Chloride | ○ |
| Magnesium Sulfate | ○ |
| Zinc Sulfate | ○ |
| Hydrogen Peroxide | ○ |
This is test data with a specimen used at room temperature (23°C).
PEEK's Physical Properties
| Property | Test Method | unit | PEEK |
|---|---|---|---|
| Tensile Strength | D638 | N/mm2 | 97 |
| Tensile Elongation | D638 | % | 65 |
| Bending Strength | D790 | N/mm2 | 156 |
| Bending Elastic Modulus | D790 | GPa | 4.1 |
| Izod Impact Value (with Notch) | D256 | J/m | 94 |
| Rockwell Hardness | D785 | R / M Scale | M99 |
| Deflection Temperature Under Load (1.82MPa) | D648 | °C | 152 |
| Combustibility | UL94 | - | V-0 |
| Dielectric Constant (106 Hz) | D150 | - | 3.3 |
| Dielectric Loss Tangent (106 Hz) | D150 | - | 0.003 |
| Volume Resistivity (x1014) | D257 | Ω·m | 4.9 |
| Insulation Breakdown Strength | D149 | MV/m | 17 |
| Arc Resistance | D495 | sec | 23 |
| Specific Gravity | D792 | - | 1.30 |
| Water Absorption (in 23°C Water × 24 h) | D570 | % | 0.500 |
| Content by Percentage of Glass Fiber | - | % | 0 |
Analysis of Outgas
Unit : (v/v ppm)
| Component | Content | |
|---|---|---|
| Inorganic Gas | Hydrogen | 500 or Less |
| Carbon Monoxide | 500 or Less | |
| Carbon Dioxide | 500 or Less | |
| Organic Gas | Methane | 5 or Less |
| Ethane | 5 or Less | |
| Ethylene | 5 or Less | |
| Propane | 5 or Less | |
| Acetylene | 5 or Less | |
| i-Butane | 5 or Less | |
| n-Butane | 5 or Less | |
| Propylene | 5 or Less | |
Both inorganic gas and organic gas are not more than the lower limit of determined amount and are not detected.
- Measurement Method
Inorganic gas----Gas chromatography (TCD)
Organic gas----Gas chromatography (FID) -
Measurement Conditions
Heating temperature----100°C

Eccentric Reaction Force

Thrust reaction force

Change in static torsional stiffness due to temperature









