| Part Number | Max. Bore Diameter (mm) |
Rated Torque*1 (N・m) | ||||||
|---|---|---|---|---|---|---|---|---|
| MWS-25-5-6 | 12 | 2 | 25000 | 2.3×10-6 | 780 | 1 | ±0.2 | 24 |
*1: Correction of rated torque due to load fluctuation is not required.
*2: These are values with max. bore diameter.
Characteristics
- This is a metal spring coupling with single-piece construction. A slit is inserted into a cylindrical material.
- A plate spring formed by a slit allows angular misalignment, and end-play to be accepted.
- There are two types of units made of aluminum alloy or all stainless steel.
- Property
| MWS | MWSS | |
|---|---|---|
| Zero Backlash | ◎ | ◎ |
| High Torque | ○ | ○ |
| High Torsional Stiffness | ○ | ○ |
| Corrosion Resistance (All S.S.) | - | ◎ |
- Recommended Applicable Motor
| MWS | MWSS | |
|---|---|---|
| Servomotor | ● | ● |
| Stepping Motor | ◎ | ◎ |
| General-purpose Motor | ● | ● |
Material/Finish
| MWS | |
|---|---|
| Main Body | A2017 Anodized*1 |
| Hex Socket Set Screw | SCM435 Ferrosoferric Oxide Film (Black) |
| Hex Socket Head Cap Screw | SCM435 Ferrosoferric Oxide Film (Black) |
*1: Due to manufacturing process requirements, couplings may have bores with or without surface treatment. This does not affect the performance of the couplings.
Slip torque
For slip torque, see Aluminum Alloy Coupling under "Slip Torque of Coupling - Set Screw Type" for details.Structure
MWSS-CMade of all stainless steel
Clamping TypeMWS-CMWSS-C
MWS-CMade of aluminum alloy
Set Screw TypeMWSMWSS
MWS Made of aluminum alloyMWSS Made of all stainless steel

Application
Transport device / XY stage / Parts feederSelection
Selection Example
In case of selected parameters of shaft diameter of φ 5 and load torque of 0.8 N•m, the selected size forMWSMWSSis MWS-20MWSS-20.

Selection Based on Shaft Diameter and Rated Torque
The area bounded by the shaft diameter and rated torque indicates the selection size.Thrust reaction force


Change in static torsional stiffness due to temperature


Specification Changes
Please be informed of the following changes to the specifications of some sizes of the Flexible Coupling – Set Screw Type.See here for details
https://www.nbk1560.com/news/2025/20251203_Flexible-Coupling/







