Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | Lm | D | L | s | t | M1 (Fine) Nominal of Thread |
Pitch | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SADS-M4-12-RF | M4 | 0.7 | 4.5 | 7 | 12 | 1.4 | 0.6 | M4 | 0.5 | 0.9 | 6.02 | CAD | Cart |
| SADS-M4-16-RF | M4 | 0.7 | 4.5 | 7 | 16 | 1.4 | 0.6 | M4 | 0.5 | 1.2 | 6.24 | CAD | Cart |
| SADS-M4-20-RF | M4 | 0.7 | 4.5 | 7 | 20 | 1.4 | 0.6 | M4 | 0.5 | 1.5 | 6.24 | CAD | Cart |
| SADS-M4-25-RF | M4 | 0.7 | 4.5 | 7 | 25 | 1.4 | 0.6 | M4 | 0.5 | 1.9 | 6.41 | CAD | Cart |
| SADS-M4-32-RF | M4 | 0.7 | 4.5 | 7 | 32 | 1.4 | 0.6 | M4 | 0.5 | 2.5 | 6.41 | CAD | Cart |
| SADS-M5-12-RF | M5 | 0.8 | 4.5 | 9 | 12 | 1.6 | 0.6 | M5 | 0.5 | 1.5 | 6.24 | CAD | Cart |
| SADS-M5-16-RF | M5 | 0.8 | 4.5 | 9 | 16 | 1.6 | 0.6 | M5 | 0.5 | 2 | 6.41 | CAD | Cart |
| SADS-M5-20-RF | M5 | 0.8 | 4.5 | 9 | 20 | 1.6 | 0.6 | M5 | 0.5 | 2.6 | 6.52 | CAD | Cart |
| SADS-M5-25-RF | M5 | 0.8 | 4.5 | 9 | 25 | 1.6 | 0.6 | M5 | 0.5 | 3.3 | 6.74 | CAD | Cart |
| SADS-M5-32-RF | M5 | 0.8 | 4.5 | 9 | 32 | 1.6 | 0.6 | M5 | 0.5 | 4.1 | 6.74 | CAD | Cart |
| SADS-M5-40-RF | M5 | 0.8 | 4.5 | 9 | 40 | 1.6 | 0.6 | M5 | 0.5 | 5.1 | 7.21 | CAD | Cart |
| SADS-M5-50-RF | M5 | 0.8 | 4.5 | 9 | 50 | 1.6 | 0.6 | M5 | 0.5 | 6.3 | 7.39 | CAD | Cart |
| SADS-M6-12-RF | M6 | 1 | 5.5 | 9 | 12 | 2 | 0.6 | M6 | 0.75 | 2.2 | 6.52 | CAD | Cart |
| SADS-M6-16-RF | M6 | 1 | 5.5 | 9 | 16 | 2 | 0.6 | M6 | 0.75 | 3.2 | 7.04 | CAD | Cart |
| SADS-M6-20-RF | M6 | 1 | 5.5 | 9 | 20 | 2 | 0.6 | M6 | 0.75 | 4.3 | 7.21 | CAD | Cart |
| SADS-M6-25-RF | M6 | 1 | 5.5 | 9 | 25 | 2 | 0.6 | M6 | 0.75 | 5.5 | 7.39 | CAD | Cart |
| SADS-M6-32-RF | M6 | 1 | 5.5 | 9 | 32 | 2 | 0.6 | M6 | 0.75 | 6.8 | 7.39 | CAD | Cart |
| SADS-M6-40-RF | M6 | 1 | 5.5 | 9 | 40 | 2 | 0.6 | M6 | 0.75 | 8.2 | 7.70 | CAD | Cart |
| SADS-M6-50-RF | M6 | 1 | 5.5 | 9 | 50 | 2 | 0.6 | M6 | 0.75 | 9.7 | 8.18 | CAD | Cart |
| SADS-M6-63-RF | M6 | 1 | 5.5 | 9 | 63 | 2 | 0.6 | M6 | 0.75 | 11 | 8.84 | CAD | Cart |
| SADS-M8-12-RF | M8 | 1.25 | 6.5 | 12 | 12 | 2.5 | 0.8 | M8 | 1 | 3.9 | 7.70 | CAD | Cart |
| SADS-M8-16-RF | M8 | 1.25 | 6.5 | 12 | 16 | 2.5 | 0.8 | M8 | 1 | 5.3 | 7.70 | CAD | Cart |
| SADS-M8-20-RF | M8 | 1.25 | 6.5 | 12 | 20 | 2.5 | 0.8 | M8 | 1 | 7.1 | 8.18 | CAD | Cart |
| SADS-M8-25-RF | M8 | 1.25 | 6.5 | 12 | 25 | 2.5 | 0.8 | M8 | 1 | 9.3 | 8.74 | CAD | Cart |
| SADS-M8-32-RF | M8 | 1.25 | 6.5 | 12 | 32 | 2.5 | 0.8 | M8 | 1 | 11.9 | 8.84 | CAD | Cart |
| SADS-M8-40-RF | M8 | 1.25 | 6.5 | 12 | 40 | 2.5 | 0.8 | M8 | 1 | 14.9 | 9.59 | CAD | Cart |
| SADS-M8-50-RF | M8 | 1.25 | 6.5 | 12 | 50 | 2.5 | 0.8 | M8 | 1 | 18.3 | 9.86 | CAD | Cart |
| SADS-M8-63-RF | M8 | 1.25 | 6.5 | 12 | 63 | 2.5 | 0.8 | M8 | 1 | 22.1 | 10.34 | CAD | Cart |
| SADS-M8-80-RF | M8 | 1.25 | 6.5 | 12 | 80 | 2.5 | 0.8 | M8 | 1 | 26 | 11.08 | CAD | Cart |
| SADS-M10-16-RF | M10 | 1.5 | 8.5 | 16 | 16 | 3 | 0.8 | M10 | 1.25 | 8.2 | 9.01 | CAD | Cart |
| SADS-M10-20-RF | M10 | 1.5 | 8.5 | 16 | 20 | 3 | 0.8 | M10 | 1.25 | 9.3 | 9.59 | CAD | Cart |
| SADS-M10-25-RF | M10 | 1.5 | 8.5 | 16 | 25 | 3 | 0.8 | M10 | 1.25 | 11.4 | 9.67 | CAD | Cart |
| SADS-M10-32-RF | M10 | 1.5 | 8.5 | 16 | 32 | 3 | 0.8 | M10 | 1.25 | 14.6 | 10.08 | CAD | Cart |
| SADS-M10-40-RF | M10 | 1.5 | 8.5 | 16 | 40 | 3 | 0.8 | M10 | 1.25 | 19 | 10.91 | CAD | Cart |
| SADS-M10-50-RF | M10 | 1.5 | 8.5 | 16 | 50 | 3 | 0.8 | M10 | 1.25 | 24.7 | 12.17 | CAD | Cart |
| SADS-M10-63-RF | M10 | 1.5 | 8.5 | 16 | 63 | 3 | 0.8 | M10 | 1.25 | 31.8 | 12.79 | CAD | Cart |
| SADS-M10-80-RF | M10 | 1.5 | 8.5 | 16 | 80 | 3 | 0.8 | M10 | 1.25 | 41 | 13.82 | CAD | Cart |
Material/Finish
| SADS-RF | |
|---|---|
| Thread Part | SUS303 |
| Stopper Ring | Equivalent to SUS304 |
Characteristics
- By combining with female screw products such as a lever and knob, this may be used as a fine threaded screw lever or knob.
- For screw fixing, use a pin stopper or anaerobic adhesive agent. If it is repeatedly tightened, a pin stopper is recommended.
- Use a stopper ring to accurately determine the thread length.
Usage Example
In combination with a dimple knob.