Date Updated:May. 26. 2026
Washer fall-out prevention is required 【Workability/Maintenance】
Integrated washer type screws are available
Integrated washer type screws are available in order to prevent washer fall-out during equipment assembly or maintenance.
Washer loss inside vacuum chambers, etc., can be prevented.


Recommended product
| Material | SUSXM7 (Equivalent to SUS304) | SUS316L | SUS316L | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) |
|---|---|---|---|---|---|---|---|
| Part Name | Hex Socket Head Cap Screws with Captive Washer and Ventilation Hole | Washer Integrated Hex Socket Head Cap Screws with Ventilation Hole - High Strength Stainless Steel | Washer Integrated Hex Socket Head Cap Screws - High Strength Stainless Steel | Hex Socket Head Cap Screws with Captive Washers(I=3) | Phillips Cross Recessed Pan Head Machine Screws with Captive Washers(I=1) | Phillips Cross Recessed Pan Head Machine Screws with Captive Washers(I=3) | Hex Socket Head Cap Screw with Captive Washer and Ventilation Hole(I=1) |
| Part Number | SVSQS | SVSQLG | SNSQLG | SNSQS | SNPI1S | SNPI3S | SVSI1S |
| Click here for the lineup | |||||||
![]() |
![]() |
|||||
| Material | TW340 (Grade 2 Titanium) | TW340 (Grade 2 Titanium) | Equivalent to SUS304 | Equivalent to SUS304 | SUSXM7 (Equivalent to SUS304) | SUSXM7 (Equivalent to SUS304) |
| Part Name | Titanium Hex Socket Head Cap Screws with Captive Washers(I=1) | Titanium Hex Socket Head Cap Screws with Captive Washers(I=3) | Hexagon Head Screws with Captive Washer(P=2) | Hexagon Head Screws with Captive Washer(P=3) | Socket Head Cap Screws with Washers for Sheet Metal (SEMS) | Socket Head Cap Screws with Captive Large Flat Washer for Slotted Holes |
| Part Number | SNSI1T | SNSI3T | SNHP2S | SNHP3S | SNSQS-SUC | SNSQS-LW |
| Click here for the lineup | ||||||
Issue/case studies
Improved productivity/workability
Semiconductor Manufacturing Equipment
Special Screws