• ball joint・Angle Hinge

DFSN-H/Angle Hinge - Hex Nut Retention

Dimension Drawing

DFSN-HAngle Hinge - Hex Nut Retention寸法図

Specs/CAD

Part Number Nominal of Mounting Thread*1 Max. Load Weight
(kg)
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
DFSN-H-60-M8-A M6 10 199 30.19 CAD Cart
DFSN-H-60-M8-B M5 10 254 33.23 CAD Cart

*1: For mounting to the DFSN-H device, use the hex socket head cap screws. Mounting bolts are not supplied.

Material/Finish

DFSN-H
Hinge SPCC
Electrostatic Coating (black)
Angle Retention Nut S45C
Trivalent Chromate Treatment
D-cut Bolt SUS304
Workpiece Fixing Nut SUS304
Cover Cap Polyethylene (Black)
Collar SPCC
Trivalent Chromate Treatment

Characteristics

  • You can adjust the angle of the workpiece mounted to the D-cut bolt.
  • Tightening the angle retention nut will retain the angle after adjustment.
  • You can combine the display mounting system DFR (DFR) with the D-cut bolt, to mount the display or various workpieces.
  • Because the aluminum frame end surface mounting bracket DAA (DAA), mounting plate DAF (DAF), and for round pipe bracket DPB (DPB) have compatible mounting dimensions, you can combine them for use, as is, without any processing.

DFSN-HAngle Hinge - Hex Nut Retention


Application

Machine tool / Medical equipment / FPD production device / Semiconductor manufacturing device / Packing machine / Food machinery

Precautions for Use

  • Even when the angle retention nut is in a loosened state, a certain specified torque (0.1N・m or higher) is necessary for angle adjustment. When performing angle adjustment, be careful to avoid applying an excessive load to the load item.
  • Do not try to forcibly adjust the angle when the angle retention nut is in a tightened state. This will wear down the retention part, reducing its retention force.

Relationship between angle retention nut tightening torque and retention torque

DFSN-HAngle Hinge - Hex Nut Retention

The retention torques are test values. They are not guaranteed values.


Mounting method

Mount the workpiece to a D-cut bolt, and fix it in place with a workpiece fixing nut.
For mounting to the device, use a hex head mounting bolt.

DFSN-HAngle Hinge - Hex Nut Retention


Related Products

Parts can be used in combination.
For Aluminum Frame End Surface Mounting Bracket DAADAA
Mounting Plate DAFDAF
For Round Pipe Bracket DPBDPB

DFSN-HAngle Hinge - Hex Nut Retention


Product List

Click here to see ball joint・Angle Hinge

Click here to see Machine Elements