Specs/CAD
Unit : mm
| Part Number | D | L | L1 | Max. Load Weight (kg) |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|
| DPB-60-28 | 28 | 48 | 24 | 10 | 340 | 81.80 | CAD | Cart |
| DPB-60-30 | 30 | 48 | 24 | 10 | 340 | 82.04 | CAD | Cart |
| DPB-60-34 | 34 | 48 | 24 | 10 | 310 | 83.64 | CAD | Cart |
| DPB-60-40 | 40 | 56 | 28 | 10 | 330 | 87.37 | CAD | Cart |
| DPB-60-42.7 | 42.7 | 56 | 28 | 10 | 300 | 88.29 | CAD | Cart |
● Fixing rubber sheet is attached.
Material/Finish
| DPB | |
|---|---|
| Bracket | A6063 Anodized |
| Knob | Nylon 6 (Matte Black) |
| Rubber Sheet | NR (Natural Rubber) |
| Hinge | SUS304 |
Characteristics
- This part is for fixing the workpiece to a round pipe.

- Angle hinge DFS-H (DFS-H) DFSN-H (DFSN-H) DKBR-H (DKBR-H) have compatible mounting dimensions. You can freely combine them for use.