• Clamp Levers

LEFE/Plastic Clamp Lever, Female Screw

Dimension Drawing

LEFEPlastic Clamp Levers, Female Screw寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
M10
M12
Lf min.
All
9
11
14
17
Body
Color
All
BK
SG
OR

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lf min. R H H' h s D d Tooth No. Max. Load*1
(N)
Max. Clamping Force*1
(kN)
Mass
(g)
Body
Color
Price
(USD)
CAD
Download
Add to Cart
LEFE-4-BK M4 0.7 9 45 35.5 39 24.5 4.2 13 10 18 21 1.7 14 BK 10.61 CAD Cart
LEFE-4-SG M4 0.7 9 45 35.5 39 24.5 4.2 13 10 18 21 1.7 14 SG 10.61 CAD Cart
LEFE-4-OR M4 0.7 9 45 35.5 39 24.5 4.2 13 10 18 21 1.7 14 OR 10.61 CAD Cart
LEFE-5-BK M5 0.8 9 45 35.5 39 24.5 4.2 13 10 18 42 2.7 13 BK 10.61 CAD Cart
LEFE-5-SG M5 0.8 9 45 35.5 39 24.5 4.2 13 10 18 42 2.7 13 SG 10.61 CAD Cart
LEFE-5-OR M5 0.8 9 45 35.5 39 24.5 4.2 13 10 18 42 2.7 13 OR 10.61 CAD Cart
LEFE-6-BK M6 1 9 45 35.5 39 24.5 4.2 13 10 18 70 3.8 12 BK 10.61 CAD Cart
LEFE-6-SG M6 1 9 45 35.5 39 24.5 4.2 13 10 18 70 3.8 12 SG 10.61 CAD Cart
LEFE-6-OR M6 1 9 45 35.5 39 24.5 4.2 13 10 18 70 3.8 12 OR 10.61 CAD Cart
LEFE-8-BK M8 1.25 11 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 30 BK 12.40 CAD Cart
LEFE-8-SG M8 1.25 11 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 30 SG 12.40 CAD Cart
LEFE-8-OR M8 1.25 11 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 30 OR 12.40 CAD Cart
LEFE-10-BK M10 1.5 14 78 55.4 59.4 36 8 21 16 26 200 11 48 BK 14.61 CAD Cart
LEFE-10-SG M10 1.5 14 78 55.4 59.4 36 8 21 16 26 200 11 48 SG 14.61 CAD Cart
LEFE-10-OR M10 1.5 14 78 55.4 59.4 36 8 21 16 26 200 11 48 OR 14.61 CAD Cart
LEFE-12-BK M12 1.75 17 92 66 70 43 11 25 19 28 290 16 78 BK 17.05 CAD Cart
LEFE-12-SG M12 1.75 17 92 66 70 43 11 25 19 28 290 16 78 SG 17.05 CAD Cart
LEFE-12-OR M12 1.75 17 92 66 70 43 11 25 19 28 290 16 78 OR 17.05 CAD Cart

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
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
LEFE
Lever Part Nylon 6 (Various Colors)
Thread Part SUM22L
Electroless Nickel Plating
Setscrew Steel
Electroless Nickel Plating
Serration Ring (Insert) Zinc Die Cast
Spring Stainless Steel Wire

Characteristics

  • The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
  • A wide variety of screw sizes from M3 to M12.
  • The thread part is available in three materials.
    LEF----Steel/ferrosoferric oxide film (black)
    LEFE----Steel/electroless nickel plating
    LEFS----Stainless steel
  • LEFE has a steel thread part with electroless nickel plating for increased corrosion resistance.
  • The lever is available in 3 color variations. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte Black
SG Matte Silver
OR Matte Orange

Only takes a minute to understand! How to Use Clamp Levers.

Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements