• Clamp Levers

LEMS-C/Plastic Clamp Lever, Male Screw - with Push Button

Dimension Drawing

LEMS-CPlastic Clamp Lever, Male Screw - with Push Button寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
Lm
All
6
8
10
12
16
20
25
32
40
50
63
80
Lever Part
Color
All
BK
OR
SG

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Tooth No. Max. load*1
(N)
Max. tightening force*1
(kN)
Lever Part
Color
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
LEMS-3-6-BK-CBK M3 0.5 6 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 23.01 CAD Cart
LEMS-3-8-BK-CBK M3 0.5 8 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 23.01 CAD Cart
LEMS-3-10-BK-CBK M3 0.5 10 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 23.01 CAD Cart
LEMS-3-12-BK-CBK M3 0.5 12 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 23.01 CAD Cart
LEMS-3-16-BK-CBK M3 0.5 16 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 23.01 CAD Cart
LEMS-3-6-BK-COR M3 0.5 6 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 23.01 CAD Cart
LEMS-3-8-BK-COR M3 0.5 8 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 23.01 CAD Cart
LEMS-3-10-BK-COR M3 0.5 10 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 23.01 CAD Cart
LEMS-3-12-BK-COR M3 0.5 12 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 23.01 CAD Cart
LEMS-3-16-BK-COR M3 0.5 16 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 23.01 CAD Cart
LEMS-3-6-BK-CSG M3 0.5 6 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 23.01 CAD Cart
LEMS-3-8-BK-CSG M3 0.5 8 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 23.01 CAD Cart
LEMS-3-10-BK-CSG M3 0.5 10 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 23.01 CAD Cart
LEMS-3-12-BK-CSG M3 0.5 12 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 23.01 CAD Cart
LEMS-3-16-BK-CSG M3 0.5 16 45 35.5 39 24 4.2 13 10 18 9 0.95 BK 15 23.01 CAD Cart
LEMS-3-6-OR-CBK M3 0.5 6 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 23.01 CAD Cart
LEMS-3-8-OR-CBK M3 0.5 8 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 23.01 CAD Cart
LEMS-3-10-OR-CBK M3 0.5 10 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 23.01 CAD Cart
LEMS-3-12-OR-CBK M3 0.5 12 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 23.01 CAD Cart
LEMS-3-16-OR-CBK M3 0.5 16 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 23.01 CAD Cart
LEMS-3-6-OR-COR M3 0.5 6 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 23.01 CAD Cart
LEMS-3-8-OR-COR M3 0.5 8 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 23.01 CAD Cart
LEMS-3-10-OR-COR M3 0.5 10 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 23.01 CAD Cart
LEMS-3-12-OR-COR M3 0.5 12 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 23.01 CAD Cart
LEMS-3-16-OR-COR M3 0.5 16 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 23.01 CAD Cart
LEMS-3-6-OR-CSG M3 0.5 6 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 23.01 CAD Cart
LEMS-3-8-OR-CSG M3 0.5 8 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 23.01 CAD Cart
LEMS-3-10-OR-CSG M3 0.5 10 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 23.01 CAD Cart
LEMS-3-12-OR-CSG M3 0.5 12 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 23.01 CAD Cart
LEMS-3-16-OR-CSG M3 0.5 16 45 35.5 39 24 4.2 13 10 18 9 0.95 OR 15 23.01 CAD Cart
LEMS-3-6-SG-CBK M3 0.5 6 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 23.01 CAD Cart
LEMS-3-8-SG-CBK M3 0.5 8 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 23.01 CAD Cart
LEMS-3-10-SG-CBK M3 0.5 10 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 23.01 CAD Cart
LEMS-3-12-SG-CBK M3 0.5 12 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 23.01 CAD Cart
LEMS-3-16-SG-CBK M3 0.5 16 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 23.01 CAD Cart
LEMS-3-6-SG-COR M3 0.5 6 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 23.01 CAD Cart
LEMS-3-8-SG-COR M3 0.5 8 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 23.01 CAD Cart
LEMS-3-10-SG-COR M3 0.5 10 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 23.01 CAD Cart
LEMS-3-12-SG-COR M3 0.5 12 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 23.01 CAD Cart
LEMS-3-16-SG-COR M3 0.5 16 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 23.01 CAD Cart
LEMS-3-6-SG-CSG M3 0.5 6 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 23.01 CAD Cart
LEMS-3-8-SG-CSG M3 0.5 8 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 23.01 CAD Cart
LEMS-3-10-SG-CSG M3 0.5 10 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 23.01 CAD Cart
LEMS-3-12-SG-CSG M3 0.5 12 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 23.01 CAD Cart
LEMS-3-16-SG-CSG M3 0.5 16 45 35.5 39 24 4.2 13 10 18 9 0.95 SG 15 23.01 CAD Cart
LEMS-4-10-BK-CBK M4 0.7 10 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 22.49 CAD Cart
LEMS-4-12-BK-CBK M4 0.7 12 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 22.49 CAD Cart
LEMS-4-16-BK-CBK M4 0.7 16 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 22.49 CAD Cart
LEMS-4-20-BK-CBK M4 0.7 20 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 22.49 CAD Cart
LEMS-4-25-BK-CBK M4 0.7 25 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 16 22.49 CAD Cart
LEMS-4-32-BK-CBK M4 0.7 32 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 16 22.49 CAD Cart
LEMS-4-10-BK-COR M4 0.7 10 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 22.49 CAD Cart
LEMS-4-12-BK-COR M4 0.7 12 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 22.49 CAD Cart
LEMS-4-16-BK-COR M4 0.7 16 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 22.49 CAD Cart
LEMS-4-20-BK-COR M4 0.7 20 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 22.49 CAD Cart
LEMS-4-25-BK-COR M4 0.7 25 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 16 22.49 CAD Cart
LEMS-4-32-BK-COR M4 0.7 32 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 16 22.49 CAD Cart
LEMS-4-10-BK-CSG M4 0.7 10 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 22.49 CAD Cart
LEMS-4-12-BK-CSG M4 0.7 12 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 22.49 CAD Cart
LEMS-4-16-BK-CSG M4 0.7 16 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 22.49 CAD Cart
LEMS-4-20-BK-CSG M4 0.7 20 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 15 22.49 CAD Cart
LEMS-4-25-BK-CSG M4 0.7 25 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 16 22.49 CAD Cart
LEMS-4-32-BK-CSG M4 0.7 32 45 35.5 39 24 4.2 13 10 18 21 1.7 BK 16 22.49 CAD Cart
LEMS-4-10-OR-CBK M4 0.7 10 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 22.49 CAD Cart
LEMS-4-12-OR-CBK M4 0.7 12 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 22.49 CAD Cart
LEMS-4-16-OR-CBK M4 0.7 16 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 22.49 CAD Cart
LEMS-4-20-OR-CBK M4 0.7 20 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 22.49 CAD Cart
LEMS-4-25-OR-CBK M4 0.7 25 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 16 22.49 CAD Cart
LEMS-4-32-OR-CBK M4 0.7 32 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 16 22.49 CAD Cart
LEMS-4-10-OR-COR M4 0.7 10 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 22.49 CAD Cart
LEMS-4-12-OR-COR M4 0.7 12 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 22.49 CAD Cart
LEMS-4-16-OR-COR M4 0.7 16 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 22.49 CAD Cart
LEMS-4-20-OR-COR M4 0.7 20 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 22.49 CAD Cart
LEMS-4-25-OR-COR M4 0.7 25 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 16 22.49 CAD Cart
LEMS-4-32-OR-COR M4 0.7 32 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 16 22.49 CAD Cart
LEMS-4-10-OR-CSG M4 0.7 10 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 22.49 CAD Cart
LEMS-4-12-OR-CSG M4 0.7 12 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 22.49 CAD Cart
LEMS-4-16-OR-CSG M4 0.7 16 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 22.49 CAD Cart
LEMS-4-20-OR-CSG M4 0.7 20 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 15 22.49 CAD Cart
LEMS-4-25-OR-CSG M4 0.7 25 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 16 22.49 CAD Cart
LEMS-4-32-OR-CSG M4 0.7 32 45 35.5 39 24 4.2 13 10 18 21 1.7 OR 16 22.49 CAD Cart
LEMS-4-10-SG-CBK M4 0.7 10 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 22.49 CAD Cart
LEMS-4-12-SG-CBK M4 0.7 12 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 22.49 CAD Cart
LEMS-4-16-SG-CBK M4 0.7 16 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 22.49 CAD Cart
LEMS-4-20-SG-CBK M4 0.7 20 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 22.49 CAD Cart
LEMS-4-25-SG-CBK M4 0.7 25 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 16 22.49 CAD Cart
LEMS-4-32-SG-CBK M4 0.7 32 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 16 22.49 CAD Cart
LEMS-4-10-SG-COR M4 0.7 10 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 22.49 CAD Cart
LEMS-4-12-SG-COR M4 0.7 12 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 22.49 CAD Cart
LEMS-4-16-SG-COR M4 0.7 16 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 22.49 CAD Cart
LEMS-4-20-SG-COR M4 0.7 20 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 22.49 CAD Cart
LEMS-4-25-SG-COR M4 0.7 25 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 16 22.49 CAD Cart
LEMS-4-32-SG-COR M4 0.7 32 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 16 22.49 CAD Cart
LEMS-4-10-SG-CSG M4 0.7 10 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 22.49 CAD Cart
LEMS-4-12-SG-CSG M4 0.7 12 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 22.49 CAD Cart
LEMS-4-16-SG-CSG M4 0.7 16 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 22.49 CAD Cart
LEMS-4-20-SG-CSG M4 0.7 20 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 15 22.49 CAD Cart
LEMS-4-25-SG-CSG M4 0.7 25 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 16 22.49 CAD Cart
LEMS-4-32-SG-CSG M4 0.7 32 45 35.5 39 24 4.2 13 10 18 21 1.7 SG 16 22.49 CAD Cart
LEMS-5-12-BK-CBK M5 0.8 12 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 22.49 CAD Cart
LEMS-5-16-BK-CBK M5 0.8 16 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 22.49 CAD Cart
LEMS-5-20-BK-CBK M5 0.8 20 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 22.49 CAD Cart
LEMS-5-25-BK-CBK M5 0.8 25 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 17 22.49 CAD Cart
LEMS-5-32-BK-CBK M5 0.8 32 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 18 22.49 CAD Cart
LEMS-5-40-BK-CBK M5 0.8 40 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 19 22.49 CAD Cart
LEMS-5-50-BK-CBK M5 0.8 50 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 20 23.43 CAD Cart
LEMS-5-12-BK-COR M5 0.8 12 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 22.49 CAD Cart
LEMS-5-16-BK-COR M5 0.8 16 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 22.49 CAD Cart
LEMS-5-20-BK-COR M5 0.8 20 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 22.49 CAD Cart
LEMS-5-25-BK-COR M5 0.8 25 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 17 22.49 CAD Cart
LEMS-5-32-BK-COR M5 0.8 32 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 18 22.49 CAD Cart
LEMS-5-40-BK-COR M5 0.8 40 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 19 22.49 CAD Cart
LEMS-5-50-BK-COR M5 0.8 50 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 20 23.43 CAD Cart
LEMS-5-12-BK-CSG M5 0.8 12 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 22.49 CAD Cart
LEMS-5-16-BK-CSG M5 0.8 16 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 22.49 CAD Cart
LEMS-5-20-BK-CSG M5 0.8 20 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 16 22.49 CAD Cart
LEMS-5-25-BK-CSG M5 0.8 25 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 17 22.49 CAD Cart
LEMS-5-32-BK-CSG M5 0.8 32 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 18 22.49 CAD Cart
LEMS-5-40-BK-CSG M5 0.8 40 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 19 22.49 CAD Cart
LEMS-5-50-BK-CSG M5 0.8 50 45 35.5 39 24 4.2 13 10 18 42 2.7 BK 20 23.43 CAD Cart
LEMS-5-12-OR-CBK M5 0.8 12 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 22.49 CAD Cart
LEMS-5-16-OR-CBK M5 0.8 16 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 22.49 CAD Cart
LEMS-5-20-OR-CBK M5 0.8 20 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 22.49 CAD Cart
LEMS-5-25-OR-CBK M5 0.8 25 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 17 22.49 CAD Cart
LEMS-5-32-OR-CBK M5 0.8 32 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 18 22.49 CAD Cart
LEMS-5-40-OR-CBK M5 0.8 40 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 19 22.49 CAD Cart
LEMS-5-50-OR-CBK M5 0.8 50 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 20 23.43 CAD Cart
LEMS-5-12-OR-COR M5 0.8 12 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 22.49 CAD Cart
LEMS-5-16-OR-COR M5 0.8 16 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 22.49 CAD Cart
LEMS-5-20-OR-COR M5 0.8 20 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 22.49 CAD Cart
LEMS-5-25-OR-COR M5 0.8 25 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 17 22.49 CAD Cart
LEMS-5-32-OR-COR M5 0.8 32 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 18 22.49 CAD Cart
LEMS-5-40-OR-COR M5 0.8 40 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 19 22.49 CAD Cart
LEMS-5-50-OR-COR M5 0.8 50 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 20 23.43 CAD Cart
LEMS-5-12-OR-CSG M5 0.8 12 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 22.49 CAD Cart
LEMS-5-16-OR-CSG M5 0.8 16 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 22.49 CAD Cart
LEMS-5-20-OR-CSG M5 0.8 20 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 16 22.49 CAD Cart
LEMS-5-25-OR-CSG M5 0.8 25 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 17 22.49 CAD Cart
LEMS-5-32-OR-CSG M5 0.8 32 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 18 22.49 CAD Cart
LEMS-5-40-OR-CSG M5 0.8 40 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 19 22.49 CAD Cart
LEMS-5-50-OR-CSG M5 0.8 50 45 35.5 39 24 4.2 13 10 18 42 2.7 OR 20 23.43 CAD Cart
LEMS-5-12-SG-CBK M5 0.8 12 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 22.49 CAD Cart
LEMS-5-16-SG-CBK M5 0.8 16 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 22.49 CAD Cart
LEMS-5-20-SG-CBK M5 0.8 20 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 22.49 CAD Cart
LEMS-5-25-SG-CBK M5 0.8 25 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 17 22.49 CAD Cart
LEMS-5-32-SG-CBK M5 0.8 32 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 18 22.49 CAD Cart
LEMS-5-40-SG-CBK M5 0.8 40 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 19 22.49 CAD Cart
LEMS-5-50-SG-CBK M5 0.8 50 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 20 23.43 CAD Cart
LEMS-5-12-SG-COR M5 0.8 12 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 22.49 CAD Cart
LEMS-5-16-SG-COR M5 0.8 16 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 22.49 CAD Cart
LEMS-5-20-SG-COR M5 0.8 20 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 22.49 CAD Cart
LEMS-5-25-SG-COR M5 0.8 25 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 17 22.49 CAD Cart
LEMS-5-32-SG-COR M5 0.8 32 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 18 22.49 CAD Cart
LEMS-5-40-SG-COR M5 0.8 40 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 19 22.49 CAD Cart
LEMS-5-50-SG-COR M5 0.8 50 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 20 23.43 CAD Cart
LEMS-5-12-SG-CSG M5 0.8 12 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 22.49 CAD Cart
LEMS-5-16-SG-CSG M5 0.8 16 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 22.49 CAD Cart
LEMS-5-20-SG-CSG M5 0.8 20 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 16 22.49 CAD Cart
LEMS-5-25-SG-CSG M5 0.8 25 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 17 22.49 CAD Cart
LEMS-5-32-SG-CSG M5 0.8 32 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 18 22.49 CAD Cart
LEMS-5-40-SG-CSG M5 0.8 40 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 19 22.49 CAD Cart
LEMS-5-50-SG-CSG M5 0.8 50 45 35.5 39 24 4.2 13 10 18 42 2.7 SG 20 23.43 CAD Cart
LEMS-6-12-BK-CBK M6 1 12 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 16 22.49 CAD Cart
LEMS-6-16-BK-CBK M6 1 16 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 16 22.49 CAD Cart
LEMS-6-20-BK-CBK M6 1 20 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 17 22.49 CAD Cart
LEMS-6-25-BK-CBK M6 1 25 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 18 22.49 CAD Cart
LEMS-6-32-BK-CBK M6 1 32 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 19 22.49 CAD Cart
LEMS-6-40-BK-CBK M6 1 40 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 21 22.49 CAD Cart
LEMS-6-50-BK-CBK M6 1 50 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 22 23.43 CAD Cart
LEMS-6-12-BK-COR M6 1 12 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 16 22.49 CAD Cart
LEMS-6-16-BK-COR M6 1 16 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 16 22.49 CAD Cart
LEMS-6-20-BK-COR M6 1 20 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 17 22.49 CAD Cart
LEMS-6-25-BK-COR M6 1 25 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 18 22.49 CAD Cart
LEMS-6-32-BK-COR M6 1 32 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 19 22.49 CAD Cart
LEMS-6-40-BK-COR M6 1 40 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 21 22.49 CAD Cart
LEMS-6-50-BK-COR M6 1 50 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 22 23.43 CAD Cart
LEMS-6-12-BK-CSG M6 1 12 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 16 22.49 CAD Cart
LEMS-6-16-BK-CSG M6 1 16 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 16 22.49 CAD Cart
LEMS-6-20-BK-CSG M6 1 20 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 17 22.49 CAD Cart
LEMS-6-25-BK-CSG M6 1 25 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 18 22.49 CAD Cart
LEMS-6-32-BK-CSG M6 1 32 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 19 22.49 CAD Cart
LEMS-6-40-BK-CSG M6 1 40 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 21 22.49 CAD Cart
LEMS-6-50-BK-CSG M6 1 50 45 35.5 39 24 4.2 13 10 18 70 3.8 BK 22 23.43 CAD Cart
LEMS-6-12-OR-CBK M6 1 12 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 16 22.49 CAD Cart
LEMS-6-16-OR-CBK M6 1 16 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 16 22.49 CAD Cart
LEMS-6-20-OR-CBK M6 1 20 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 17 22.49 CAD Cart
LEMS-6-25-OR-CBK M6 1 25 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 18 22.49 CAD Cart
LEMS-6-32-OR-CBK M6 1 32 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 19 22.49 CAD Cart
LEMS-6-40-OR-CBK M6 1 40 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 21 22.49 CAD Cart
LEMS-6-50-OR-CBK M6 1 50 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 22 23.43 CAD Cart
LEMS-6-12-OR-COR M6 1 12 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 16 22.49 CAD Cart
LEMS-6-16-OR-COR M6 1 16 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 16 22.49 CAD Cart
LEMS-6-20-OR-COR M6 1 20 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 17 22.49 CAD Cart
LEMS-6-25-OR-COR M6 1 25 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 18 22.49 CAD Cart
LEMS-6-32-OR-COR M6 1 32 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 19 22.49 CAD Cart
LEMS-6-40-OR-COR M6 1 40 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 21 22.49 CAD Cart
LEMS-6-50-OR-COR M6 1 50 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 22 23.43 CAD Cart
LEMS-6-12-OR-CSG M6 1 12 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 16 22.49 CAD Cart
LEMS-6-16-OR-CSG M6 1 16 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 16 22.49 CAD Cart
LEMS-6-20-OR-CSG M6 1 20 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 17 22.49 CAD Cart
LEMS-6-25-OR-CSG M6 1 25 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 18 22.49 CAD Cart
LEMS-6-32-OR-CSG M6 1 32 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 19 22.49 CAD Cart
LEMS-6-40-OR-CSG M6 1 40 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 21 22.49 CAD Cart
LEMS-6-50-OR-CSG M6 1 50 45 35.5 39 24 4.2 13 10 18 70 3.8 OR 22 23.43 CAD Cart
LEMS-6-12-SG-CBK M6 1 12 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 16 22.49 CAD Cart
LEMS-6-16-SG-CBK M6 1 16 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 16 22.49 CAD Cart
LEMS-6-20-SG-CBK M6 1 20 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 17 22.49 CAD Cart
LEMS-6-25-SG-CBK M6 1 25 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 18 22.49 CAD Cart
LEMS-6-32-SG-CBK M6 1 32 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 19 22.49 CAD Cart
LEMS-6-40-SG-CBK M6 1 40 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 21 22.49 CAD Cart
LEMS-6-50-SG-CBK M6 1 50 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 22 23.43 CAD Cart
LEMS-6-12-SG-COR M6 1 12 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 16 22.49 CAD Cart
LEMS-6-16-SG-COR M6 1 16 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 16 22.49 CAD Cart
LEMS-6-20-SG-COR M6 1 20 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 17 22.49 CAD Cart
LEMS-6-25-SG-COR M6 1 25 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 18 22.49 CAD Cart
LEMS-6-32-SG-COR M6 1 32 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 19 22.49 CAD Cart
LEMS-6-40-SG-COR M6 1 40 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 21 22.49 CAD Cart
LEMS-6-50-SG-COR M6 1 50 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 22 23.43 CAD Cart
LEMS-6-12-SG-CSG M6 1 12 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 16 22.49 CAD Cart
LEMS-6-16-SG-CSG M6 1 16 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 16 22.49 CAD Cart
LEMS-6-20-SG-CSG M6 1 20 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 17 22.49 CAD Cart
LEMS-6-25-SG-CSG M6 1 25 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 18 22.49 CAD Cart
LEMS-6-32-SG-CSG M6 1 32 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 19 22.49 CAD Cart
LEMS-6-40-SG-CSG M6 1 40 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 21 22.49 CAD Cart
LEMS-6-50-SG-CSG M6 1 50 45 35.5 39 24 4.2 13 10 18 70 3.8 SG 22 23.43 CAD Cart
LEMS-6B-16-BK-CBK M6 1 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 36 25.91 CAD Cart
LEMS-6B-20-BK-CBK M6 1 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 37 25.91 CAD Cart
LEMS-6B-25-BK-CBK M6 1 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 38 25.91 CAD Cart
LEMS-6B-32-BK-CBK M6 1 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 39 25.91 CAD Cart
LEMS-6B-40-BK-CBK M6 1 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 41 26.57 CAD Cart
LEMS-6B-50-BK-CBK M6 1 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 42 27.77 CAD Cart
LEMS-6B-63-BK-CBK M6 1 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 44 32.47 CAD Cart
LEMS-6B-16-BK-COR M6 1 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 36 25.91 CAD Cart
LEMS-6B-20-BK-COR M6 1 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 37 25.91 CAD Cart
LEMS-6B-25-BK-COR M6 1 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 38 25.91 CAD Cart
LEMS-6B-32-BK-COR M6 1 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 39 25.91 CAD Cart
LEMS-6B-40-BK-COR M6 1 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 41 26.57 CAD Cart
LEMS-6B-50-BK-COR M6 1 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 42 27.77 CAD Cart
LEMS-6B-63-BK-COR M6 1 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 44 32.47 CAD Cart
LEMS-6B-16-BK-CSG M6 1 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 36 25.91 CAD Cart
LEMS-6B-20-BK-CSG M6 1 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 37 25.91 CAD Cart
LEMS-6B-25-BK-CSG M6 1 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 38 25.91 CAD Cart
LEMS-6B-32-BK-CSG M6 1 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 39 25.91 CAD Cart
LEMS-6B-40-BK-CSG M6 1 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 41 26.57 CAD Cart
LEMS-6B-50-BK-CSG M6 1 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 42 27.77 CAD Cart
LEMS-6B-63-BK-CSG M6 1 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 BK 44 32.47 CAD Cart
LEMS-6B-16-OR-CBK M6 1 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 36 25.91 CAD Cart
LEMS-6B-20-OR-CBK M6 1 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 37 25.91 CAD Cart
LEMS-6B-25-OR-CBK M6 1 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 38 25.91 CAD Cart
LEMS-6B-32-OR-CBK M6 1 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 39 25.91 CAD Cart
LEMS-6B-40-OR-CBK M6 1 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 41 26.57 CAD Cart
LEMS-6B-50-OR-CBK M6 1 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 42 27.77 CAD Cart
LEMS-6B-63-OR-CBK M6 1 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 44 32.47 CAD Cart
LEMS-6B-16-OR-COR M6 1 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 36 25.91 CAD Cart
LEMS-6B-20-OR-COR M6 1 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 37 25.91 CAD Cart
LEMS-6B-25-OR-COR M6 1 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 38 25.91 CAD Cart
LEMS-6B-32-OR-COR M6 1 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 39 25.91 CAD Cart
LEMS-6B-40-OR-COR M6 1 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 41 26.57 CAD Cart
LEMS-6B-50-OR-COR M6 1 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 42 27.77 CAD Cart
LEMS-6B-63-OR-COR M6 1 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 44 32.47 CAD Cart
LEMS-6B-16-OR-CSG M6 1 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 36 25.91 CAD Cart
LEMS-6B-20-OR-CSG M6 1 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 37 25.91 CAD Cart
LEMS-6B-25-OR-CSG M6 1 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 38 25.91 CAD Cart
LEMS-6B-32-OR-CSG M6 1 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 39 25.91 CAD Cart
LEMS-6B-40-OR-CSG M6 1 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 41 26.57 CAD Cart
LEMS-6B-50-OR-CSG M6 1 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 42 27.77 CAD Cart
LEMS-6B-63-OR-CSG M6 1 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 OR 44 32.47 CAD Cart
LEMS-6B-16-SG-CBK M6 1 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 36 25.91 CAD Cart
LEMS-6B-20-SG-CBK M6 1 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 37 25.91 CAD Cart
LEMS-6B-25-SG-CBK M6 1 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 38 25.91 CAD Cart
LEMS-6B-32-SG-CBK M6 1 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 39 25.91 CAD Cart
LEMS-6B-40-SG-CBK M6 1 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 41 26.57 CAD Cart
LEMS-6B-50-SG-CBK M6 1 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 42 27.77 CAD Cart
LEMS-6B-63-SG-CBK M6 1 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 44 32.47 CAD Cart
LEMS-6B-16-SG-COR M6 1 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 36 25.91 CAD Cart
LEMS-6B-20-SG-COR M6 1 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 37 25.91 CAD Cart
LEMS-6B-25-SG-COR M6 1 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 38 25.91 CAD Cart
LEMS-6B-32-SG-COR M6 1 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 39 25.91 CAD Cart
LEMS-6B-40-SG-COR M6 1 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 41 26.57 CAD Cart
LEMS-6B-50-SG-COR M6 1 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 42 27.77 CAD Cart
LEMS-6B-63-SG-COR M6 1 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 44 32.47 CAD Cart
LEMS-6B-16-SG-CSG M6 1 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 36 25.91 CAD Cart
LEMS-6B-20-SG-CSG M6 1 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 37 25.91 CAD Cart
LEMS-6B-25-SG-CSG M6 1 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 38 25.91 CAD Cart
LEMS-6B-32-SG-CSG M6 1 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 39 25.91 CAD Cart
LEMS-6B-40-SG-CSG M6 1 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 41 26.57 CAD Cart
LEMS-6B-50-SG-CSG M6 1 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 42 27.77 CAD Cart
LEMS-6B-63-SG-CSG M6 1 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 SG 44 32.47 CAD Cart
LEMS-8-16-BK-CBK M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 39 25.91 CAD Cart
LEMS-8-20-BK-CBK M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 40 25.91 CAD Cart
LEMS-8-25-BK-CBK M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 42 25.91 CAD Cart
LEMS-8-32-BK-CBK M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 43 25.91 CAD Cart
LEMS-8-40-BK-CBK M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 46 26.57 CAD Cart
LEMS-8-50-BK-CBK M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 49 27.77 CAD Cart
LEMS-8-63-BK-CBK M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 53 32.47 CAD Cart
LEMS-8-16-BK-COR M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 39 25.91 CAD Cart
LEMS-8-20-BK-COR M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 40 25.91 CAD Cart
LEMS-8-25-BK-COR M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 42 25.91 CAD Cart
LEMS-8-32-BK-COR M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 43 25.91 CAD Cart
LEMS-8-40-BK-COR M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 46 26.57 CAD Cart
LEMS-8-50-BK-COR M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 49 27.77 CAD Cart
LEMS-8-63-BK-COR M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 53 32.47 CAD Cart
LEMS-8-16-BK-CSG M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 39 25.91 CAD Cart
LEMS-8-20-BK-CSG M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 40 25.91 CAD Cart
LEMS-8-25-BK-CSG M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 42 25.91 CAD Cart
LEMS-8-32-BK-CSG M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 43 25.91 CAD Cart
LEMS-8-40-BK-CSG M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 46 26.57 CAD Cart
LEMS-8-50-BK-CSG M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 49 27.77 CAD Cart
LEMS-8-63-BK-CSG M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 BK 53 32.47 CAD Cart
LEMS-8-16-OR-CBK M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 39 25.91 CAD Cart
LEMS-8-20-OR-CBK M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 40 25.91 CAD Cart
LEMS-8-25-OR-CBK M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 42 25.91 CAD Cart
LEMS-8-32-OR-CBK M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 43 25.91 CAD Cart
LEMS-8-40-OR-CBK M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 46 26.57 CAD Cart
LEMS-8-50-OR-CBK M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 49 27.77 CAD Cart
LEMS-8-63-OR-CBK M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 53 32.47 CAD Cart
LEMS-8-16-OR-COR M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 39 25.91 CAD Cart
LEMS-8-20-OR-COR M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 40 25.91 CAD Cart
LEMS-8-25-OR-COR M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 42 25.91 CAD Cart
LEMS-8-32-OR-COR M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 43 25.91 CAD Cart
LEMS-8-40-OR-COR M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 46 26.57 CAD Cart
LEMS-8-50-OR-COR M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 49 27.77 CAD Cart
LEMS-8-63-OR-COR M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 53 32.47 CAD Cart
LEMS-8-16-OR-CSG M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 39 25.91 CAD Cart
LEMS-8-20-OR-CSG M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 40 25.91 CAD Cart
LEMS-8-25-OR-CSG M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 42 25.91 CAD Cart
LEMS-8-32-OR-CSG M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 43 25.91 CAD Cart
LEMS-8-40-OR-CSG M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 46 26.57 CAD Cart
LEMS-8-50-OR-CSG M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 49 27.77 CAD Cart
LEMS-8-63-OR-CSG M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 OR 53 32.47 CAD Cart
LEMS-8-16-SG-CBK M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 39 25.91 CAD Cart
LEMS-8-20-SG-CBK M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 40 25.91 CAD Cart
LEMS-8-25-SG-CBK M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 42 25.91 CAD Cart
LEMS-8-32-SG-CBK M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 43 25.91 CAD Cart
LEMS-8-40-SG-CBK M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 46 26.57 CAD Cart
LEMS-8-50-SG-CBK M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 49 27.77 CAD Cart
LEMS-8-63-SG-CBK M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 53 32.47 CAD Cart
LEMS-8-16-SG-COR M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 39 25.91 CAD Cart
LEMS-8-20-SG-COR M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 40 25.91 CAD Cart
LEMS-8-25-SG-COR M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 42 25.91 CAD Cart
LEMS-8-32-SG-COR M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 43 25.91 CAD Cart
LEMS-8-40-SG-COR M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 46 26.57 CAD Cart
LEMS-8-50-SG-COR M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 49 27.77 CAD Cart
LEMS-8-63-SG-COR M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 53 32.47 CAD Cart
LEMS-8-16-SG-CSG M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 39 25.91 CAD Cart
LEMS-8-20-SG-CSG M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 40 25.91 CAD Cart
LEMS-8-25-SG-CSG M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 42 25.91 CAD Cart
LEMS-8-32-SG-CSG M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 43 25.91 CAD Cart
LEMS-8-40-SG-CSG M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 46 26.57 CAD Cart
LEMS-8-50-SG-CSG M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 49 27.77 CAD Cart
LEMS-8-63-SG-CSG M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 SG 53 32.47 CAD Cart
LEMS-8B-20-BK-CBK M8 1.25 20 78 55.4 59.4 36 8 21 16 26 100 7 BK 62 29.89 CAD Cart
LEMS-8B-25-BK-CBK M8 1.25 25 78 55.4 59.4 36 8 21 16 26 100 7 BK 63 29.89 CAD Cart
LEMS-8B-32-BK-CBK M8 1.25 32 78 55.4 59.4 36 8 21 16 26 100 7 BK 66 30.14 CAD Cart
LEMS-8B-40-BK-CBK M8 1.25 40 78 55.4 59.4 36 8 21 16 26 100 7 BK 70 31.26 CAD Cart
LEMS-8B-50-BK-CBK M8 1.25 50 78 55.4 59.4 36 8 21 16 26 100 7 BK 73 32.78 CAD Cart
LEMS-8B-63-BK-CBK M8 1.25 63 78 55.4 59.4 36 8 21 16 26 100 7 BK 77 39.12 CAD Cart
LEMS-8B-80-BK-CBK M8 1.25 80 78 55.4 59.4 36 8 21 16 26 100 7 BK 82 41.46 CAD Cart
LEMS-8B-20-BK-COR M8 1.25 20 78 55.4 59.4 36 8 21 16 26 100 7 BK 62 29.89 CAD Cart
LEMS-8B-25-BK-COR M8 1.25 25 78 55.4 59.4 36 8 21 16 26 100 7 BK 63 29.89 CAD Cart
LEMS-8B-32-BK-COR M8 1.25 32 78 55.4 59.4 36 8 21 16 26 100 7 BK 66 30.14 CAD Cart
LEMS-8B-40-BK-COR M8 1.25 40 78 55.4 59.4 36 8 21 16 26 100 7 BK 70 31.26 CAD Cart
LEMS-8B-50-BK-COR M8 1.25 50 78 55.4 59.4 36 8 21 16 26 100 7 BK 73 32.78 CAD Cart
LEMS-8B-63-BK-COR M8 1.25 63 78 55.4 59.4 36 8 21 16 26 100 7 BK 77 39.12 CAD Cart
LEMS-8B-80-BK-COR M8 1.25 80 78 55.4 59.4 36 8 21 16 26 100 7 BK 82 41.46 CAD Cart
LEMS-8B-20-BK-CSG M8 1.25 20 78 55.4 59.4 36 8 21 16 26 100 7 BK 62 29.89 CAD Cart
LEMS-8B-25-BK-CSG M8 1.25 25 78 55.4 59.4 36 8 21 16 26 100 7 BK 63 29.89 CAD Cart
LEMS-8B-32-BK-CSG M8 1.25 32 78 55.4 59.4 36 8 21 16 26 100 7 BK 66 30.14 CAD Cart
LEMS-8B-40-BK-CSG M8 1.25 40 78 55.4 59.4 36 8 21 16 26 100 7 BK 70 31.26 CAD Cart
LEMS-8B-50-BK-CSG M8 1.25 50 78 55.4 59.4 36 8 21 16 26 100 7 BK 73 32.78 CAD Cart
LEMS-8B-63-BK-CSG M8 1.25 63 78 55.4 59.4 36 8 21 16 26 100 7 BK 77 39.12 CAD Cart
LEMS-8B-80-BK-CSG M8 1.25 80 78 55.4 59.4 36 8 21 16 26 100 7 BK 82 41.46 CAD Cart
LEMS-8B-20-OR-CBK M8 1.25 20 78 55.4 59.4 36 8 21 16 26 100 7 OR 62 29.89 CAD Cart
LEMS-8B-25-OR-CBK M8 1.25 25 78 55.4 59.4 36 8 21 16 26 100 7 OR 63 29.89 CAD Cart
LEMS-8B-32-OR-CBK M8 1.25 32 78 55.4 59.4 36 8 21 16 26 100 7 OR 66 30.14 CAD Cart
LEMS-8B-40-OR-CBK M8 1.25 40 78 55.4 59.4 36 8 21 16 26 100 7 OR 70 31.26 CAD Cart
LEMS-8B-50-OR-CBK M8 1.25 50 78 55.4 59.4 36 8 21 16 26 100 7 OR 73 32.78 CAD Cart
LEMS-8B-63-OR-CBK M8 1.25 63 78 55.4 59.4 36 8 21 16 26 100 7 OR 77 39.12 CAD Cart
LEMS-8B-80-OR-CBK M8 1.25 80 78 55.4 59.4 36 8 21 16 26 100 7 OR 82 41.46 CAD Cart
LEMS-8B-20-OR-COR M8 1.25 20 78 55.4 59.4 36 8 21 16 26 100 7 OR 62 29.89 CAD Cart
LEMS-8B-25-OR-COR M8 1.25 25 78 55.4 59.4 36 8 21 16 26 100 7 OR 63 29.89 CAD Cart
LEMS-8B-32-OR-COR M8 1.25 32 78 55.4 59.4 36 8 21 16 26 100 7 OR 66 30.14 CAD Cart
LEMS-8B-40-OR-COR M8 1.25 40 78 55.4 59.4 36 8 21 16 26 100 7 OR 70 31.26 CAD Cart
LEMS-8B-50-OR-COR M8 1.25 50 78 55.4 59.4 36 8 21 16 26 100 7 OR 73 32.78 CAD Cart
LEMS-8B-63-OR-COR M8 1.25 63 78 55.4 59.4 36 8 21 16 26 100 7 OR 77 39.12 CAD Cart
LEMS-8B-80-OR-COR M8 1.25 80 78 55.4 59.4 36 8 21 16 26 100 7 OR 82 41.46 CAD Cart
LEMS-8B-20-OR-CSG M8 1.25 20 78 55.4 59.4 36 8 21 16 26 100 7 OR 62 29.89 CAD Cart
LEMS-8B-25-OR-CSG M8 1.25 25 78 55.4 59.4 36 8 21 16 26 100 7 OR 63 29.89 CAD Cart
LEMS-8B-32-OR-CSG M8 1.25 32 78 55.4 59.4 36 8 21 16 26 100 7 OR 66 30.14 CAD Cart
LEMS-8B-40-OR-CSG M8 1.25 40 78 55.4 59.4 36 8 21 16 26 100 7 OR 70 31.26 CAD Cart
LEMS-8B-50-OR-CSG M8 1.25 50 78 55.4 59.4 36 8 21 16 26 100 7 OR 73 32.78 CAD Cart
LEMS-8B-63-OR-CSG M8 1.25 63 78 55.4 59.4 36 8 21 16 26 100 7 OR 77 39.12 CAD Cart
LEMS-8B-80-OR-CSG M8 1.25 80 78 55.4 59.4 36 8 21 16 26 100 7 OR 82 41.46 CAD Cart
LEMS-8B-20-SG-CBK M8 1.25 20 78 55.4 59.4 36 8 21 16 26 100 7 SG 62 29.89 CAD Cart
LEMS-8B-25-SG-CBK M8 1.25 25 78 55.4 59.4 36 8 21 16 26 100 7 SG 63 29.89 CAD Cart
LEMS-8B-32-SG-CBK M8 1.25 32 78 55.4 59.4 36 8 21 16 26 100 7 SG 66 30.14 CAD Cart
LEMS-8B-40-SG-CBK M8 1.25 40 78 55.4 59.4 36 8 21 16 26 100 7 SG 70 31.26 CAD Cart
LEMS-8B-50-SG-CBK M8 1.25 50 78 55.4 59.4 36 8 21 16 26 100 7 SG 73 32.78 CAD Cart
LEMS-8B-63-SG-CBK M8 1.25 63 78 55.4 59.4 36 8 21 16 26 100 7 SG 77 39.12 CAD Cart
LEMS-8B-80-SG-CBK M8 1.25 80 78 55.4 59.4 36 8 21 16 26 100 7 SG 82 41.46 CAD Cart
LEMS-8B-20-SG-COR M8 1.25 20 78 55.4 59.4 36 8 21 16 26 100 7 SG 62 29.89 CAD Cart
LEMS-8B-25-SG-COR M8 1.25 25 78 55.4 59.4 36 8 21 16 26 100 7 SG 63 29.89 CAD Cart
LEMS-8B-32-SG-COR M8 1.25 32 78 55.4 59.4 36 8 21 16 26 100 7 SG 66 30.14 CAD Cart
LEMS-8B-40-SG-COR M8 1.25 40 78 55.4 59.4 36 8 21 16 26 100 7 SG 70 31.26 CAD Cart
LEMS-8B-50-SG-COR M8 1.25 50 78 55.4 59.4 36 8 21 16 26 100 7 SG 73 32.78 CAD Cart
LEMS-8B-63-SG-COR M8 1.25 63 78 55.4 59.4 36 8 21 16 26 100 7 SG 77 39.12 CAD Cart
LEMS-8B-80-SG-COR M8 1.25 80 78 55.4 59.4 36 8 21 16 26 100 7 SG 82 41.46 CAD Cart
LEMS-8B-20-SG-CSG M8 1.25 20 78 55.4 59.4 36 8 21 16 26 100 7 SG 62 29.89 CAD Cart
LEMS-8B-25-SG-CSG M8 1.25 25 78 55.4 59.4 36 8 21 16 26 100 7 SG 63 29.89 CAD Cart
LEMS-8B-32-SG-CSG M8 1.25 32 78 55.4 59.4 36 8 21 16 26 100 7 SG 66 30.14 CAD Cart
LEMS-8B-40-SG-CSG M8 1.25 40 78 55.4 59.4 36 8 21 16 26 100 7 SG 70 31.26 CAD Cart
LEMS-8B-50-SG-CSG M8 1.25 50 78 55.4 59.4 36 8 21 16 26 100 7 SG 73 32.78 CAD Cart
LEMS-8B-63-SG-CSG M8 1.25 63 78 55.4 59.4 36 8 21 16 26 100 7 SG 77 39.12 CAD Cart
LEMS-8B-80-SG-CSG M8 1.25 80 78 55.4 59.4 36 8 21 16 26 100 7 SG 82 41.46 CAD Cart
LEMS-10-20-BK-CBK M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 BK 66 29.89 CAD Cart
LEMS-10-25-BK-CBK M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 BK 69 29.89 CAD Cart
LEMS-10-32-BK-CBK M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 BK 72 30.14 CAD Cart
LEMS-10-40-BK-CBK M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 BK 76 31.26 CAD Cart
LEMS-10-50-BK-CBK M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 BK 81 32.78 CAD Cart
LEMS-10-63-BK-CBK M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 BK 88 39.12 CAD Cart
LEMS-10-80-BK-CBK M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 BK 96 41.46 CAD Cart
LEMS-10-20-BK-COR M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 BK 66 29.89 CAD Cart
LEMS-10-25-BK-COR M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 BK 69 29.89 CAD Cart
LEMS-10-32-BK-COR M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 BK 72 30.14 CAD Cart
LEMS-10-40-BK-COR M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 BK 76 31.26 CAD Cart
LEMS-10-50-BK-COR M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 BK 81 32.78 CAD Cart
LEMS-10-63-BK-COR M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 BK 88 39.12 CAD Cart
LEMS-10-80-BK-COR M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 BK 96 41.46 CAD Cart
LEMS-10-20-BK-CSG M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 BK 66 29.89 CAD Cart
LEMS-10-25-BK-CSG M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 BK 69 29.89 CAD Cart
LEMS-10-32-BK-CSG M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 BK 72 30.14 CAD Cart
LEMS-10-40-BK-CSG M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 BK 76 31.26 CAD Cart
LEMS-10-50-BK-CSG M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 BK 81 32.78 CAD Cart
LEMS-10-63-BK-CSG M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 BK 88 39.12 CAD Cart
LEMS-10-80-BK-CSG M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 BK 96 41.46 CAD Cart
LEMS-10-20-OR-CBK M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 OR 66 29.89 CAD Cart
LEMS-10-25-OR-CBK M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 OR 69 29.89 CAD Cart
LEMS-10-32-OR-CBK M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 OR 72 30.14 CAD Cart
LEMS-10-40-OR-CBK M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 OR 76 31.26 CAD Cart
LEMS-10-50-OR-CBK M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 OR 81 32.78 CAD Cart
LEMS-10-63-OR-CBK M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 OR 88 39.12 CAD Cart
LEMS-10-80-OR-CBK M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 OR 96 41.46 CAD Cart
LEMS-10-20-OR-COR M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 OR 66 29.89 CAD Cart
LEMS-10-25-OR-COR M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 OR 69 29.89 CAD Cart
LEMS-10-32-OR-COR M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 OR 72 30.14 CAD Cart
LEMS-10-40-OR-COR M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 OR 76 31.26 CAD Cart
LEMS-10-50-OR-COR M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 OR 81 32.78 CAD Cart
LEMS-10-63-OR-COR M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 OR 88 39.12 CAD Cart
LEMS-10-80-OR-COR M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 OR 96 41.46 CAD Cart
LEMS-10-20-OR-CSG M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 OR 66 29.89 CAD Cart
LEMS-10-25-OR-CSG M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 OR 69 29.89 CAD Cart
LEMS-10-32-OR-CSG M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 OR 72 30.14 CAD Cart
LEMS-10-40-OR-CSG M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 OR 76 31.26 CAD Cart
LEMS-10-50-OR-CSG M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 OR 81 32.78 CAD Cart
LEMS-10-63-OR-CSG M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 OR 88 39.12 CAD Cart
LEMS-10-80-OR-CSG M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 OR 96 41.46 CAD Cart
LEMS-10-20-SG-CBK M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 SG 66 29.89 CAD Cart
LEMS-10-25-SG-CBK M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 SG 69 29.89 CAD Cart
LEMS-10-32-SG-CBK M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 SG 72 30.14 CAD Cart
LEMS-10-40-SG-CBK M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 SG 76 31.26 CAD Cart
LEMS-10-50-SG-CBK M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 SG 81 32.78 CAD Cart
LEMS-10-63-SG-CBK M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 SG 88 39.12 CAD Cart
LEMS-10-80-SG-CBK M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 SG 96 41.46 CAD Cart
LEMS-10-20-SG-COR M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 SG 66 29.89 CAD Cart
LEMS-10-25-SG-COR M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 SG 69 29.89 CAD Cart
LEMS-10-32-SG-COR M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 SG 72 30.14 CAD Cart
LEMS-10-40-SG-COR M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 SG 76 31.26 CAD Cart
LEMS-10-50-SG-COR M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 SG 81 32.78 CAD Cart
LEMS-10-63-SG-COR M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 SG 88 39.12 CAD Cart
LEMS-10-80-SG-COR M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 SG 96 41.46 CAD Cart
LEMS-10-20-SG-CSG M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 SG 66 29.89 CAD Cart
LEMS-10-25-SG-CSG M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 SG 69 29.89 CAD Cart
LEMS-10-32-SG-CSG M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 SG 72 30.14 CAD Cart
LEMS-10-40-SG-CSG M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 SG 76 31.26 CAD Cart
LEMS-10-50-SG-CSG M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 SG 81 32.78 CAD Cart
LEMS-10-63-SG-CSG M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 SG 88 39.12 CAD Cart
LEMS-10-80-SG-CSG M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 SG 96 41.46 CAD Cart

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
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
LEMS-C
Lever Part Nylon 6 (Various Color)
Thread Part SUS303
Push Button Nylon 6 (Various Color)
Serration Ring
(Insert)
Zinc die cast
Spring Stainless Steel Wire

Characteristics

  • A plastic clamp lever with push button. Male screw type.
  • When the lever part is pulled up for position adjustment, the force is easily transmitted to help the operation if a push button is available.
  • A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
  • A rich variety of thread sizes from M3 to M12 are available.
  • There are two types of thread part materials:
    LEM-C----Made of steel
    LEMS-C----Made of stainless steel
  • Three color variations for the lever part and three for the push button are available. Each color can be selected by the symbol of the part number.
  • Color variations of the lever part
Symbol Lever Part Color
BK Matte black
SG Matte silver
OR Matte orange
  • Operation Button Color Variations
Symbol Operation Button Color
CBK Matte black
CSG Matte silver
COR Matte orange

Only takes a minute to understand! How to Use Clamp Levers.

Related Products

SWAS-PPK washers suitable for positioning and fixing slide mechanisms using slotted holes are available. SWAS-PPK

LEMS-CPlastic Clamp Levers, Male Screw - with Push Button


Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements