Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | Lf min. | W | H | H' | h | s | T | d | Tooth No. | Max. load*1 (N) |
Max. tightening force*1 (kN) |
Lever Part Color |
Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LUDF-52-3-OR | M3 | 0.5 | 7 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 15 | 0.95 | OR | 15 | 10.52 | CAD | Cart |
| LUDF-52-3-SG | M3 | 0.5 | 7 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 15 | 0.95 | SG | 15 | 10.52 | CAD | Cart |
| LUDF-52-3-YW | M3 | 0.5 | 7 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 15 | 0.95 | YW | 15 | 10.52 | CAD | Cart |
| LUDF-52-3-BK | M3 | 0.5 | 7 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 15 | 0.95 | BK | 15 | 10.52 | CAD | Cart |
| LUDF-52-3-BL | M3 | 0.5 | 7 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 15 | 0.95 | BL | 15 | 10.52 | CAD | Cart |
| LUDF-52-4-OR | M4 | 0.7 | 9 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 36 | 1.7 | OR | 14 | 10.52 | CAD | Cart |
| LUDF-52-4-SG | M4 | 0.7 | 9 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 36 | 1.7 | SG | 14 | 10.52 | CAD | Cart |
| LUDF-52-4-YW | M4 | 0.7 | 9 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 36 | 1.7 | YW | 14 | 10.52 | CAD | Cart |
| LUDF-52-4-BK | M4 | 0.7 | 9 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 36 | 1.7 | BK | 14 | 10.52 | CAD | Cart |
| LUDF-52-4-BL | M4 | 0.7 | 9 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 36 | 1.7 | BL | 14 | 10.52 | CAD | Cart |
| LUDF-52-5-OR | M5 | 0.8 | 9 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 72 | 2.7 | OR | 14 | 10.52 | CAD | Cart |
| LUDF-52-5-SG | M5 | 0.8 | 9 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 72 | 2.7 | SG | 14 | 10.52 | CAD | Cart |
| LUDF-52-5-YW | M5 | 0.8 | 9 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 72 | 2.7 | YW | 14 | 10.52 | CAD | Cart |
| LUDF-52-5-BK | M5 | 0.8 | 9 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 72 | 2.7 | BK | 14 | 10.52 | CAD | Cart |
| LUDF-52-5-BL | M5 | 0.8 | 9 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 72 | 2.7 | BL | 14 | 10.52 | CAD | Cart |
| LUDF-52-6-OR | M6 | 1 | 9 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 120 | 3.8 | OR | 13 | 10.52 | CAD | Cart |
| LUDF-52-6-SG | M6 | 1 | 9 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 120 | 3.8 | SG | 13 | 10.52 | CAD | Cart |
| LUDF-52-6-YW | M6 | 1 | 9 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 120 | 3.8 | YW | 13 | 10.52 | CAD | Cart |
| LUDF-52-6-BK | M6 | 1 | 9 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 120 | 3.8 | BK | 13 | 10.52 | CAD | Cart |
| LUDF-52-6-BL | M6 | 1 | 9 | 52 | 23.5 | 27 | 24.5 | 1.5 | 15.4 | 10 | 18 | 120 | 3.8 | BL | 13 | 10.52 | CAD | Cart |
| LUDF-67-6-OR | M6 | 1 | 11 | 67 | 30 | 34 | 31 | 2 | 20.8 | 13.5 | 24 | 94 | 3.8 | OR | 34 | 12.40 | CAD | Cart |
| LUDF-67-6-SG | M6 | 1 | 11 | 67 | 30 | 34 | 31 | 2 | 20.8 | 13.5 | 24 | 94 | 3.8 | SG | 34 | 12.40 | CAD | Cart |
| LUDF-67-6-YW | M6 | 1 | 11 | 67 | 30 | 34 | 31 | 2 | 20.8 | 13.5 | 24 | 94 | 3.8 | YW | 34 | 12.40 | CAD | Cart |
| LUDF-67-6-BK | M6 | 1 | 11 | 67 | 30 | 34 | 31 | 2 | 20.8 | 13.5 | 24 | 94 | 3.8 | BK | 34 | 12.40 | CAD | Cart |
| LUDF-67-6-BL | M6 | 1 | 11 | 67 | 30 | 34 | 31 | 2 | 20.8 | 13.5 | 24 | 94 | 3.8 | BL | 34 | 12.40 | CAD | Cart |
| LUDF-67-8-OR | M8 | 1.25 | 11 | 67 | 30 | 34 | 31 | 2 | 20.8 | 13.5 | 24 | 230 | 7 | OR | 32 | 12.40 | CAD | Cart |
| LUDF-67-8-SG | M8 | 1.25 | 11 | 67 | 30 | 34 | 31 | 2 | 20.8 | 13.5 | 24 | 230 | 7 | SG | 32 | 12.40 | CAD | Cart |
| LUDF-67-8-YW | M8 | 1.25 | 11 | 67 | 30 | 34 | 31 | 2 | 20.8 | 13.5 | 24 | 230 | 7 | YW | 32 | 12.40 | CAD | Cart |
| LUDF-67-8-BK | M8 | 1.25 | 11 | 67 | 30 | 34 | 31 | 2 | 20.8 | 13.5 | 24 | 230 | 7 | BK | 32 | 12.40 | CAD | Cart |
| LUDF-67-8-BL | M8 | 1.25 | 11 | 67 | 30 | 34 | 31 | 2 | 20.8 | 13.5 | 24 | 230 | 7 | BL | 32 | 12.40 | CAD | Cart |
| LUDF-78-8-OR | M8 | 1.25 | 14 | 78 | 35 | 39 | 36 | 2 | 24.3 | 16 | 26 | 200 | 7 | OR | 53 | 13.85 | CAD | Cart |
| LUDF-78-8-SG | M8 | 1.25 | 14 | 78 | 35 | 39 | 36 | 2 | 24.3 | 16 | 26 | 200 | 7 | SG | 53 | 13.85 | CAD | Cart |
| LUDF-78-8-YW | M8 | 1.25 | 14 | 78 | 35 | 39 | 36 | 2 | 24.3 | 16 | 26 | 200 | 7 | YW | 53 | 13.85 | CAD | Cart |
| LUDF-78-8-BK | M8 | 1.25 | 14 | 78 | 35 | 39 | 36 | 2 | 24.3 | 16 | 26 | 200 | 7 | BK | 53 | 13.85 | CAD | Cart |
| LUDF-78-8-BL | M8 | 1.25 | 14 | 78 | 35 | 39 | 36 | 2 | 24.3 | 16 | 26 | 200 | 7 | BL | 53 | 13.85 | CAD | Cart |
| LUDF-78-10-OR | M10 | 1.5 | 14 | 78 | 35 | 39 | 36 | 2 | 24.3 | 16 | 26 | 390 | 11 | OR | 49 | 13.85 | CAD | Cart |
| LUDF-78-10-SG | M10 | 1.5 | 14 | 78 | 35 | 39 | 36 | 2 | 24.3 | 16 | 26 | 390 | 11 | SG | 49 | 13.85 | CAD | Cart |
| LUDF-78-10-YW | M10 | 1.5 | 14 | 78 | 35 | 39 | 36 | 2 | 24.3 | 16 | 26 | 390 | 11 | YW | 49 | 13.85 | CAD | Cart |
| LUDF-78-10-BK | M10 | 1.5 | 14 | 78 | 35 | 39 | 36 | 2 | 24.3 | 16 | 26 | 390 | 11 | BK | 49 | 13.85 | CAD | Cart |
| LUDF-78-10-BL | M10 | 1.5 | 14 | 78 | 35 | 39 | 36 | 2 | 24.3 | 16 | 26 | 390 | 11 | BL | 49 | 13.85 | CAD | Cart |
| LUDF-93-12-OR | M12 | 1.75 | 17 | 93 | 41 | 45 | 43 | 3 | 28.5 | 19 | 28 | 580 | 16 | OR | 83 | 17.71 | CAD | Cart |
| LUDF-93-12-SG | M12 | 1.75 | 17 | 93 | 41 | 45 | 43 | 3 | 28.5 | 19 | 28 | 580 | 16 | SG | 83 | 17.71 | CAD | Cart |
| LUDF-93-12-YW | M12 | 1.75 | 17 | 93 | 41 | 45 | 43 | 3 | 28.5 | 19 | 28 | 580 | 16 | YW | 83 | 17.71 | CAD | Cart |
| LUDF-93-12-BK | M12 | 1.75 | 17 | 93 | 41 | 45 | 43 | 3 | 28.5 | 19 | 28 | 580 | 16 | BK | 83 | 17.71 | CAD | Cart |
| LUDF-93-12-BL | M12 | 1.75 | 17 | 93 | 41 | 45 | 43 | 3 | 28.5 | 19 | 28 | 580 | 16 | BL | 83 | 17.71 | CAD | Cart |
*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| LUDF | |
|---|---|
| Lever Part | Nylon 6 (Various Color) |
| Thread Part | SUM22L Ferrosoferric Oxide Film (Black) |
| Setscrew | Steel Ferrosoferric Oxide Film (Black) |
| Serration Ring | Zinc Die Cast |
| Spring | Stainless Steel Wire or SWPB |
Characteristics
- A double arm type clamp lever made of plastic.
- Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
- About Universal Design ⇒Universal design UDEX® series
- The rotating radius is about a half of plastic clamp levers. Space-saving.
- A serration ring made of zinc die cast is inserted into the lever body made of plastic. They also realize sufficient strength for fitting with metal thread serration.
-
There are two types of thread part materials:
LUDF----Made of steel
LUDFS----Made of stainless steel - A rich variety of thread sizes from M3 to M12 are available.
- Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
- Lever part colors can be selected by the end symbol of the part number.
| End Symbol | Lever Part Color |
|---|---|
| BK | Matte black |
| SG | Matte Silver |
| OR | Matte orange |
| BL | Matte blue |
| YW | Matte yellow |