Specs/CAD
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | A | d | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| KNML-12-M3-6 | 12 | M3 | 0.5 | 6 | 7.5 | 5 | 2.5 | 6 | 3 | 9.10 | CAD | Cart |
| KNML-12-M3-10 | 12 | M3 | 0.5 | 10 | 7.5 | 5 | 2.5 | 6 | 3 | 9.10 | CAD | Cart |
| KNML-12-M3-16 | 12 | M3 | 0.5 | 16 | 7.5 | 5 | 2.5 | 6 | 4 | 9.10 | CAD | Cart |
| KNML-16-M4-6 | 16 | M4 | 0.7 | 6 | 9.5 | 6 | 3.5 | 8 | 9 | 12.87 | CAD | Cart |
| KNML-16-M4-10 | 16 | M4 | 0.7 | 10 | 9.5 | 6 | 3.5 | 8 | 9 | 12.87 | CAD | Cart |
| KNML-16-M4-16 | 16 | M4 | 0.7 | 16 | 9.5 | 6 | 3.5 | 8 | 10 | 12.87 | CAD | Cart |
| KNML-20-M5-10 | 20 | M5 | 0.8 | 10 | 11.5 | 7.5 | 4 | 10 | 15 | 19.22 | CAD | Cart |
| KNML-20-M5-16 | 20 | M5 | 0.8 | 16 | 11.5 | 7.5 | 4 | 10 | 16 | 19.22 | CAD | Cart |
| KNML-20-M5-20 | 20 | M5 | 0.8 | 20 | 11.5 | 7.5 | 4 | 10 | 16 | 19.22 | CAD | Cart |
| KNML-24-M6-10 | 24 | M6 | 1 | 10 | 15 | 10 | 5 | 12 | 28 | 29.51 | CAD | Cart |
| KNML-24-M6-16 | 24 | M6 | 1 | 16 | 15 | 10 | 5 | 12 | 29 | 29.51 | CAD | Cart |
| KNML-24-M6-20 | 24 | M6 | 1 | 20 | 15 | 10 | 5 | 12 | 30 | 29.51 | CAD | Cart |
| KNML-24-M6-25 | 24 | M6 | 1 | 25 | 15 | 10 | 5 | 12 | 31 | 29.51 | CAD | Cart |
| KNML-24-M6-30 | 24 | M6 | 1 | 30 | 15 | 10 | 5 | 12 | 32 | 29.51 | CAD | Cart |
| KNML-30-M8-16 | 30 | M8 | 1.25 | 16 | 18 | 12 | 6 | 16 | 58 | 37.40 | CAD | Cart |
| KNML-30-M8-20 | 30 | M8 | 1.25 | 20 | 18 | 12 | 6 | 16 | 59 | 37.40 | CAD | Cart |
| KNML-30-M8-25 | 30 | M8 | 1.25 | 25 | 18 | 12 | 6 | 16 | 60 | 37.40 | CAD | Cart |
| KNML-30-M8-30 | 30 | M8 | 1.25 | 30 | 18 | 12 | 6 | 16 | 61 | 37.40 | CAD | Cart |
| KNML-36-M10-20 | 36 | M10 | 1.5 | 20 | 23 | 15 | 8 | 20 | 108 | 53.68 | CAD | Cart |
| KNML-36-M10-25 | 36 | M10 | 1.5 | 25 | 23 | 15 | 8 | 20 | 111 | 53.68 | CAD | Cart |
| KNML-36-M10-30 | 36 | M10 | 1.5 | 30 | 23 | 15 | 8 | 20 | 114 | 53.68 | CAD | Cart |
| KNML-36-M10-40 | 36 | M10 | 1.5 | 40 | 23 | 15 | 8 | 20 | 120 | 53.68 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KNML | |
|---|---|
| Main Body | Equivalent to SUS316L*1 |
*1: The Ni content differs from the composition specified for SUS316L in JIS G 4303.
(Ni content: KNML 10.00–14.00 wt%, JIS G 4303 standard value: 12.00–15.00 wt%)
Characteristics
- A wide variety of screw sizes from M3 to M10.
- Equivalent to SUS316L. For applications including food machinery, packaging machinery, etc., where corrosion resistance is called for.