• Knobs

KUDFS/Plastic Miniature Knob

  • COLOR UNIVERSAL DESIGN

Dimension Drawing

KUDFSPlastic Miniature Knob寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
Color
All
SG
BK
OR
BL
YW

Unit : mm

Part Number D M (Coarse)
Nominal of Thread
Pitch Lf H s d Mass
(g)
Color Price
(USD)
CAD
Download
Add to Cart
KUDFS-16-M3-SG 16 M3 0.5 5 12.5 2 9 10 SG 7.88 CAD Cart
KUDFS-16-M3-BK 16 M3 0.5 5 12.5 2 9 10 BK 7.88 CAD Cart
KUDFS-16-M3-OR 16 M3 0.5 5 12.5 2 9 10 OR 7.88 CAD Cart
KUDFS-16-M3-BL 16 M3 0.5 5 12.5 2 9 10 BL 7.88 CAD Cart
KUDFS-16-M3-YW 16 M3 0.5 5 12.5 2 9 10 YW 7.88 CAD Cart
KUDFS-16-M4-SG 16 M4 0.7 5 12.5 2 9 10 SG 7.88 CAD Cart
KUDFS-16-M4-BK 16 M4 0.7 5 12.5 2 9 10 BK 7.88 CAD Cart
KUDFS-16-M4-OR 16 M4 0.7 5 12.5 2 9 10 OR 7.88 CAD Cart
KUDFS-16-M4-BL 16 M4 0.7 5 12.5 2 9 10 BL 7.88 CAD Cart
KUDFS-16-M4-YW 16 M4 0.7 5 12.5 2 9 10 YW 7.88 CAD Cart
KUDFS-16-M5-SG 16 M5 0.8 5 12.5 2 9 9 SG 7.88 CAD Cart
KUDFS-16-M5-BK 16 M5 0.8 5 12.5 2 9 9 BK 7.88 CAD Cart
KUDFS-16-M5-OR 16 M5 0.8 5 12.5 2 9 9 OR 7.88 CAD Cart
KUDFS-16-M5-BL 16 M5 0.8 5 12.5 2 9 9 BL 7.88 CAD Cart
KUDFS-16-M5-YW 16 M5 0.8 5 12.5 2 9 9 YW 7.88 CAD Cart
KUDFS-20-M5-SG 20 M5 0.8 6 14 2.5 10 11 SG 8.74 CAD Cart
KUDFS-20-M5-BK 20 M5 0.8 6 14 2.5 10 11 BK 8.74 CAD Cart
KUDFS-20-M5-OR 20 M5 0.8 6 14 2.5 10 11 OR 8.74 CAD Cart
KUDFS-20-M5-BL 20 M5 0.8 6 14 2.5 10 11 BL 8.74 CAD Cart
KUDFS-20-M5-YW 20 M5 0.8 6 14 2.5 10 11 YW 8.74 CAD Cart
KUDFS-20-M6-SG 20 M6 1 6 14 2.5 10 10 SG 8.90 CAD Cart
KUDFS-20-M6-BK 20 M6 1 6 14 2.5 10 10 BK 8.90 CAD Cart
KUDFS-20-M6-OR 20 M6 1 6 14 2.5 10 10 OR 8.90 CAD Cart
KUDFS-20-M6-BL 20 M6 1 6 14 2.5 10 10 BL 8.90 CAD Cart
KUDFS-20-M6-YW 20 M6 1 6 14 2.5 10 10 YW 8.90 CAD Cart
KUDFS-25-M5-SG 25 M5 0.8 8 15.5 3 12 12 SG 9.60 CAD Cart
KUDFS-25-M5-BK 25 M5 0.8 8 15.5 3 12 12 BK 9.60 CAD Cart
KUDFS-25-M5-OR 25 M5 0.8 8 15.5 3 12 12 OR 9.60 CAD Cart
KUDFS-25-M5-BL 25 M5 0.8 8 15.5 3 12 12 BL 9.60 CAD Cart
KUDFS-25-M5-YW 25 M5 0.8 8 15.5 3 12 12 YW 9.60 CAD Cart
KUDFS-25-M6-SG 25 M6 1 8 15.5 3 12 11 SG 9.60 CAD Cart
KUDFS-25-M6-BK 25 M6 1 8 15.5 3 12 11 BK 9.60 CAD Cart
KUDFS-25-M6-OR 25 M6 1 8 15.5 3 12 11 OR 9.60 CAD Cart
KUDFS-25-M6-BL 25 M6 1 8 15.5 3 12 11 BL 9.60 CAD Cart
KUDFS-25-M6-YW 25 M6 1 8 15.5 3 12 11 YW 9.60 CAD Cart
KUDFS-32-M6-SG 32 M6 1 8 21 4 16 17 SG 10.03 CAD Cart
KUDFS-32-M6-BK 32 M6 1 8 21 4 16 17 BK 10.03 CAD Cart
KUDFS-32-M6-OR 32 M6 1 8 21 4 16 17 OR 10.03 CAD Cart
KUDFS-32-M6-BL 32 M6 1 8 21 4 16 17 BL 10.03 CAD Cart
KUDFS-32-M6-YW 32 M6 1 8 21 4 16 17 YW 10.03 CAD Cart
KUDFS-32-M8-SG 32 M8 1.25 8 21 4 16 25 SG 10.03 CAD Cart
KUDFS-32-M8-BK 32 M8 1.25 8 21 4 16 25 BK 10.03 CAD Cart
KUDFS-32-M8-OR 32 M8 1.25 8 21 4 16 25 OR 10.03 CAD Cart
KUDFS-32-M8-BL 32 M8 1.25 8 21 4 16 25 BL 10.03 CAD Cart
KUDFS-32-M8-YW 32 M8 1.25 8 21 4 16 25 YW 10.03 CAD Cart
KUDFS-40-M8-SG 40 M8 1.25 10 25 4 19.5 39 SG 13.16 CAD Cart
KUDFS-40-M8-BK 40 M8 1.25 10 25 4 19.5 39 BK 13.16 CAD Cart
KUDFS-40-M8-OR 40 M8 1.25 10 25 4 19.5 39 OR 13.16 CAD Cart
KUDFS-40-M8-BL 40 M8 1.25 10 25 4 19.5 39 BL 13.16 CAD Cart
KUDFS-40-M8-YW 40 M8 1.25 10 25 4 19.5 39 YW 13.16 CAD Cart
KUDFS-40-M10-SG 40 M10 1.5 10 25 4 19.5 49 SG 13.16 CAD Cart
KUDFS-40-M10-BK 40 M10 1.5 10 25 4 19.5 49 BK 13.16 CAD Cart
KUDFS-40-M10-OR 40 M10 1.5 10 25 4 19.5 49 OR 13.16 CAD Cart
KUDFS-40-M10-BL 40 M10 1.5 10 25 4 19.5 49 BL 13.16 CAD Cart
KUDFS-40-M10-YW 40 M10 1.5 10 25 4 19.5 49 YW 13.16 CAD Cart
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
KUDFS
knob Nylon 6 (Various Color)
Thread Part SUS303

Characteristics

  • Designed in consideration of the seven principles of universal design. A shape for easy application of forces and operations.
  • About Universal Design ⇒Universal design UDEX® series
  • A rich variety of thread sizes from M3 to M10 are available.
  • Five-color variations support the color universal design of machines / devices. Two-tone color of dark gray and various colors.
  • Types and thread part materials can be selected by a product code.
Product Code Type Thread Part Material
KUDM Male Screw Made of Steel
KUDMS Male Screw Made of Stainless Steel
KUDF Female Screw Made of Steel
KUDFS Female Screw Made of Stainless Steel
  • Knob colors can be selected by the end symbol of the part number.
End Symbol Knob Color
BK Matte black
SG Matte silver
OR Matte orange
BL Matte blue
YW Matte yellow

Related Services

Product List

Click here to see Knobs

Click here to see Machine Elements