Specs/CAD
Unit : mm
| Part Number | L | d | D | H | R | T | Applicable positioning pin | Mass (g) |
Price (USD) |
CAD Download |
Add to Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| PJB-5-8 | 8 | 5 | 10 | 14 | 1 | 3 | PJP-5-** | 7 | 31.38 | CAD | Cart |
| PJB-5-10 | 10 | 5 | 10 | 14 | 1 | 3 | PJP-5-** | 8 | 31.38 | CAD | Cart |
| PJB-5-12 | 12 | 5 | 10 | 14 | 1 | 3 | PJP-5-** | 9 | 31.38 | CAD | Cart |
| PJB-5-16 | 16 | 5 | 10 | 14 | 1 | 3 | PJP-5-** | 11 | 31.38 | CAD | Cart |
| PJB-6-8 | 8 | 6 | 10 | 14 | 1 | 3 | PJP-6-** | 6.2 | 31.38 | CAD | Cart |
| PJB-6-10 | 10 | 6 | 10 | 14 | 1 | 3 | PJP-6-** | 7 | 31.38 | CAD | Cart |
| PJB-6-12 | 12 | 6 | 10 | 14 | 1 | 3 | PJP-6-** | 7.9 | 31.38 | CAD | Cart |
| PJB-6-16 | 16 | 6 | 10 | 14 | 1 | 3 | PJP-6-** | 9.5 | 31.38 | CAD | Cart |
| PJB-8-10 | 10 | 8 | 12 | 16 | 2 | 4 | PJP-8-** | 9.9 | 31.38 | CAD | Cart |
| PJB-8-12 | 12 | 8 | 12 | 16 | 2 | 4 | PJP-8-** | 10.9 | 31.38 | CAD | Cart |
| PJB-8-16 | 16 | 8 | 12 | 16 | 2 | 4 | PJP-8-** | 13 | 31.38 | CAD | Cart |
| PJB-8-20 | 20 | 8 | 12 | 16 | 2 | 4 | PJP-8-** | 15 | 31.38 | CAD | Cart |
| PJB-10-10 | 10 | 10 | 15 | 19 | 2 | 4 | PJP-10-** | 14 | 34.67 | CAD | Cart |
| PJB-10-12 | 12 | 10 | 15 | 19 | 2 | 4 | PJP-10-** | 16 | 34.67 | CAD | Cart |
| PJB-10-16 | 16 | 10 | 15 | 19 | 2 | 4 | PJP-10-** | 19 | 34.67 | CAD | Cart |
| PJB-10-20 | 20 | 10 | 15 | 19 | 2 | 4 | PJP-10-** | 22 | 34.67 | CAD | Cart |
| PJB-12-16 | 16 | 12 | 18 | 22 | 2 | 4 | PJP-12-** | 27 | 34.67 | CAD | Cart |
| PJB-12-20 | 20 | 12 | 18 | 22 | 2 | 4 | PJP-12-** | 37 | 34.67 | CAD | Cart |
Material/Finish
| PJB | |
|---|---|
| Main body | Steel (hardness: 60 HRC or above) |