• Clamping Screws

SDB/Hex Socket Head Cap Screws with Dog Point - Steel

Dimension Drawing

SDBHex Socket Head Cap Screws with Dog Point - Steel寸法図

*1: SDB-M8:d2-0.3~-0.1

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L L1 L2 d2 D1 B Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
SDB-M3-10 M3 0.5 10 3 2.5 2.5 5.5 2.5 0.9 3.45 CAD Cart
SDB-M3-12 M3 0.5 12 3 2.5 2.5 5.5 2.5 0.9 3.45 CAD Cart
SDB-M3-16 M3 0.5 16 3 2.5 2.5 5.5 2.5 1.1 3.45 CAD Cart
SDB-M3-20 M3 0.5 20 3 2.5 2.5 5.5 2.5 1.3 3.79 CAD Cart
SDB-M4-12 M4 0.7 12 4 3 3 7 3 1.7 3.62 CAD Cart
SDB-M4-16 M4 0.7 16 4 3 3 7 3 2 3.62 CAD Cart
SDB-M4-20 M4 0.7 20 4 3 3 7 3 2.4 3.79 CAD Cart
SDB-M4-25 M4 0.7 25 4 3 3 7 3 2.8 4.13 CAD Cart
SDB-M4-30 M4 0.7 30 4 3 3 7 3 3.3 4.29 CAD Cart
SDB-M5-12 M5 0.8 12 5 4 4 8.5 4 3 3.62 CAD Cart
SDB-M5-16 M5 0.8 16 5 4 4 8.5 4 3.5 3.62 CAD Cart
SDB-M5-20 M5 0.8 20 5 4 4 8.5 4 4.1 3.79 CAD Cart
SDB-M5-25 M5 0.8 25 5 4 4 8.5 4 4.8 4.13 CAD Cart
SDB-M5-30 M5 0.8 30 5 4 4 8.5 4 5.5 4.29 CAD Cart
SDB-M6-12 M6 1 12 6 5 4 10 5 4.5 3.62 CAD Cart
SDB-M6-16 M6 1 16 6 5 4 10 5 5.2 3.62 CAD Cart
SDB-M6-20 M6 1 20 6 5 4 10 5 5.9 3.79 CAD Cart
SDB-M6-25 M6 1 25 6 5 4 10 5 6.7 4.13 CAD Cart
SDB-M6-30 M6 1 30 6 5 4 10 5 7.6 4.29 CAD Cart
SDB-M6-35 M6 1 35 6 5 4 10 5 8.5 4.29 CAD Cart
SDB-M6-40 M6 1 40 6 5 4 10 5 9.3 4.66 CAD Cart
SDB-M8-16 M8 1.25 16 8 6.5 6 13 6 11.1 3.96 CAD Cart
SDB-M8-20 M8 1.25 20 8 6.5 6 13 6 12.3 3.96 CAD Cart
SDB-M8-25 M8 1.25 25 8 6.5 6 13 6 13.7 4.13 CAD Cart
SDB-M8-30 M8 1.25 30 8 6.5 6 13 6 15.2 4.29 CAD Cart
SDB-M8-35 M8 1.25 35 8 6.5 6 13 6 16.6 5.34 CAD Cart
SDB-M8-40 M8 1.25 40 8 6.5 6 13 6 18.1 5.34 CAD Cart
SDB-M8-45 M8 1.25 45 8 6.5 6 13 6 19.6 5.52 CAD Cart
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
SDB
Main Body SCM435 Equivalent (Hardness: 39HRC or Higher)
Ferrosoferric Oxide Film (Black)

Characteristics

  • The screw tip shape is a dog point.
  • Use for positioning or as a rotation stopper by fitting the tip dog point shape into the counterpart groove or hole.

*Dog point shape dimensions differ from JIS B 1177 for hex socket set screw long dog points.


Related Services

Product List

Click here to see Clamping Screws

Click here to see Machine Elements