Screw Length Adjustment Service
Service Introduction Video
Service Details
- Screws can be cut to your desired length in units of 1 mm.
- Example:When a SVSS-M6-20 screw is cut by 2 mm
- Example: To cut LECMS-4-10-YW screws by 4 mm

- Specify the processing length in units of 1 mm.
- After processing a screw that had surface treatment, the screw tip is coated with lacquer.
- The minimum screw length is the thread diameter plus 2 mm. Example:For M8, the minimum screw length is 10 mm.
- The tolerance is ±0.5mm.
- The screw tip is a flat tip.
Applicable Products
- At the bottom of the product page, Available at Extra Fee message is indicated.
- Applicable Screw Threads:M2 - M12