Specs/CAD
Select
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | B | L1 | L2 | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPE-M4-8-H | M4 | 0.7 | 8 | 7 | 2.8 | Full Thread | 738 | 0.47 | 10 | 0.26 | 22.98 | CAD | Cart |
| SPE-M4-10-H | M4 | 0.7 | 10 | 7 | 2.8 | Full Thread | 738 | 0.47 | 10 | 0.29 | 22.98 | CAD | Cart |
| SPE-M4-12-H | M4 | 0.7 | 12 | 7 | 2.8 | Full Thread | 738 | 0.47 | 10 | 0.31 | 24.66 | CAD | Cart |
| SPE-M4-15-H | M4 | 0.7 | 15 | 7 | 2.8 | Full Thread | 738 | 0.47 | 10 | 0.36 | 26.12 | CAD | Cart |
| SPE-M4-20-H | M4 | 0.7 | 20 | 7 | 2.8 | Full Thread | 738 | 0.47 | 10 | 0.42 | 29.63 | CAD | Cart |
| SPE-M4-25-H | M4 | 0.7 | 25 | 7 | 2.8 | Full Thread | 738 | 0.47 | 10 | 0.48 | 33.11 | CAD | Cart |
| SPE-M4-100-H | M4 | 0.7 | 100 | 7 | 2.8 | Full Thread | 738 | 0.47 | 10 | 1.5 | 308.44 | CAD | Cart |
| SPE-M4-8-H(100) | M4 | 0.7 | 8 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.26 | 152.46 | CAD | Cart |
| SPE-M4-10-H(100) | M4 | 0.7 | 10 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.29 | 152.46 | CAD | Cart |
| SPE-M4-12-H(100) | M4 | 0.7 | 12 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.31 | 164.78 | CAD | Cart |
| SPE-M4-15-H(100) | M4 | 0.7 | 15 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.36 | 169.40 | CAD | Cart |
| SPE-M4-20-H(100) | M4 | 0.7 | 20 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.42 | 195.58 | CAD | Cart |
| SPE-M4-25-H(100) | M4 | 0.7 | 25 | 7 | 2.8 | Full Thread | 738 | 0.47 | 100 | 0.48 | 217.14 | CAD | Cart |
| SPE-M4-100-H(50) | M4 | 0.7 | 100 | 7 | 2.8 | Full Thread | 738 | 0.47 | 50 | 1.5 | 792.33 | CAD | Cart |
| SPE-M5-10-H | M5 | 0.8 | 10 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 10 | 0.46 | 22.98 | CAD | Cart |
| SPE-M5-12-H | M5 | 0.8 | 12 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 10 | 0.51 | 22.97 | CAD | Cart |
| SPE-M5-15-H | M5 | 0.8 | 15 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 10 | 0.59 | 26.82 | CAD | Cart |
| SPE-M5-20-H | M5 | 0.8 | 20 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 10 | 0.67 | 26.82 | CAD | Cart |
| SPE-M5-25-H | M5 | 0.8 | 25 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 10 | 0.78 | 44.70 | CAD | Cart |
| SPE-M5-30-H | M5 | 0.8 | 30 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 10 | 0.88 | 49.27 | CAD | Cart |
| SPE-M5-100-H | M5 | 0.8 | 100 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 10 | 2.4 | 376.00 | CAD | Cart |
| SPE-M5-10-H(100) | M5 | 0.8 | 10 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 100 | 0.46 | 169.40 | CAD | Cart |
| SPE-M5-12-H(100) | M5 | 0.8 | 12 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 100 | 0.51 | 169.40 | CAD | Cart |
| SPE-M5-15-H(100) | M5 | 0.8 | 15 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 100 | 0.59 | 197.12 | CAD | Cart |
| SPE-M5-20-H(100) | M5 | 0.8 | 20 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 100 | 0.67 | 197.12 | CAD | Cart |
| SPE-M5-25-H(100) | M5 | 0.8 | 25 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 100 | 0.78 | 328.02 | CAD | Cart |
| SPE-M5-30-H(100) | M5 | 0.8 | 30 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 100 | 0.88 | 328.02 | CAD | Cart |
| SPE-M5-100-H(50) | M5 | 0.8 | 100 | 8 | 3.5 | Full Thread | 1234 | 0.96 | 50 | 2.4 | 966.35 | CAD | Cart |
| SPE-M6-10-H | M6 | 1 | 10 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 0.75 | 35.19 | CAD | Cart |
| SPE-M6-12-H | M6 | 1 | 12 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 0.81 | 41.90 | CAD | Cart |
| SPE-M6-15-H | M6 | 1 | 15 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 0.93 | 41.90 | CAD | Cart |
| SPE-M6-16-H | M6 | 1 | 16 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 0.95 | 44.59 | CAD | Cart |
| SPE-M6-20-H | M6 | 1 | 20 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 1 | 49.27 | CAD | Cart |
| SPE-M6-25-H | M6 | 1 | 25 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 1.2 | 71.55 | CAD | Cart |
| SPE-M6-30-H | M6 | 1 | 30 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 1.3 | 82.89 | CAD | Cart |
| SPE-M6-35-H | M6 | 1 | 35 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 1.5 | 82.89 | CAD | Cart |
| SPE-M6-40-H | M6 | 1 | 40 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 1.6 | 82.89 | CAD | Cart |
| SPE-M6-45-H | M6 | 1 | 45 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 1.8 | 121.59 | CAD | Cart |
| SPE-M6-50-H | M6 | 1 | 50 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 1.9 | 131.75 | CAD | Cart |
| SPE-M6-100-H | M6 | 1 | 100 | 10 | 4 | Full Thread | 1749 | 1.64 | 10 | 3.3 | 473.20 | CAD | Cart |
| SPE-M6-10-H(100) | M6 | 1 | 10 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 0.75 | 260.26 | CAD | Cart |
| SPE-M6-12-H(100) | M6 | 1 | 12 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 0.81 | 311.08 | CAD | Cart |
| SPE-M6-15-H(100) | M6 | 1 | 15 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 0.93 | 311.08 | CAD | Cart |
| SPE-M6-16-H(100) | M6 | 1 | 16 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 0.95 | 361.90 | CAD | Cart |
| SPE-M6-20-H(100) | M6 | 1 | 20 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 1 | 361.90 | CAD | Cart |
| SPE-M6-25-H(100) | M6 | 1 | 25 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 1.2 | 531.30 | CAD | Cart |
| SPE-M6-30-H(100) | M6 | 1 | 30 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 1.3 | 609.84 | CAD | Cart |
| SPE-M6-35-H(100) | M6 | 1 | 35 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 1.5 | 609.84 | CAD | Cart |
| SPE-M6-40-H(100) | M6 | 1 | 40 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 1.6 | 609.84 | CAD | Cart |
| SPE-M6-45-H(100) | M6 | 1 | 45 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 1.8 | 903.98 | CAD | Cart |
| SPE-M6-50-H(100) | M6 | 1 | 50 | 10 | 4 | Full Thread | 1749 | 1.64 | 100 | 1.9 | 968.66 | CAD | Cart |
| SPE-M6-100-H(50) | M6 | 1 | 100 | 10 | 4 | Full Thread | 1749 | 1.64 | 50 | 3.3 | 1,215.83 | CAD | Cart |
| SPE-M8-10-H | M8 | 1.25 | 10 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 1.6 | 53.37 | CAD | Cart |
| SPE-M8-12-H | M8 | 1.25 | 12 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 1.8 | 53.35 | CAD | Cart |
| SPE-M8-15-H | M8 | 1.25 | 15 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 1.9 | 53.37 | CAD | Cart |
| SPE-M8-20-H | M8 | 1.25 | 20 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 2.1 | 53.37 | CAD | Cart |
| SPE-M8-25-H | M8 | 1.25 | 25 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 2.4 | 53.37 | CAD | Cart |
| SPE-M8-30-H | M8 | 1.25 | 30 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 2.8 | 61.02 | CAD | Cart |
| SPE-M8-35-H | M8 | 1.25 | 35 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 3.1 | 68.47 | CAD | Cart |
| SPE-M8-40-H | M8 | 1.25 | 40 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 3.4 | 68.47 | CAD | Cart |
| SPE-M8-45-H | M8 | 1.25 | 45 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 3.7 | 83.63 | CAD | Cart |
| SPE-M8-50-H | M8 | 1.25 | 50 | 13 | 5.5 | 30 | 3261 | 3.68 | 5 | 4.1 | 83.63 | CAD | Cart |
| SPE-M8-100-H | M8 | 1.25 | 100 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 5 | 7.2 | 281.69 | CAD | Cart |
| SPE-M8-10-H(100) | M8 | 1.25 | 10 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 1.6 | 659.12 | CAD | Cart |
| SPE-M8-12-H(100) | M8 | 1.25 | 12 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 1.8 | 659.12 | CAD | Cart |
| SPE-M8-15-H(100) | M8 | 1.25 | 15 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 1.9 | 659.12 | CAD | Cart |
| SPE-M8-20-H(100) | M8 | 1.25 | 20 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 2.1 | 669.90 | CAD | Cart |
| SPE-M8-25-H(100) | M8 | 1.25 | 25 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 2.4 | 682.22 | CAD | Cart |
| SPE-M8-30-H(100) | M8 | 1.25 | 30 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 2.8 | 694.54 | CAD | Cart |
| SPE-M8-35-H(100) | M8 | 1.25 | 35 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 3.1 | 819.28 | CAD | Cart |
| SPE-M8-40-H(100) | M8 | 1.25 | 40 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 3.4 | 819.28 | CAD | Cart |
| SPE-M8-45-H(100) | M8 | 1.25 | 45 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 100 | 3.7 | 1,025.64 | CAD | Cart |
| SPE-M8-50-H(100) | M8 | 1.25 | 50 | 13 | 5.5 | 30 | 3261 | 3.68 | 100 | 4.1 | 1,025.64 | CAD | Cart |
| SPE-M8-100-H(50) | M8 | 1.25 | 100 | 13 | 5.5 | Full Thread | 3261 | 3.68 | 50 | 7.2 | 1,447.60 | CAD | Cart |
| SPE-M10-15-H | M10 | 1.5 | 15 | 17 | 7 | Full Thread | 5256 | 7.9 | 1 | 3.6 | 24.02 | CAD | Cart |
| SPE-M10-20-H | M10 | 1.5 | 20 | 17 | 7 | Full Thread | 5256 | 7.9 | 1 | 4 | 23.68 | CAD | Cart |
| SPE-M10-25-H | M10 | 1.5 | 25 | 17 | 7 | Full Thread | 5256 | 7.9 | 1 | 4.4 | 25.24 | CAD | Cart |
| SPE-M10-30-H | M10 | 1.5 | 30 | 17 | 7 | Full Thread | 5256 | 7.9 | 1 | 4.8 | 27.72 | CAD | Cart |
| SPE-M10-35-H | M10 | 1.5 | 35 | 17 | 7 | Full Thread | 5256 | 7.9 | 1 | 5.2 | 27.71 | CAD | Cart |
| SPE-M10-40-H | M10 | 1.5 | 40 | 17 | 7 | Full Thread | 5256 | 7.9 | 1 | 5.6 | 27.71 | CAD | Cart |
| SPE-M10-45-H | M10 | 1.5 | 45 | 17 | 7 | Full Thread | 5256 | 7.9 | 1 | 6 | 30.24 | CAD | Cart |
| SPE-M10-50-H | M10 | 1.5 | 50 | 17 | 7 | 35 | 5256 | 7.9 | 1 | 6.4 | 30.61 | CAD | Cart |
| SPE-M10-15-H(50) | M10 | 1.5 | 15 | 17 | 7 | Full Thread | 5256 | 7.9 | 50 | 3.6 | 729.19 | CAD | Cart |
| SPE-M10-20-H(50) | M10 | 1.5 | 20 | 17 | 7 | Full Thread | 5256 | 7.9 | 50 | 4 | 729.96 | CAD | Cart |
| SPE-M10-25-H(50) | M10 | 1.5 | 25 | 17 | 7 | Full Thread | 5256 | 7.9 | 50 | 4.4 | 764.61 | CAD | Cart |
| SPE-M10-30-H(50) | M10 | 1.5 | 30 | 17 | 7 | Full Thread | 5256 | 7.9 | 50 | 4.8 | 847.00 | CAD | Cart |
| SPE-M10-35-H(50) | M10 | 1.5 | 35 | 17 | 7 | Full Thread | 5256 | 7.9 | 50 | 5.2 | 847.00 | CAD | Cart |
| SPE-M10-40-H(50) | M10 | 1.5 | 40 | 17 | 7 | Full Thread | 5256 | 7.9 | 50 | 5.6 | 847.00 | CAD | Cart |
| SPE-M10-45-H(50) | M10 | 1.5 | 45 | 17 | 7 | Full Thread | 5256 | 7.9 | 50 | 6 | 928.62 | CAD | Cart |
| SPE-M10-50-H(50) | M10 | 1.5 | 50 | 17 | 7 | 35 | 5256 | 7.9 | 50 | 6.4 | 940.94 | CAD | Cart |
| SPE-M12-20-H | M12 | 1.75 | 20 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 5.4 | 50.69 | CAD | Cart |
| SPE-M12-25-H | M12 | 1.75 | 25 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 6.2 | 59.16 | CAD | Cart |
| SPE-M12-30-H | M12 | 1.75 | 30 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 7 | 67.60 | CAD | Cart |
| SPE-M12-35-H | M12 | 1.75 | 35 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 7.8 | 71.82 | CAD | Cart |
| SPE-M12-40-H | M12 | 1.75 | 40 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 8.6 | 74.63 | CAD | Cart |
| SPE-M12-45-H | M12 | 1.75 | 45 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 9.4 | 74.63 | CAD | Cart |
| SPE-M12-50-H | M12 | 1.75 | 50 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 10 | 74.63 | CAD | Cart |
| SPE-M12-70-H | M12 | 1.75 | 70 | 19 | 8 | Full Thread | 7650 | 13.64 | 1 | 13 | 79.05 | CAD | Cart |
| SPE-M12-20-H(50) | M12 | 1.75 | 20 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 5.4 | 1,302.84 | CAD | Cart |
| SPE-M12-25-H(50) | M12 | 1.75 | 25 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 6.2 | 1,519.98 | CAD | Cart |
| SPE-M12-30-H(50) | M12 | 1.75 | 30 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 7 | 1,737.12 | CAD | Cart |
| SPE-M12-35-H(50) | M12 | 1.75 | 35 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 7.8 | 1,845.69 | CAD | Cart |
| SPE-M12-40-H(50) | M12 | 1.75 | 40 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 8.6 | 1,845.69 | CAD | Cart |
| SPE-M12-45-H(50) | M12 | 1.75 | 45 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 9.4 | 1,845.69 | CAD | Cart |
| SPE-M12-50-H(50) | M12 | 1.75 | 50 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 10 | 1,845.69 | CAD | Cart |
| SPE-M12-70-H(50) | M12 | 1.75 | 70 | 19 | 8 | Full Thread | 7650 | 13.64 | 50 | 13 | 1,955.03 | CAD | Cart |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPE-H | |
|---|---|
| Main Body | PEEK (Polyether Ether Ketone) (Light Brown) |
| Heat Resistance Temperature*1 |
260℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumpsCharacteristics
- PEEK hex head bolts.
- PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
- Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
- With excellent heat resistance and water resistance, it retains strength at high temperatures.
- It features outstanding resistance to wear, shock, and fatigue.
- It also has high flame retardance which clears the UL 94 V-0 standard.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws
Precautions for Use
Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.Specification Changes
Please be informed that changes will be made to the following product: Plastic Screws (PEEK / Hexagon Bolt), model SPE-M4-H, as detailed below.See here for details
https://www.nbk1560.com/news/2025/20250806_SPE-H/