• Special Screws (Bolts)
  • Chemical Resistance Screws

SPE-LH/Plastic Low Profile Hexalobular Socket Head Screws - PEEK

  • Space
  • Heat-resistance
  • Chemical-proof
  • LowOutgas
  • Tightening Hole Damage Prevention
  • Electrical Insulation

Dimension Drawing

SPE-LHPlastic Screws - Hexalobular Socket Head Cap Screw with Low Head - PEEK寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Applicable Wrench Hexalobular Socket No. Tensile Breaking
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPE-M3-6-LH M3 0.5 6 5.5 2.4 SKX-10 10 406 0.21 20 0.11 24.36 CAD Cart
SPE-M3-8-LH M3 0.5 8 5.5 2.4 SKX-10 10 406 0.21 20 0.12 24.36 CAD Cart
SPE-M3-10-LH M3 0.5 10 5.5 2.4 SKX-10 10 406 0.21 20 0.14 25.72 CAD Cart
SPE-M3-12-LH M3 0.5 12 5.5 2.4 SKX-10 10 406 0.21 20 0.15 26.77 CAD Cart
SPE-M3-16-LH M3 0.5 16 5.5 2.4 SKX-10 10 406 0.21 20 0.17 39.79 CAD Cart
SPE-M3-20-LH M3 0.5 20 5.5 2.4 SKX-10 10 406 0.21 20 0.2 53.17 CAD Cart
SPE-M3-6-LH(100) M3 0.5 6 5.5 2.4 SKX-10 10 406 0.21 100 0.11 81.62 CAD Cart
SPE-M3-8-LH(100) M3 0.5 8 5.5 2.4 SKX-10 10 406 0.21 100 0.12 81.62 CAD Cart
SPE-M3-10-LH(100) M3 0.5 10 5.5 2.4 SKX-10 10 406 0.21 100 0.14 84.70 CAD Cart
SPE-M3-12-LH(100) M3 0.5 12 5.5 2.4 SKX-10 10 406 0.21 100 0.15 87.78 CAD Cart
SPE-M3-16-LH(100) M3 0.5 16 5.5 2.4 SKX-10 10 406 0.21 100 0.17 124.74 CAD Cart
SPE-M3-20-LH(100) M3 0.5 20 5.5 2.4 SKX-10 10 406 0.21 100 0.2 160.16 CAD Cart
SPE-M4-6-LH M4 0.7 6 7 3.1 SKX-20 20 760 0.5 20 0.2 34.98 CAD Cart
SPE-M4-8-LH M4 0.7 8 7 3.1 SKX-20 20 760 0.5 20 0.22 36.01 CAD Cart
SPE-M4-10-LH M4 0.7 10 7 3.1 SKX-20 20 760 0.5 20 0.25 37.39 CAD Cart
SPE-M4-12-LH M4 0.7 12 7 3.1 SKX-20 20 760 0.5 20 0.27 42.19 CAD Cart
SPE-M4-16-LH M4 0.7 16 7 3.1 SKX-20 20 760 0.5 20 0.31 50.42 CAD Cart
SPE-M4-20-LH M4 0.7 20 7 3.1 SKX-20 20 760 0.5 20 0.36 53.17 CAD Cart
SPE-M4-25-LH M4 0.7 25 7 3.1 SKX-20 20 760 0.5 20 0.41 73.06 CAD Cart
SPE-M4-6-LH(100) M4 0.7 6 7 3.1 SKX-20 20 760 0.5 100 0.2 110.88 CAD Cart
SPE-M4-8-LH(100) M4 0.7 8 7 3.1 SKX-20 20 760 0.5 100 0.22 113.96 CAD Cart
SPE-M4-10-LH(100) M4 0.7 10 7 3.1 SKX-20 20 760 0.5 100 0.25 117.04 CAD Cart
SPE-M4-12-LH(100) M4 0.7 12 7 3.1 SKX-20 20 760 0.5 100 0.27 130.90 CAD Cart
SPE-M4-16-LH(100) M4 0.7 16 7 3.1 SKX-20 20 760 0.5 100 0.31 154.00 CAD Cart
SPE-M4-20-LH(100) M4 0.7 20 7 3.1 SKX-20 20 760 0.5 100 0.36 160.16 CAD Cart
SPE-M4-25-LH(100) M4 0.7 25 7 3.1 SKX-20 20 760 0.5 100 0.41 215.60 CAD Cart
SPE-M5-6-LH M5 0.8 6 8.5 3.65 SKX-25 25 1277 0.95 20 0.34 60.02 CAD Cart
SPE-M5-8-LH M5 0.8 8 8.5 3.65 SKX-25 25 1277 0.95 20 0.37 60.02 CAD Cart
SPE-M5-10-LH M5 0.8 10 8.5 3.65 SKX-25 25 1277 0.95 20 0.41 60.02 CAD Cart
SPE-M5-12-LH M5 0.8 12 8.5 3.65 SKX-25 25 1277 0.95 20 0.44 73.06 CAD Cart
SPE-M5-16-LH M5 0.8 16 8.5 3.65 SKX-25 25 1277 0.95 20 0.51 78.87 CAD Cart
SPE-M5-20-LH M5 0.8 20 8.5 3.65 SKX-25 25 1277 0.95 20 0.6 91.90 CAD Cart
SPE-M5-25-LH M5 0.8 25 8.5 3.65 SKX-25 25 1277 0.95 20 0.7 105.27 CAD Cart
SPE-M5-30-LH M5 0.8 30 8.5 3.65 SKX-25 25 1277 0.95 20 0.8 144.36 CAD Cart
SPE-M5-6-LH(100) M5 0.8 6 8.5 3.65 SKX-25 25 1277 0.95 100 0.34 180.18 CAD Cart
SPE-M5-8-LH(100) M5 0.8 8 8.5 3.65 SKX-25 25 1277 0.95 100 0.37 180.18 CAD Cart
SPE-M5-10-LH(100) M5 0.8 10 8.5 3.65 SKX-25 25 1277 0.95 100 0.41 180.18 CAD Cart
SPE-M5-12-LH(100) M5 0.8 12 8.5 3.65 SKX-25 25 1277 0.95 100 0.44 215.60 CAD Cart
SPE-M5-16-LH(100) M5 0.8 16 8.5 3.65 SKX-25 25 1277 0.95 100 0.51 232.54 CAD Cart
SPE-M5-20-LH(100) M5 0.8 20 8.5 3.65 SKX-25 25 1277 0.95 100 0.6 269.50 CAD Cart
SPE-M5-25-LH(100) M5 0.8 25 8.5 3.65 SKX-25 25 1277 0.95 100 0.7 304.92 CAD Cart
SPE-M5-30-LH(100) M5 0.8 30 8.5 3.65 SKX-25 25 1277 0.95 100 0.8 414.26 CAD Cart
SPE-M6-10-LH M6 1 10 10 4.4 SKX-30 30 1747 1.65 10 0.63 62.77 CAD Cart
SPE-M6-12-LH M6 1 12 10 4.4 SKX-30 30 1747 1.65 10 0.68 62.77 CAD Cart
SPE-M6-16-LH M6 1 16 10 4.4 SKX-30 30 1747 1.65 10 0.79 62.77 CAD Cart
SPE-M6-20-LH M6 1 20 10 4.4 SKX-30 30 1747 1.65 10 0.89 72.35 CAD Cart
SPE-M6-25-LH M6 1 25 10 4.4 SKX-30 30 1747 1.65 10 1.1 95.68 CAD Cart
SPE-M6-30-LH M6 1 30 10 4.4 SKX-30 30 1747 1.65 10 1.16 108.53 CAD Cart
SPE-M6-40-LH M6 1 40 10 4.4 SKX-30 30 1747 1.65 10 1.45 111.62 CAD Cart
SPE-M6-10-LH(100) M6 1 10 10 4.4 SKX-30 30 1747 1.65 100 0.63 360.36 CAD Cart
SPE-M6-12-LH(100) M6 1 12 10 4.4 SKX-30 30 1747 1.65 100 0.68 360.36 CAD Cart
SPE-M6-16-LH(100) M6 1 16 10 4.4 SKX-30 30 1747 1.65 100 0.79 360.36 CAD Cart
SPE-M6-20-LH(100) M6 1 20 10 4.4 SKX-30 30 1747 1.65 100 0.89 414.26 CAD Cart
SPE-M6-25-LH(100) M6 1 25 10 4.4 SKX-30 30 1747 1.65 100 1.1 542.08 CAD Cart
SPE-M6-30-LH(100) M6 1 30 10 4.4 SKX-30 30 1747 1.65 100 1.16 614.46 CAD Cart
SPE-M6-40-LH(100) M6 1 40 10 4.4 SKX-30 30 1747 1.65 100 1.45 631.40 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPE-LH
Main Body PEEK (Polyether Ether Ketone) (Light Brown)
Heat Resistance
Temperature*1
260℃

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps / Chemical pumps

Characteristics

  • PEEK low profile cap screws.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • The recess has a hexalobular*1 shape that can withstand high tightening torque. ⇒Features of the Hexalobular Socket
  • Install and remove with SKX Dedicated Wrench or SKXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
  • Use the SKX-N hexalobular wrench for extremely limited access spaces for mounting and removing in tight spaces.
  • For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use these screws with nuts. If a nut is not used, use a 20 mm or less fit with female thread.

Related Products

PEEK hex nuts and washers SPE-NSPE-W are available.SPE-NSPE-W

SPE-LHPlastic Low Profile Hexalobular Socket Head Screws - PEEK

SKX Hexalobular WrenchSKX

SPE-LHPlastic Low Profile Hexalobular Socket Head Screws - PEEK

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SPE-LHPlastic Low Profile Hexalobular Socket Head Screws - PEEK

SKXB Hexalobular Short BitSKXB

SPE-LHPlastic Low Profile Hexalobular Socket Head Screws - PEEK

SRD Magnet ScrewdriverSRD

SPE-LHPlastic Low Profile Hexalobular Socket Head Screws - PEEK


Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws (Bolts)