• Special Screws (Bolts)
  • Chemical Resistance Screws

SPEG-C/Plastic Screws - Hex Socket Head Cap Screws - PEEK GF30

  • Heat-resistance
  • Chemical-proof
  • High strength
  • LowOutgas
  • Electrical Insulation
  • High Specific Strength

Dimension Drawing

SPEG-CPlastic Screws - Hex Socket Head Cap Screws - PEEK GF30寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
6
8
10
12
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Torsional
Torque
(N・m)*1
Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SPEG-M3-6-C M3 0.5 6 5.5 3 2.5 532 0.27 10 0.14 11.39 CAD Cart
SPEG-M3-8-C M3 0.5 8 5.5 3 2.5 532 0.27 10 0.16 11.39 CAD Cart
SPEG-M3-10-C M3 0.5 10 5.5 3 2.5 532 0.27 10 0.18 11.94 CAD Cart
SPEG-M3-12-C M3 0.5 12 5.5 3 2.5 532 0.27 10 0.19 12.26 CAD Cart
SPEG-M3-15-C M3 0.5 15 5.5 3 2.5 532 0.27 10 0.22 17.85 CAD Cart
SPEG-M3-20-C M3 0.5 20 5.5 3 2.5 532 0.27 10 0.26 23.45 CAD Cart
SPEG-M3-25-C M3 0.5 25 5.5 3 2.5 532 0.27 10 0.29 31.99 CAD Cart
SPEG-M4-6-C M4 0.7 6 7 4 3 909 0.64 10 0.29 15.75 CAD Cart
SPEG-M4-8-C M4 0.7 8 7 4 3 909 0.64 10 0.31 16.14 CAD Cart
SPEG-M4-10-C M4 0.7 10 7 4 3 909 0.64 10 0.34 17.00 CAD Cart
SPEG-M4-12-C M4 0.7 12 7 4 3 909 0.64 10 0.37 18.79 CAD Cart
SPEG-M4-15-C M4 0.7 15 7 4 3 909 0.64 10 0.41 22.26 CAD Cart
SPEG-M4-20-C M4 0.7 20 7 4 3 909 0.64 10 0.48 23.45 CAD Cart
SPEG-M4-25-C M4 0.7 25 7 4 3 909 0.64 10 0.60 31.99 CAD Cart
SPEG-M4-30-C M4 0.7 30 7 4 3 909 0.64 10 0.70 55.44 CAD Cart
SPEG-M5-6-C M5 0.8 6 8.5 5 4 1756 1.45 10 0.44 26.38 CAD Cart
SPEG-M5-8-C M5 0.8 8 8.5 5 4 1756 1.45 10 0.48 26.38 CAD Cart
SPEG-M5-10-C M5 0.8 10 8.5 5 4 1756 1.45 10 0.53 26.38 CAD Cart
SPEG-M5-12-C M5 0.8 12 8.5 5 4 1756 1.45 10 0.57 31.99 CAD Cart
SPEG-M5-15-C M5 0.8 15 8.5 5 4 1756 1.45 10 0.64 34.06 CAD Cart
SPEG-M5-20-C M5 0.8 20 8.5 5 4 1756 1.45 10 0.73 39.46 CAD Cart
SPEG-M5-25-C M5 0.8 25 8.5 5 4 1756 1.45 10 0.88 45.58 CAD Cart
SPEG-M5-30-C M5 0.8 30 8.5 5 4 1756 1.45 10 1.01 61.55 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
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
SPEG-C
Main Body PEEK GF30 (PEEK Containing Glass Fiber) (Light Brown)
(Glass Fiber 30%)
Heat Resistance
Temperature*1
260°C

*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.


Application

FPD production equipment / Semiconductor devices / Printed circuit board etching devices /
Metallic surface treatment equipment and facilities / Chemical plants / Transformers / Electrical and electronic equipment / Hot water pumps /
Chemical pumps

Characteristics

  • Hex socket head cap screws made of PEEK containing glass fiber for increased strength. The tensile strength of the material is approximately 1.7 times that of ordinary PEEK.
  • PEEK is a thermoplastic super engineering plastic superior in physical and chemical properties.
  • Excellent chemical resistance. It remains almost unaffected by chemicals other than concentrated sulfuric acid, concentrated nitric acid, and concentrated hydrofluoric acid.
  • With excellent heat resistance and water resistance, it retains strength at high temperatures.
  • It features outstanding resistance to wear, shock, and fatigue.
  • It also has high flame retardance which clears the UL 94 V-0 standard.
  • The properties and precautions of plastic screws ⇒Plastic Screws
  • Knurling on the head of SPEG-C has been eliminated in order to distinguish it from PEEK hex socket head cap screw SPE-C that contains no glass fiber.

SPEG-CPlastic Screws - Hex Socket Head Cap Screws - PEEK GF30


Precautions for Use

Because a cumulative pitch difference is created when PEEK screws are manufactured, use a 20 mm or less fit with female thread.

Specification Changes

Toward ongoing green procurement, the material of our Plastic Screws (PEEK GF30 / Hex Socket Head Cap Screws) SPEG-C is to be changed.

See here for details
https://www.nbk1560.com/news/2024/20240410/

Product List

Click here to see Chemical Resistance Screws

Click here to see Special Screws (Bolts)