Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load(N) |
Torsional Torque (N・m)*1 |
Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPEC-M4-10-C | M4 | 0.7 | 10 | 7 | 4 | 3 | 600 | 0.35 | 0.31 | 13.09 | CAD | Cart |
| SPEC-M4-12-C | M4 | 0.7 | 12 | 7 | 4 | 3 | 600 | 0.35 | 0.34 | 14.38 | CAD | Cart |
| SPEC-M4-15-C | M4 | 0.7 | 15 | 7 | 4 | 3 | 600 | 0.35 | 0.39 | 15.91 | CAD | Cart |
| SPEC-M5-10-C | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 1160 | 0.96 | 0.46 | 14.38 | CAD | Cart |
| SPEC-M5-12-C | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 1160 | 0.96 | 0.51 | 14.78 | CAD | Cart |
| SPEC-M5-15-C | M5 | 0.8 | 15 | 8.5 | 5 | 4 | 1160 | 0.96 | 0.59 | 16.32 | CAD | Cart |
| SPEC-M5-20-C | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 1160 | 0.96 | 0.69 | 19.19 | CAD | Cart |
| SPEC-M6-15-C | M6 | 1 | 15 | 10 | 6 | 5 | 1590 | 1.62 | 0.99 | 17.51 | CAD | Cart |
| SPEC-M6-20-C | M6 | 1 | 20 | 10 | 6 | 5 | 1590 | 1.62 | 1.12 | 19.35 | CAD | Cart |
| SPEC-M6-25-C | M6 | 1 | 25 | 10 | 6 | 5 | 1590 | 1.62 | 1.3 | 22.68 | CAD | Cart |
*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPEC-C | |
|---|---|
| Main body | PEEK (Polyether ether ketone, carbon combined) (Black) |
| Heat resistance temperature*1 |
180℃ |
*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.
Application
FPD production device / Semiconductor manufacturing device /Print board etching equipment / Metal surface treatment facility /
Chemical plant / Transformer / Electric and electronic device
Characteristics
- Conductive PEEK hex socket head cap screw.
- For applications of preventing electrostatic charge due to contact and friction.
- Mechanical property, chemical resistance, heat resistance, waterproof, friction resistance, shock resistance and fatigue resistance equivalent to those of PEEK material.
- Plastic screw properties and precautions for use ⇒Plastic Screws