Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tension Rupture Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPS-M3-6-LC | M3 | 0.5 | 6 | 5.5 | 2 | 2 | 533 | 0.17 | 10 | 0.11 | 9.42 | CAD | Cart |
| SPS-M3-8-LC | M3 | 0.5 | 8 | 5.5 | 2 | 2 | 533 | 0.17 | 10 | 0.13 | 10.08 | CAD | Cart |
| SPS-M3-10-LC | M3 | 0.5 | 10 | 5.5 | 2 | 2 | 533 | 0.17 | 10 | 0.15 | 10.53 | CAD | Cart |
| SPS-M3-12-LC | M3 | 0.5 | 12 | 5.5 | 2 | 2 | 533 | 0.17 | 10 | 0.17 | 13.09 | CAD | Cart |
| SPS-M3-16-LC | M3 | 0.5 | 16 | 5.5 | 2 | 2 | 533 | 0.17 | 10 | 0.21 | 14.93 | CAD | Cart |
| SPS-M3-20-LC | M3 | 0.5 | 20 | 5.5 | 2 | 2 | 533 | 0.17 | 10 | 0.25 | 17.12 | CAD | Cart |
| SPS-M4-6-LC | M4 | 0.7 | 6 | 7 | 2.8 | 2.5 | 898 | 0.63 | 10 | 0.24 | 10.53 | CAD | Cart |
| SPS-M4-8-LC | M4 | 0.7 | 8 | 7 | 2.8 | 2.5 | 898 | 0.63 | 10 | 0.27 | 11.87 | CAD | Cart |
| SPS-M4-10-LC | M4 | 0.7 | 10 | 7 | 2.8 | 2.5 | 898 | 0.63 | 10 | 0.31 | 13.09 | CAD | Cart |
| SPS-M4-12-LC | M4 | 0.7 | 12 | 7 | 2.8 | 2.5 | 898 | 0.63 | 10 | 0.34 | 14.93 | CAD | Cart |
| SPS-M4-16-LC | M4 | 0.7 | 16 | 7 | 2.8 | 2.5 | 898 | 0.63 | 10 | 0.4 | 17.12 | CAD | Cart |
| SPS-M4-20-LC | M4 | 0.7 | 20 | 7 | 2.8 | 2.5 | 898 | 0.63 | 10 | 0.49 | 18.79 | CAD | Cart |
| SPS-M4-25-LC | M4 | 0.7 | 25 | 7 | 2.8 | 2.5 | 898 | 0.63 | 10 | 0.59 | 21.37 | CAD | Cart |
| SPS-M5-8-LC | M5 | 0.8 | 8 | 8.5 | 3.5 | 3 | 1568 | 1 | 10 | 0.38 | 18.79 | CAD | Cart |
| SPS-M5-10-LC | M5 | 0.8 | 10 | 8.5 | 3.5 | 3 | 1568 | 1 | 10 | 0.43 | 18.79 | CAD | Cart |
| SPS-M5-12-LC | M5 | 0.8 | 12 | 8.5 | 3.5 | 3 | 1568 | 1 | 10 | 0.49 | 20.61 | CAD | Cart |
| SPS-M5-16-LC | M5 | 0.8 | 16 | 8.5 | 3.5 | 3 | 1568 | 1 | 10 | 0.59 | 25.79 | CAD | Cart |
| SPS-M5-20-LC | M5 | 0.8 | 20 | 8.5 | 3.5 | 3 | 1568 | 1 | 10 | 0.71 | 30.19 | CAD | Cart |
| SPS-M5-25-LC | M5 | 0.8 | 25 | 8.5 | 3.5 | 3 | 1568 | 1 | 10 | 0.88 | 39.71 | CAD | Cart |
| SPS-M5-30-LC | M5 | 0.8 | 30 | 8.5 | 3.5 | 3 | 1568 | 1 | 10 | 1 | 49.02 | CAD | Cart |
| SPS-M6-10-LC | M6 | 1 | 10 | 10 | 4 | 4 | 1891 | 1.74 | 5 | 0.74 | 16.39 | CAD | Cart |
| SPS-M6-12-LC | M6 | 1 | 12 | 10 | 4 | 4 | 1891 | 1.74 | 5 | 0.82 | 20.44 | CAD | Cart |
| SPS-M6-16-LC | M6 | 1 | 16 | 10 | 4 | 4 | 1891 | 1.74 | 5 | 0.96 | 20.44 | CAD | Cart |
| SPS-M6-20-LC | M6 | 1 | 20 | 10 | 4 | 4 | 1891 | 1.74 | 5 | 1.1 | 25.24 | CAD | Cart |
| SPS-M6-25-LC | M6 | 1 | 25 | 10 | 4 | 4 | 1891 | 1.74 | 5 | 1.4 | 30.43 | CAD | Cart |
| SPS-M6-30-LC | M6 | 1 | 30 | 10 | 4 | 4 | 1891 | 1.74 | 5 | 1.5 | 37.92 | CAD | Cart |
| SPS-M6-40-LC | M6 | 1 | 40 | 10 | 4 | 4 | 1891 | 1.74 | 5 | 2.1 | 45.54 | CAD | Cart |
*1: The values in the table are reference values and are not guaranteed values. The recommended tightening torque is 50% of the twisting rupture torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPS-LC | |
|---|---|
| Main body | PPS (Poly Phenylene Sulfide) (Bright Light Brown) (Glass fiber 40%) |
| Heat resistance temperature*1 |
200℃ |
*1: A value of plastic materials. The allowable operating temperature of the product varies depending on use conditions such as tightening torque.
Application
FPD production device / Semiconductor manufacturing device /Print board etching equipment / Metal surface treatment facility /
Chemical plant / Transformer / Electric and electronic device /
Hydrothermal pump / Chemical pump
Characteristics
- Hex socket head cap screw with low head.
- For space-saving of equipment/device and applications with a limited top space.
- PPS is excellent in heat resistance and chemical resistance and continuously used at 200°C. No fat or organic solvent cannot dissolve PPS at 200℃ or below.
- High strength, high rigidity and high temperature strength is retained.
- It is highly frame-resistant satisfying V-0 of the UL standard 94.
- Plastic screw properties and precautions for use ⇒Plastic Screws