• Special Screws (Bolts)
  • Cleanroom

SFSS-UCL/Flanged Socket Head Cap Screws - Cleanroom Washed & Packaged

  • Cleanroom Specification
  • Easy to Use

Dimension Drawing

SFSS-UCLFlanged Socket Head Cap Screws - Cleanroom Washed & Packaged寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D2 L1 L2 B t t1 Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SFSS-M4-6-UCL M4 0.7 6 9 7 4 Full Thread 3 2 0.8 10 1.5 15.44 CAD Cart
SFSS-M4-8-UCL M4 0.7 8 9 7 4 Full Thread 3 2 0.8 10 1.7 15.44 CAD Cart
SFSS-M4-10-UCL M4 0.7 10 9 7 4 Full Thread 3 2 0.8 10 1.8 15.44 CAD Cart
SFSS-M4-12-UCL M4 0.7 12 9 7 4 Full Thread 3 2 0.8 10 2 16.99 CAD Cart
SFSS-M4-16-UCL M4 0.7 16 9 7 4 Full Thread 3 2 0.8 10 2.2 19.21 CAD Cart
SFSS-M4-20-UCL M4 0.7 20 9 7 4 Full Thread 3 2 0.8 10 2.6 20.24 CAD Cart
SFSS-M5-8-UCL M5 0.8 8 11 8.5 5 Full Thread 4 2.5 1 10 2.9 16.81 CAD Cart
SFSS-M5-10-UCL M5 0.8 10 11 8.5 5 Full Thread 4 2.5 1 10 3.2 16.81 CAD Cart
SFSS-M5-12-UCL M5 0.8 12 11 8.5 5 Full Thread 4 2.5 1 10 3.4 16.81 CAD Cart
SFSS-M5-16-UCL M5 0.8 16 11 8.5 5 Full Thread 4 2.5 1 10 3.9 19.21 CAD Cart
SFSS-M5-20-UCL M5 0.8 20 11 8.5 5 Full Thread 4 2.5 1 10 4.4 20.24 CAD Cart
SFSS-M5-25-UCL M5 0.8 25 11 8.5 5 16 4 2.5 1 10 5.2 23.16 CAD Cart
SFSS-M6-10-UCL M6 1 10 12.5 10 6 Full Thread 5 3 1.6 10 4.9 19.21 CAD Cart
SFSS-M6-12-UCL M6 1 12 12.5 10 6 Full Thread 5 3 1.6 10 5.3 19.21 CAD Cart
SFSS-M6-16-UCL M6 1 16 12.5 10 6 Full Thread 5 3 1.6 10 6 20.59 CAD Cart
SFSS-M6-20-UCL M6 1 20 12.5 10 6 Full Thread 5 3 1.6 10 6.6 22.30 CAD Cart
SFSS-M6-25-UCL M6 1 25 12.5 10 6 Full Thread 5 3 1.6 10 7.5 23.16 CAD Cart
SFSS-M8-12-UCL M8 1.25 12 17 13 8 Full Thread 6 4 1.6 10 11 30.87 CAD Cart
SFSS-M8-16-UCL M8 1.25 16 17 13 8 Full Thread 6 4 1.6 10 13 32.59 CAD Cart
SFSS-M8-20-UCL M8 1.25 20 17 13 8 Full Thread 6 4 1.6 10 14 34.30 CAD Cart
SFSS-M8-25-UCL M8 1.25 25 17 13 8 Full Thread 6 4 1.6 10 15 36.87 CAD Cart
SFSS-M8-30-UCL M8 1.25 30 17 13 8 Full Thread 6 4 1.6 10 17 37.72 CAD Cart
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
SFSS-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 70

Application

FPD production equipment / Semiconductor manufacturing equipment / Medical equipment / Food machinery

Characteristics

  • Stainless steel hex socket head cap screws with flange.
  • Because the bearing surface is larger due to the head part flange, the pressure on the fastened material is dispersed compared to normal hex socket head cap screws, making bearing surfaces less likely to sink. Also, the bearing surface can be ensured even with large drilled hole diameters.
  • Washer mounting work is not required, reducing the parts needed.
  • Washerless design makes it ideal for automated screw fastening by robots.
  • Cleanroom washing (ultrasonic cleaning)/cleanroom packing provided. ⇒Cleanroom Wash / Cleanroom Packing Service
  • For parts embedded in FPD production equipment, semiconductor manufacturing equipment, medical equipment, or food machinery, or used in cleanrooms.

Product List

Click here to see Cleanroom

Click here to see Special Screws (Bolts)