• Special Screws (Bolts)
  • Cleanroom

SSC-UCL/Socket Head Cap Captive Screws - Cleanroom Washed & Packaged

  • Cleanroom Specification
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-UCLSocket Head Cap Captive Screws - Cleanroom Washed & Packaged寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
4
6
8
10
12
16
20
25
30
35
40

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SSC-M3-4-UCL M3 0.5 4 2 5.5 3 2.5 2.2 0.6 3.79 CAD Cart
SSC-M3-6-UCL M3 0.5 6 2 5.5 3 2.5 2.2 0.7 3.79 CAD Cart
SSC-M3-8-UCL M3 0.5 8 4 5.5 3 2.5 2.2 0.8 3.79 CAD Cart
SSC-M3-10-UCL M3 0.5 10 4 5.5 3 2.5 2.2 0.88 3.79 CAD Cart
SSC-M3-12-UCL M3 0.5 12 4 5.5 3 2.5 2.2 0.96 3.79 CAD Cart
SSC-M3-16-UCL M3 0.5 16 4 5.5 3 2.5 2.2 1.2 3.79 CAD Cart
SSC-M4-6-UCL M4 0.7 6 3 7 4 3 3 1.4 3.10 CAD Cart
SSC-M4-8-UCL M4 0.7 8 3 7 4 3 3 1.6 3.10 CAD Cart
SSC-M4-10-UCL M4 0.7 10 5 7 4 3 3 1.8 3.10 CAD Cart
SSC-M4-12-UCL M4 0.7 12 5 7 4 3 3 2 3.10 CAD Cart
SSC-M4-16-UCL M4 0.7 16 5 7 4 3 3 2.3 3.10 CAD Cart
SSC-M4-20-UCL M4 0.7 20 5 7 4 3 3 2.7 3.10 CAD Cart
SSC-M5-8-UCL M5 0.8 8 4 8.5 5 4 3.9 2.5 3.45 CAD Cart
SSC-M5-10-UCL M5 0.8 10 4 8.5 5 4 3.9 2.7 3.45 CAD Cart
SSC-M5-12-UCL M5 0.8 12 6 8.5 5 4 3.9 3 3.45 CAD Cart
SSC-M5-16-UCL M5 0.8 16 6 8.5 5 4 3.9 3.5 3.45 CAD Cart
SSC-M5-20-UCL M5 0.8 20 6 8.5 5 4 3.9 4 3.45 CAD Cart
SSC-M5-25-UCL M5 0.8 25 6 8.5 5 4 3.9 4.8 3.45 CAD Cart
SSC-M6-8-UCL M6 1 8 4 10 6 5 4.5 4.4 3.79 CAD Cart
SSC-M6-10-UCL M6 1 10 4 10 6 5 4.5 4.7 3.79 CAD Cart
SSC-M6-12-UCL M6 1 12 8 10 6 5 4.5 5.1 3.79 CAD Cart
SSC-M6-16-UCL M6 1 16 8 10 6 5 4.5 5.8 3.79 CAD Cart
SSC-M6-20-UCL M6 1 20 8 10 6 5 4.5 6.5 3.79 CAD Cart
SSC-M6-25-UCL M6 1 25 8 10 6 5 4.5 7.6 3.79 CAD Cart
SSC-M6-30-UCL M6 1 30 8 10 6 5 4.5 8.3 3.79 CAD Cart
SSC-M8-8-UCL M8 1.25 8 5 13 8 6 6.3 9 5.85 CAD Cart
SSC-M8-10-UCL M8 1.25 10 5 13 8 6 6.3 10 5.16 CAD Cart
SSC-M8-12-UCL M8 1.25 12 5 13 8 6 6.3 11 5.16 CAD Cart
SSC-M8-16-UCL M8 1.25 16 10 13 8 6 6.3 12 5.16 CAD Cart
SSC-M8-20-UCL M8 1.25 20 10 13 8 6 6.3 13 5.16 CAD Cart
SSC-M8-25-UCL M8 1.25 25 10 13 8 6 6.3 15 5.16 CAD Cart
SSC-M8-30-UCL M8 1.25 30 10 13 8 6 6.3 17 5.16 CAD Cart
SSC-M8-35-UCL M8 1.25 35 10 13 8 6 6.3 19 5.16 CAD Cart
SSC-M8-40-UCL M8 1.25 40 10 13 8 6 6.3 21 5.50 CAD Cart

● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SSC-UCL
Main Body SUSXM7 (Equivalent to SUS304)
USC Cleaning
Strength Class A2 - 70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-UCL thread part through it. Even when the screw is removed from the frame, SSC-UCL does not fall out of the cover because the SSC-UCL thread part catches on the cover screw hole.

SSC-UCLSocket Head Cap Captive Screws - Cleanroom Washed & Packaged


Product List

Click here to see Cleanroom

Click here to see Special Screws (Bolts)