Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | d max. |
Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SVFS-M2-3 | M2 | 0.4 | 3 | 4 | 1.2 | 0.8 | 1 | 10 | 0.13 | 64.29 | CAD | Cart |
| SVFS-M2-4 | M2 | 0.4 | 4 | 4 | 1.2 | 0.8 | 1 | 10 | 0.14 | 64.29 | CAD | Cart |
| SVFS-M2-5 | M2 | 0.4 | 5 | 4 | 1.2 | 0.8 | 1 | 10 | 0.16 | 68.37 | CAD | Cart |
| SVFS-M2-6 | M2 | 0.4 | 6 | 4 | 1.2 | 0.8 | 1 | 10 | 0.18 | 71.71 | CAD | Cart |
| SVFS-M2-8 | M2 | 0.4 | 8 | 4 | 1.2 | 0.8 | 1 | 10 | 0.21 | 74.28 | CAD | Cart |
| SVFS-M2.6-4 | M2.6 | 0.45 | 4 | 5.2 | 1.5 | 1 | 1 | 10 | 0.27 | 64.29 | CAD | Cart |
| SVFS-M2.6-5 | M2.6 | 0.45 | 5 | 5.2 | 1.5 | 1 | 1 | 10 | 0.3 | 68.37 | CAD | Cart |
| SVFS-M2.6-6 | M2.6 | 0.45 | 6 | 5.2 | 1.5 | 1 | 1 | 10 | 0.33 | 71.71 | CAD | Cart |
| SVFS-M2.6-8 | M2.6 | 0.45 | 8 | 5.2 | 1.5 | 1 | 1 | 10 | 0.4 | 78.49 | CAD | Cart |
| SVFS-M2.6-10 | M2.6 | 0.45 | 10 | 5.2 | 1.5 | 1 | 1 | 10 | 0.46 | 84.31 | CAD | Cart |
| SVFS-M3-5 | M3 | 0.5 | 5 | 6 | 1.75 | 1.2 | 2 | 20 | 0.49 | 76.14 | CAD | Cart |
| SVFS-M3-6 | M3 | 0.5 | 6 | 6 | 1.75 | 1.2 | 2 | 20 | 0.53 | 83.01 | CAD | Cart |
| SVFS-M3-8 | M3 | 0.5 | 8 | 6 | 1.75 | 1.2 | 2 | 20 | 0.61 | 91.37 | CAD | Cart |
| SVFS-M3-10 | M3 | 0.5 | 10 | 6 | 1.75 | 1.2 | 2 | 20 | 0.69 | 97.76 | CAD | Cart |
| SVFS-M3-12 | M3 | 0.5 | 12 | 6 | 1.75 | 1.2 | 2 | 20 | 0.77 | 105.92 | CAD | Cart |
| SVFS-M4-6 | M4 | 0.7 | 6 | 8 | 2.3 | 1.5 | 2 | 20 | 1 | 91.37 | CAD | Cart |
| SVFS-M4-8 | M4 | 0.7 | 8 | 8 | 2.3 | 1.5 | 2 | 20 | 1.2 | 97.76 | CAD | Cart |
| SVFS-M4-10 | M4 | 0.7 | 10 | 8 | 2.3 | 1.5 | 2 | 20 | 1.3 | 103.27 | CAD | Cart |
| SVFS-M4-12 | M4 | 0.7 | 12 | 8 | 2.3 | 1.5 | 2 | 20 | 1.5 | 109.16 | CAD | Cart |
| SVFS-M4-16 | M4 | 0.7 | 16 | 8 | 2.3 | 1.5 | 2 | 20 | 1.8 | 110.21 | CAD | Cart |
| SVFS-M5-8 | M5 | 0.8 | 8 | 10 | 2.8 | 1.5 | 2 | 10 | 2.2 | 53.95 | CAD | Cart |
| SVFS-M5-10 | M5 | 0.8 | 10 | 10 | 2.8 | 1.5 | 2 | 10 | 2.4 | 57.00 | CAD | Cart |
| SVFS-M5-12 | M5 | 0.8 | 12 | 10 | 2.8 | 1.5 | 2 | 10 | 2.7 | 62.11 | CAD | Cart |
| SVFS-M5-16 | M5 | 0.8 | 16 | 10 | 2.8 | 1.5 | 2 | 10 | 3.1 | 64.85 | CAD | Cart |
| SVFS-M6-10 | M6 | 1 | 10 | 12 | 3.4 | 2 | 3 | 10 | 3.9 | 62.11 | CAD | Cart |
| SVFS-M6-12 | M6 | 1 | 12 | 12 | 3.4 | 2 | 3 | 10 | 4.3 | 64.85 | CAD | Cart |
| SVFS-M6-16 | M6 | 1 | 16 | 12 | 3.4 | 2 | 3 | 10 | 4.9 | 71.71 | CAD | Cart |
| SVFS-M6-20 | M6 | 1 | 20 | 12 | 3.4 | 2 | 3 | 10 | 5.6 | 79.80 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SVFS | |
|---|---|
| Main Body | SUSXM7 (Equivalent to SUS304) |
Application
Vacuum devices, vacuum chambers, FPD production equipment,semiconductor devices, and electron microscopes
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- The flat head does not protrude after tightening.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
Usage Example
Effective with vacuum devices and vacuum chambers that require the exhaustion of gas trapped in screw holes.