• Special Screws (Bolts)
  • Screws compatible with clean environments

SNSMN/Hex Socket Head Cap Screws (Monel 400 equiv.)

  • Cleanroom Specification
  • Heat-resistance
  • Chemical-proof

Dimension Drawing

SNSMNHex Socket Head Cap Screws (Monel 400 equiv.)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Tension Rupture
Load (N)*1
Mass
(g)
Price
(USD)
CAD
Download
QTY
(Piece)
SNSMN-M3-6 M3 0.5 6 5.5 3 2.5 2600 0.8 23.18 CAD Cart
SNSMN-M3-8 M3 0.5 8 5.5 3 2.5 2600 0.9 23.56 CAD Cart
SNSMN-M3-10 M3 0.5 10 5.5 3 2.5 2600 0.99 24.06 CAD Cart
SNSMN-M3-12 M3 0.5 12 5.5 3 2.5 2600 1.1 25.24 CAD Cart
SNSMN-M4-8 M4 0.7 8 7 4 3 4530 1.9 26.34 CAD Cart
SNSMN-M4-10 M4 0.7 10 7 4 3 4530 2 26.82 CAD Cart
SNSMN-M4-12 M4 0.7 12 7 4 3 4530 2.2 27.68 CAD Cart
SNSMN-M4-16 M4 0.7 16 7 4 3 4530 2.5 29.25 CAD Cart
SNSMN-M4-20 M4 0.7 20 7 4 3 4530 3 30.36 CAD Cart
SNSMN-M5-10 M5 0.8 10 8.5 5 4 7340 3 30.00 CAD Cart
SNSMN-M5-12 M5 0.8 12 8.5 5 4 7340 3.3 30.61 CAD Cart
SNSMN-M5-16 M5 0.8 16 8.5 5 4 7340 3.9 32.55 CAD Cart
SNSMN-M5-20 M5 0.8 20 8.5 5 4 7340 4.5 33.48 CAD Cart
SNSMN-M5-25 M5 0.8 25 8.5 5 4 7340 5.4 34.27 CAD Cart
SNSMN-M6-12 M6 1 12 10 6 5 10300 5.7 31.17 CAD Cart
SNSMN-M6-16 M6 1 16 10 6 5 10300 6.5 32.55 CAD Cart
SNSMN-M6-20 M6 1 20 10 6 5 10300 7.4 34.20 CAD Cart
SNSMN-M6-25 M6 1 25 10 6 5 10300 8.6 35.38 CAD Cart
SNSMN-M6-30 M6 1 30 10 6 5 10300 9.4 36.99 CAD Cart

*1: Values in chart are for reference only. They are not guaranteed values.
● Batch cleanroom packing is provided for orders containing multiple items of the same size.
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
SNSMN
Main body UNS N04400
(Monel*1 400 equiv.)

*1: Monel is a registered trademark of Special Metals Corporation.


Application

FPD production device/Semiconductor manufacturing device/
Chemical plant/Offshore instrument

Characteristics

  • A nickel-copper alloy with resistance to fluorine gas and hydrofluoric acid.
  • Excellent strength compared to pure nickel or copper.
  • Excellent stress corrosion cracking resistance due to chlorine ions.
  • Cleanroom wash and cleanroom packing are completed. ⇒Cleanroom Wash / Cleanroom Packing Service
  • Equivalent to JIS B 1176, ISO 4762, and DIN 912.

Mechanical Properties

UNS N04400
(Monel 400 equiv.)
SUS304
Tensile strength (N/mm2) 517-620 520 or above
0.2% Proof Stress (N/mm2) 172-345 205 or Higher
Extension (%) 35-60 40 or above
Hardness (HRB) 60-80 90 or less

Values in chart are for reference only. They are not guaranteed values.


Physical Properties

UNS N04400
(Monel 400 equiv.)
SUS304
Specific gravity 8.80 7.93
Longitudinal elastic modulus (GPa) 179 193
Specific heat (J/kg・K) 427 500
Electric resistivity (μΩ・m) 0.5 0.7
Heat thermal conductivity (W/(m・K)) 22 17
Linear expansion coefficient (K-1) 14.2 x 10-6 (100°C) 17.3 x 10-6

Values in chart are for reference only. They are not guaranteed values.


Product List

Click here to see Screws compatible with clean environments

Click here to see Special Screws (Bolts)