Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | d max. |
Cross-recessed Socket Number |
Qty per Pack | Mass (g)*1 |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SVFT-M3-6 | M3 | 0.5 | 6 | 6 | 1.75 | 1.2 | 2 | 10 | 0.18 | 69.57 | CAD | Cart |
| SVFT-M3-8 | M3 | 0.5 | 8 | 6 | 1.75 | 1.2 | 2 | 10 | 0.2 | 72.26 | CAD | Cart |
| SVFT-M3-10 | M3 | 0.5 | 10 | 6 | 1.75 | 1.2 | 2 | 10 | 0.23 | 75.73 | CAD | Cart |
| SVFT-M4-6 | M4 | 0.7 | 6 | 8 | 2.3 | 1.5 | 2 | 10 | 0.34 | 75.55 | CAD | Cart |
| SVFT-M4-8 | M4 | 0.7 | 8 | 8 | 2.3 | 1.5 | 2 | 10 | 0.39 | 79.80 | CAD | Cart |
| SVFT-M4-10 | M4 | 0.7 | 10 | 8 | 2.3 | 1.5 | 2 | 10 | 0.44 | 98.31 | CAD | Cart |
| SVFT-M4-12 | M4 | 0.7 | 12 | 8 | 2.3 | 1.5 | 2 | 10 | 0.49 | 106.21 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SVFT | |
|---|---|
| Main body | TW270 (Type 1 titanium) |
Application
Vacuum device / Vacuum container / FPD production device /Semiconductor manufacturing device / Electron microscope
Characteristics
- The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
- Flat head screw type whose head does not protrude after tightening.
- The surface is reformed by special chemical polishing and bright heat treatment. The amount of outgas is ultralow.
- Nonmagnetic.
- Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service
- About bright heat treatment and titanium properties⇒Properties of Titanium