• Special Screws (Bolts)
  • Screws compatible with clean environments

SVHS/Vented Hex Head Screws

  • Vacuum
  • Cleanroom Specification
  • LowOutgas

Dimension Drawing

SVHSVented Hex Head Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B L1 d
max.
Qty per Pack Mass
(g)*1
Price
(USD)
CAD
Download
QTY
(Pack)
SVHS-M3-6 M3 0.5 6 5.5 2 1.2 10 0.67 43.72 CAD Cart
SVHS-M3-8 M3 0.5 8 5.5 2 1.2 10 0.76 43.72 CAD Cart
SVHS-M3-10 M3 0.5 10 5.5 2 1.2 10 0.85 45.90 CAD Cart
SVHS-M3-12 M3 0.5 12 5.5 2 1.2 10 0.94 46.11 CAD Cart
SVHS-M3-16 M3 0.5 16 5.5 2 1.2 10 1.1 48.37 CAD Cart
SVHS-M4-8 M4 0.7 8 7 2.8 1.5 10 1.6 45.74 CAD Cart
SVHS-M4-10 M4 0.7 10 7 2.8 1.5 10 1.7 45.74 CAD Cart
SVHS-M4-12 M4 0.7 12 7 2.8 1.5 10 1.9 47.70 CAD Cart
SVHS-M4-16 M4 0.7 16 7 2.8 1.5 10 2.2 53.61 CAD Cart
SVHS-M4-20 M4 0.7 20 7 2.8 1.5 10 2.5 55.55 CAD Cart
SVHS-M5-10 M5 0.8 10 8 3.5 1.5 10 2.8 47.70 CAD Cart
SVHS-M5-12 M5 0.8 12 8 3.5 1.5 10 3 53.61 CAD Cart
SVHS-M5-16 M5 0.8 16 8 3.5 1.5 10 3.5 55.55 CAD Cart
SVHS-M5-20 M5 0.8 20 8 3.5 1.5 10 4 59.58 CAD Cart
SVHS-M5-25 M5 0.8 25 8 3.5 1.5 10 4.7 67.38 CAD Cart
SVHS-M6-12 M6 1 12 10 4 2 10 4.9 56.64 CAD Cart
SVHS-M6-16 M6 1 16 10 4 2 10 5.6 59.58 CAD Cart
SVHS-M6-20 M6 1 20 10 4 2 10 6.3 67.38 CAD Cart
SVHS-M6-25 M6 1 25 10 4 2 10 7.2 71.39 CAD Cart
SVHS-M6-30 M6 1 30 10 4 2 10 8.1 79.05 CAD Cart
SVHS-M8-16 M8 1.25 16 13 5.3 2 10 11 69.37 CAD Cart
SVHS-M8-20 M8 1.25 20 13 5.3 2 10 13 75.42 CAD Cart
SVHS-M8-25 M8 1.25 25 13 5.3 2 10 14 82.16 CAD Cart
SVHS-M8-30 M8 1.25 30 13 5.3 2 10 16 85.99 CAD Cart
SVHS-M8-35 M8 1.25 35 13 5.3 2 10 18 91.03 CAD Cart
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
SVHS
Main body SUSXM7
(Equivalent to SUS304)
Strength Class A2-70

Application

Vacuum device / Vacuum container / FPD production device /
Semiconductor manufacturing device / Electron microscope

Characteristics

  • The ventilation hole easily releases gas trapped in the screw holes of equipment and machines, and supports vacuum drawing of vacuum devices.
  • The ventilation hole is machined by a method that has less effect on metal structure. It suppress the brittle failure and generation of outgas in a vacuum environment during use.
  • For locations with narrow top space and hex wrench cannot be used.
  • Cleanroom wash and cleanroom packing are completed.⇒Cleanroom Wash / Cleanroom Packing Service

Related Products

For ventilation of drilled hole, please use SWAS-VF.
SWAS-VFSWAS-VF-PC

SVHSVented Hex Head Screws


Product List

Click here to see Screws compatible with clean environments

Click here to see Special Screws (Bolts)