• Special Screws (Bolts)
  • Hex Head Bolts (Screws)

SFHS/Flanged Hex Bolts

  • Easy to Use

Dimension Drawing

SFHSFlanged Hex Bolts寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M6
M8
L
All
15
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B t Qty per Pack Mass
(g)
Price
(USD)
CAD
Download
QTY
(Pack)
SFHS-M6-15 M6 1 15 14 6 10 0.8 20 6.4 23.68 CAD Cart
SFHS-M6-20 M6 1 20 14 6 10 0.8 20 7.3 31.57 CAD Cart
SFHS-M6-25 M6 1 25 14 6 10 0.8 20 8.1 33.28 CAD Cart
SFHS-M6-30 M6 1 30 14 6 10 0.8 20 9 36.71 CAD Cart
SFHS-M8-15 M8 1.25 15 17.5 8 12 1 10 12 26.77 CAD Cart
SFHS-M8-20 M8 1.25 20 17.5 8 12 1 10 14 29.17 CAD Cart
SFHS-M8-25 M8 1.25 25 17.5 8 12 1 10 15 31.92 CAD Cart
SFHS-M8-30 M8 1.25 30 17.5 8 12 1 10 17 33.97 CAD Cart
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
SFHS
Main Body SUS304
Strength Class A2 - 50

Characteristics

  • Stainless steel flanged hex bolts compliant with JIS B 1189.
  • The head flange increases seating surface size, diffusing more pressure on the intended fastening material compared to conventional hex bolts and helping prevent seating surface sinking. Also, the seating surface can be ensured even for large drilled holes.
  • Washer mounting work is not required, reducing the number of parts.
  • Ideal for screw fastening automation using robots, as washers are not used.

Product List

Click here to see Hex Head Bolts (Screws)

Click here to see Special Screws (Bolts)