Hints for Correctly Using NBK Products
The video is an example using SSC(SSC). You can perform the same operation using this product.
Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | Lm | L1 | B | dc | Mass (g) |
Price (USD) |
CAD Download |
QTY (Piece) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SSC-SNHS-M3-8 | M3 | 0.5 | 8 | 4 | 2 | 5.5 | 2.2 | 0.8 | 3.74 | CAD | Cart |
| SSC-SNHS-M3-10 | M3 | 0.5 | 10 | 4 | 2 | 5.5 | 2.2 | 0.85 | 3.74 | CAD | Cart |
| SSC-SNHS-M3-12 | M3 | 0.5 | 12 | 4 | 2 | 5.5 | 2.2 | 0.94 | 3.74 | CAD | Cart |
| SSC-SNHS-M3-16 | M3 | 0.5 | 16 | 4 | 2 | 5.5 | 2.2 | 1.1 | 3.74 | CAD | Cart |
| SSC-SNHS-M4-10 | M4 | 0.7 | 10 | 5 | 2.8 | 7 | 3 | 1.7 | 3.41 | CAD | Cart |
| SSC-SNHS-M4-12 | M4 | 0.7 | 12 | 5 | 2.8 | 7 | 3 | 1.9 | 3.41 | CAD | Cart |
| SSC-SNHS-M4-16 | M4 | 0.7 | 16 | 5 | 2.8 | 7 | 3 | 2.2 | 3.41 | CAD | Cart |
| SSC-SNHS-M4-20 | M4 | 0.7 | 20 | 5 | 2.8 | 7 | 3 | 2.5 | 3.41 | CAD | Cart |
| SSC-SNHS-M5-12 | M5 | 0.8 | 12 | 6 | 3.5 | 8 | 3.9 | 3 | 3.41 | CAD | Cart |
| SSC-SNHS-M5-16 | M5 | 0.8 | 16 | 6 | 3.5 | 8 | 3.9 | 3.5 | 3.41 | CAD | Cart |
| SSC-SNHS-M5-20 | M5 | 0.8 | 20 | 6 | 3.5 | 8 | 3.9 | 4 | 3.41 | CAD | Cart |
| SSC-SNHS-M5-25 | M5 | 0.8 | 25 | 6 | 3.5 | 8 | 3.9 | 4.7 | 3.41 | CAD | Cart |
| SSC-SNHS-M6-12 | M6 | 1 | 12 | 8 | 4 | 10 | 4.5 | 4.9 | 3.58 | CAD | Cart |
| SSC-SNHS-M6-16 | M6 | 1 | 16 | 8 | 4 | 10 | 4.5 | 5.6 | 3.58 | CAD | Cart |
| SSC-SNHS-M6-20 | M6 | 1 | 20 | 8 | 4 | 10 | 4.5 | 6.3 | 3.58 | CAD | Cart |
| SSC-SNHS-M6-25 | M6 | 1 | 25 | 8 | 4 | 10 | 4.5 | 7.2 | 3.58 | CAD | Cart |
| SSC-SNHS-M6-30 | M6 | 1 | 30 | 8 | 4 | 10 | 4.5 | 8.1 | 3.58 | CAD | Cart |
| SSC-SNHS-M8-16 | M8 | 1.25 | 16 | 10 | 5.5 | 13 | 6.3 | 11 | 3.90 | CAD | Cart |
| SSC-SNHS-M8-20 | M8 | 1.25 | 20 | 10 | 5.5 | 13 | 6.3 | 13 | 3.90 | CAD | Cart |
| SSC-SNHS-M8-25 | M8 | 1.25 | 25 | 10 | 5.5 | 13 | 6.3 | 15 | 3.90 | CAD | Cart |
| SSC-SNHS-M8-30 | M8 | 1.25 | 30 | 10 | 5.5 | 13 | 6.3 | 16 | 3.90 | CAD | Cart |
| SSC-SNHS-M8-35 | M8 | 1.25 | 35 | 10 | 5.5 | 13 | 6.3 | 18 | 3.90 | CAD | Cart |
| SSC-SNHS-M8-40 | M8 | 1.25 | 40 | 10 | 5.5 | 13 | 6.3 | 20 | 3.90 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SSC-SNHS | |
|---|---|
| Main body | SUSXM7 (Equivalent to SUS304) |
| Strength Class | A2-50 |
Application
Fixing of protection cover and cover for inspection / CE markingMachine tool / Food machinery / and Electronic device
Characteristics
- It prevents fall-off and loss of the screw. For fixing of protection cover and cover for inspection that are frequently mounted and removed.
- Hex head bolt type.
- For CE marking.⇒Use the NBK Captive Screw Series to be comply with CE
- We also produce captive screws of special specifications, e.g. dimensions, shapes, materials and surface treatment. Please feel free to contact our customer service.

Precautions for Use
- Screw hole inner diameter on the cover side shall be at least the dc dimension.
- The cover thickness should be 0.8 mm or above.
Installation Example
Machine a screw hole on the cover and let through the threaded part of SSC-SNHS. Threaded part of SSC-SNHS is still engaged with the screw hole on the cover even after the screw is removed from the frame, so SSC-SNHS never fall out of the cover.