Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
Price (USD) |
CAD Download |
QTY (Pack) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNMXS-M3-6 | M3 | 0.5 | 6 | 6.9 | 1.9 | 10 | 20 | 0.58 | 7.89 | CAD | Cart |
| SNMXS-M3-8 | M3 | 0.5 | 8 | 6.9 | 1.9 | 10 | 20 | 0.67 | 8.24 | CAD | Cart |
| SNMXS-M3-10 | M3 | 0.5 | 10 | 6.9 | 1.9 | 10 | 20 | 0.74 | 8.24 | CAD | Cart |
| SNMXS-M3-12 | M3 | 0.5 | 12 | 6.9 | 1.9 | 10 | 20 | 0.82 | 8.58 | CAD | Cart |
| SNMXS-M4-6 | M4 | 0.7 | 6 | 9.4 | 2.5 | 20 | 20 | 1.4 | 10.64 | CAD | Cart |
| SNMXS-M4-8 | M4 | 0.7 | 8 | 9.4 | 2.5 | 20 | 20 | 1.6 | 11.66 | CAD | Cart |
| SNMXS-M4-10 | M4 | 0.7 | 10 | 9.4 | 2.5 | 20 | 20 | 1.7 | 12.02 | CAD | Cart |
| SNMXS-M4-12 | M4 | 0.7 | 12 | 9.4 | 2.5 | 20 | 20 | 1.9 | 12.70 | CAD | Cart |
| SNMXS-M4-16 | M4 | 0.7 | 16 | 9.4 | 2.5 | 20 | 20 | 2.2 | 9.27 | CAD | Cart |
| SNMXS-M4-20 | M4 | 0.7 | 20 | 9.4 | 2.5 | 20 | 20 | 2.5 | 10.30 | CAD | Cart |
| SNMXS-M5-8 | M5 | 0.8 | 8 | 11.8 | 3.1 | 25 | 20 | 2.9 | 10.30 | CAD | Cart |
| SNMXS-M5-10 | M5 | 0.8 | 10 | 11.8 | 3.1 | 25 | 20 | 3.1 | 11.32 | CAD | Cart |
| SNMXS-M5-12 | M5 | 0.8 | 12 | 11.8 | 3.1 | 25 | 20 | 3.4 | 11.66 | CAD | Cart |
| SNMXS-M5-16 | M5 | 0.8 | 16 | 11.8 | 3.1 | 25 | 20 | 3.8 | 12.70 | CAD | Cart |
| SNMXS-M5-20 | M5 | 0.8 | 20 | 11.8 | 3.1 | 25 | 20 | 4.3 | 13.72 | CAD | Cart |
| SNMXS-M6-10 | M6 | 1 | 10 | 14 | 3.7 | 30 | 20 | 5.2 | 17.49 | CAD | Cart |
| SNMXS-M6-12 | M6 | 1 | 12 | 14 | 3.7 | 30 | 20 | 5.6 | 18.19 | CAD | Cart |
| SNMXS-M6-16 | M6 | 1 | 16 | 14 | 3.7 | 30 | 20 | 6.3 | 19.89 | CAD | Cart |
| SNMXS-M6-20 | M6 | 1 | 20 | 14 | 3.7 | 30 | 20 | 7 | 21.27 | CAD | Cart |
| SNMXS-M6-25 | M6 | 1 | 25 | 14 | 3.7 | 30 | 20 | 7.9 | 24.36 | CAD | Cart |
| SNMXS-M6-30 | M6 | 1 | 30 | 14 | 3.7 | 30 | 20 | 8.7 | 26.42 | CAD | Cart |
| SNMXS-M8-16 | M8 | 1.25 | 16 | 17.8 | 4.8 | 40 | 20 | 13 | 44.25 | CAD | Cart |
| SNMXS-M8-20 | M8 | 1.25 | 20 | 17.8 | 4.8 | 40 | 20 | 14 | 44.93 | CAD | Cart |
| SNMXS-M8-25 | M8 | 1.25 | 25 | 17.8 | 4.8 | 40 | 20 | 16 | 51.10 | CAD | Cart |
| SNMXS-M8-30 | M8 | 1.25 | 30 | 17.8 | 4.8 | 40 | 20 | 17 | 53.85 | CAD | Cart |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNMXS | |
|---|---|
| Material | SUSXM7 (Equivalent to SUS304) |
Application
Prevention of damage to screw headsReliable tightening
Characteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".